Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Y connection cable V23-G-T-0,3M-PUR-TP-V19/V19-G

V23-G-T-0,3M-PUR-TP-V19/V19-G
  • Specific design protects against loosening and inaccurate installation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V23-G-T-0,3M-PUR-TP-V19/V19-G

Product Description
Y connection cable M23 socket straight 12-pin to 2x M12 plug straight A-coded 8-pin, 1x PVC cable grey, twisted pairs, overall shield / 1x PUR cable black, shielded
General specifications
Connector 1
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins8
CodingA-coded
Connector 2
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins8
CodingA-coded
Connector 3
Connectionsocket
Construction typeM23
Stylestraight
Lockingscrew connection
Number of pins12
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 8 A / max. 2 A per pin
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityUL 1581; DIN EN 60332-2-2 ; IEC 60332-1-2
Ambient conditions
Ambient temperature
Connector 1-40 ... 90 °C (-40 ... 194 °F)
Connector 2-40 ... 90 °C (-40 ... 194 °F)
Connector 3-40 ... 125 °C (-40 ... 257 °F)
Cable, fixed installation-40 ... 80 °C (-40 ... 176 °F)
Cable, flexing-5 ... 70 °C (23 ... 158 °F)
Pollution degree3
Mechanical specifications
Connector 1
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP68 / IP69
Connector 2
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling and hexagon nut SW = 14 mm
Mating cyclesmin. 100
Shieldingshield connected to screw connection
Degree of protectionIP68 / IP69
Connector 3
Tool installationstraight knurling and hexagon nut SW = 24 mm
Shieldingshield connected to screw connection
Degree of protectionIP67 / IP69K
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 5
Sheath diameter6 mm / 6.2 mm
Bending radius> 15 x cable diameter, movable installation
> 6 x cable diameter, fixed installation
Sheath colorblack / grey
Number of cores8
Core cross section0.25 mm2 / 0.14 mm2
Cores colorCore 1-7: SSI BU
Core 2-2: SSI BN
Core 3-5: SSI GY
Core 4-6: SSI PK
Core 5-3: SSI GN
Core 6-4: SSI YE
Core 7-2: HTL BN
Core 8-6: HTL PK
Core 9-7: HTL BU
Core 10-4: HTL YE
Core 11-3: HTL GN
Core 12-5: HTL GY
Core construction32 x 0.1 mm ∅ / 4 x 2 x 0.14 mm2 twisted pairs , overall shield
Shieldtinned copper braiding
Length0.3 m
Cable codeLi 9Y C 11Y 8 x 0,25 / Li Y CY 4 x 2 x 0,14
Mass149.11 g
Material
Connector 1
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfacegold plated (Au)
FlammabilityV-2
Connector 2
Screw connectionZinc diecast, nickel-plated
BodyTPU, black
Contact surfacegold plated (Au)
FlammabilityV-2
Connector 3
Screw connectionZinc diecast, nickel-plated
BodyZinc diecast, nickel-plated
SealNBR
Contact surfacegold plated (Au)
Cable
SheathingPUR / PVC
Core insulationPP / PVC
Flammabilityflame retardant

Classifications

SystemClasscode
ECLASS 13.027440106
ECLASS 12.027440106
ECLASS 11.027440112
ECLASS 10.0.127440112
ECLASS 9.027440106
ECLASS 8.027440312
ECLASS 5.127279201
ETIM 9.0EC002585
ETIM 8.0EC002585
ETIM 7.0EC002585
ETIM 6.0EC002585
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V23-G-T-0,3M-PUR-TP-V19/V19-G

Design / Simulation: V23-G-T-0,3M-PUR-TP-V19/V19-G

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP4502 KB

Associated Products: V23-G-T-0,3M-PUR-TP-V19/V19-G

Accessories
85.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

torque screwdriver (0.6 Nm)fa
77.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

plug-in cap M12fa
Modular universal holder for M12 connectorsfa
Label holder, Halogen-freefa
Label plate, Halogen-freefa
Marking rings for M12 connectors, various colorsfa