Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Y-Splitter V15S-YAND-V15/V15

V15S-YAND-V15/V15
  • Logical AND combination of the two sensor signals
  • Degree of protection IP67
  • UL Recognized Component
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V15S-YAND-V15/V15

Product Description
Y-Splitter M12 plug 5-pin to 2x M12 socket 4-pin A-coded
General specifications
Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 2
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins4
CodingA-coded
Connector 3
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating current4 A
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Approvals and certificates
UL approvalUL Recognized General purpose
Maximum permissible operating voltagemax. 30 V
Maximum permissible ambient temperaturemax. 80 °C (max. 176 °F)
UL File NumberE231213
Ambient conditions
Ambient temperature-25 ... 90 °C (-13 ... 194 °F)
Pollution degree3
Mechanical specifications
Plug connector
Tightening torque0.6 Nm
Loosening protectionavailable
Tool installationstraight knurling
Mating cyclesmin. 100
Degree of protectionIP65/IP67
Mass27 g
MountingMounting hole for M4 screw
Material
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyTPU
Contact surfaceNi/Au
FlammabilityV-2

Classifications

SystemClasscode
ECLASS 13.027440106
ECLASS 12.027440106
ECLASS 11.027440106
ECLASS 10.0.127440106
ECLASS 9.027440106
ECLASS 8.027440312
ECLASS 5.127279201
ETIM 9.0EC003558
ETIM 8.0EC002925
ETIM 7.0EC002925
ETIM 6.0EC002925
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V15S-YAND-V15/V15

Informative Literature: V15S-YAND-V15/V15

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Simplified Wiring on Mobile CranesENGPDF305 KB

Design / Simulation: V15S-YAND-V15/V15

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ42 KB

Approvals: V15S-YAND-V15/V15

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F)DOC-5225AALLPDF108 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6888ALLPDF108 KB

Associated Products: V15S-YAND-V15/V15

Accessories
85.00  USD

Contact Us

torque screwdriver (0.6 Nm)fa
77.00  USD

Contact Us

plug-in cap M12fa