Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Receptacles V15S-M16H-500

V15S-M16H-500
  • Rear/screw mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V15S-M16H-500

Product Description
Receptacles, M12/M16, 5-pin
General specifications
Connector 1
Connectionplug
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
Connector 2
Connectioncable end
Electrical specifications
Operating voltagemax. 60 V DC
Test voltage> 2000 V eff AC
Operating currentmax. 4 A
Volume resistance< 3 mΩ
Insulation resistancemin. 100 MΩ
Conformity
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
FlammabilityUL 94
Ambient conditions
Ambient temperature
Cable, fixed installation-40 ... 85 °C (-40 ... 185 °F)
Cable, flexing-25 ... 85 °C (-13 ... 185 °F)
Pollution degree3
Mechanical specifications
Plug connector
Mating cyclesmin. 100
Degree of protectionIP65 / IP67
Connectiontinned copper single leads,
∅1.2 ±0.07 mm
Cable
Number of cores5
Core cross section0.34 mm2
Cores colorCore 1: brown
Core 2: white
Core 3: blue
Core 4: black
Core 5: grey
Core construction7 x 0.25 mm ∅
AWG 22
Length500 mm
InstallationRear mounting M16 , tightening torque: 3 ... 4 Nm
Mass26.82 g
Material
Plug connector
Screw connectionZinc diecast, nickel-plated
SealFKM
Contact surfacegold plated (Au)
FlammabilityV-0
Cable
Core insulationTPE
General information
Scope of deliverylocknut included

Classifications

SystemClasscode
ECLASS 13.027440103
ECLASS 12.027440103
ECLASS 11.027440103
ECLASS 10.0.127440103
ECLASS 9.027440103
ECLASS 8.027440103
ECLASS 5.127279201
ETIM 9.0EC001121
ETIM 8.0EC001121
ETIM 7.0EC001121
ETIM 6.0EC002061
ETIM 5.0EC001121
UNSPSC 12.131251501

Details: V15S-M16H-500

Associated Products: V15S-M16H-500

Accessories
Nut, nickel-plated brassfa