Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Cable Glands, Metal, Barrier Glands for armored Cables CG.BA.M20.SS.S.16.K15

CG.BA.M20.SS.S.16.K15
  • For armored cables
  • Barrier gland
  • Stainless Steel
  • Thread M20
  • Seal silicone
  • Ex db, Ex eb and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Packaging unit: 15 pieces, without accessories

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  CG.BA.M20.SS.S.16.K15

Mechanical specifications
Cable typearmored cables
Clamping range (D)8 ... 15 mm
Thread typemetric ISO pitch 1.5 mm
Thread size (TD)M20
Degree of protectionIP66 / IP68
Material
Finishinherent color silver
Cable glandstainless steel
O-Ringsilicone
Seal insertsilicone
Mass
Individual componentapprox. 166 g
Packing unitapprox. 3.3 kg
Dimensions
Width across corners (D2)27 mm
Min. armor thickness0.8 mm
Max. armor thickness1.25 mm
Min. braiding thickness0.3 mm
Max. braiding thickness0.8 mm
Number of cores (CQ)max. 9
Core cross section, single-core cable (DS)1.5 ... 9.5 mm
Total core cross section, multi-core cables (DM)1.5 ... 9.5 mm
Total core cross section area (CC)max. 70.9 mm2
Length outside enclosure (H)61.5 mm
Width across flats (SW1)25 mm
Width across flats (SW2)25 mm
Width across flats (SW3)25 mm
Thread length (TL)16 mm
Total length (L)77.5 mm
Tightening torque
Nut torque at enclosure (SW1)60 Nm
Nut torque 2 (SW2)60 Nm
Nut torque 3 (SW3)25 Nm
Ambient conditions
Ambient temperature-60 ... 100 °C (-76 ... 212 °F)
Data for application in connection with hazardous areas
EU-type examination certificateCESI 18 ATEX 037X
MarkingEx-Hexagon II 2 GD
Ex db IIC Gb
Ex eb IIC Gb
Ex tb IIIC Db
International approvals
IECEx approvalIECEx CES 18.0030X
UKCA approvalCML 22 UKEX 1268X
CCC approval2021312313000454
Conformity
Degree of protectionEN 60529
CE marking0102
General information
Delivery quantity15
Scope of deliveryCable gland
pair of gloves
epoxy moulding compound
Brief instructions (1 copy)
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027140802
ECLASS 12.027140802
ECLASS 11.027144434
ECLASS 10.0.127144434
ECLASS 9.027144434
ECLASS 8.027149111
ECLASS 5.127149111
ETIM 9.0EC000441
ETIM 8.0EC000441
ETIM 7.0EC000441
ETIM 6.0EC000441
ETIM 5.0EC000441
UNSPSC 12.131181702

Details: CG.BA.M20.SS.S.16.K15

Product Documentation: CG.BA.M20.SS.S.16.K15

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Cable Glands Series CG.B*ENGPDF262 KB
Safety and Security Documentation
Instruction manualENGPDF161 KB
Safety data sheet Epoxy Putty 2122 HardenerENGPDF41 KB
Safety data sheet Epoxy Putty 2122 ResinENGPDF39 KB

Approvals: CG.BA.M20.SS.S.16.K15

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CCC Ex Certificate2021312313000454 (Bimed Teknik)ALLPDF1128 KB
CESI IECEx Certificate of ConformityIECEx CES 18.0030 XALLLINK---
Europe CESI II 2GDCESI 18 ATEX 037 XALLPDF375 KB
UK-Type Examination CertificateCML 22UKEX1268XALLPDF137 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4062AALLPDF271 KB
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F)DOC-6762ALLPDF156 KB