Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Cable Glands, Plastic CG.P*DS1.*.PA.*.*

CG.P*DS1.*.PA.*.*
  • For cables without armor
  • High impact-resistant polyamide material
  • Ex eb and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Very large clamping range due to double sealing insert
  • Versions with blue marking for use with Ex i circuits available
  • Full impact resistance of 7 J according to IEC/EN 60079-0 for the full range without limitations

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  CG.P*DS1.*.PA.*.*

Mechanical specifications
Cable typenon-armored cables
Clamping range (D)see data table
Thread typemetric ISO pitch 1.5 mm
Thread size (TD)see data table
Degree of protectionIP66 / IP68
Material
Finishinherent color black or inherent color black, cap nut blue
Cable glandhigh impact-resistant polyamide
Washer gasketflat chloroprene gasket
Seal insertchloroprene / neoprene or silicone
Masssee data table
Dimensionssee data table
Ambient conditions
Ambient temperaturechloroprene seal: -40 ... 70 °C (-40 ... 158 °F)
silicone seal: -60 ... 70 °C (-76 ... 158 °F)
sealing plugs: -60 ... 70 °C (-76 ... 158 °F)
Data for application in connection with hazardous areas
EU-type examination certificateIMQ 15 ATEX 006X
MarkingEx-Hexagon II 2 GD
Ex eb IIC Gb
Ex tb IIIC Db
International approvals
IECEx approvalIECEx IMQ 15.0001X
UKCA approvalCML 22 UKEX 31379X
INMETRO approvalDNV 20.0030 X
CCC approval2021312313000450
Conformity
Degree of protectionEN 60529
CE marking0102
General information
Scope of deliveryKnn - packing unit with multiple components: Cable glands , Brief instructions (1 copy)
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Accessories
Sealing plugssee data table

Classifications

SystemClasscode
ECLASS 13.027140802
ECLASS 12.027140802
ECLASS 11.027144434
ECLASS 10.0.127144434
ECLASS 9.027144434
ECLASS 8.027149111
ECLASS 5.127149111
ETIM 9.0EC000441
ETIM 8.0EC000441
ETIM 7.0EC000441
ETIM 6.0EC000441
ETIM 5.0EC000441
UNSPSC 12.131181702

Details: CG.P*DS1.*.PA.*.*

Function

The plastic cable glands CG.P*DS1 are designed in protection type Ex e in accordance with IEC/EN 60079-0 and IEC/EN 60079-7 for the use in Zone 1, Zone 2, Zone 21 and Zone 22 hazardous areas with non-armored cables.

They are made of special resistant polyamide and offer a variety of clamping ranges and thread lengths.

Variants with blue marking are available for identification of Ex i circuits.

Product Documentation: CG.P*DS1.*.PA.*.*

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Cable Glands CG.P*DS1.* / Stopping Plugs SP.PE.* / Sealing Plugs BP.*ENGPDF281 KB
Safety and Security Documentation
Instruction manualENGPDF156 KB

Approvals: CG.P*DS1.*.PA.*.*

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Brasil DNV GL BrasilDNV 20.0030 XALLPDF287 KB
CCC Ex Certificate2021312313000457 (Bimed Teknik)ALLPDF2426 KB
Europe IMQ Ex tb Ex ebIMQ 15 ATEX 006 XALLPDF1138 KB
IMQ IECEx Certificate of ConformityIECEx IMQ 15.0001XALLLINK---
UK-Type Examination CertificateCML 21UKEX31379XALLPDF137 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2242CALLPDF444 KB
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F)DOC-6766ALLPDF156 KB