Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Application | ||
---|---|---|
Description | inductive sensor with switching ball, floating up closing, normally open | |
Function and system design | ||
Equipment architecture | A measuring system consists of a float switch LFL1-**-Z* and a load switched in series. | |
Auxiliary energy | ||
Supply voltage | 6 ... 60 V DC | |
Current consumption | 4 ... 100 mA | |
Operating conditions | ||
Installation conditions | ||
Installation instructions | range of application and minimum length between mounting and float: ≥ 100 mm (4 inch), preferred for fuels, heating oils, oily fluids mounting: The float switch is mounted by means of a counter weight or rods (e. g. float switch combination) from the top. The pivot of the cable should always be horizontal. |
|
Process conditions | ||
Process temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Process pressure (static pressure) | ≤ 2 bar (29 psi) at 20 °C (68 °F) | |
Density | ≥ 0.6 g/cm3 | |
Mechanical specifications | ||
Degree of protection | IP68 | |
Mechanical construction | ||
Material | float: PP (Polypropylene) cable: PUR, highly flexible (2 x 0.50 mm2) |
System | Classcode |
---|---|
ECLASS 13.0 | 27200510 |
ECLASS 12.0 | 27200510 |
ECLASS 11.0 | 27200510 |
ECLASS 10.0.1 | 27200510 |
ECLASS 9.0 | 27200510 |
ECLASS 8.0 | 27200510 |
ECLASS 5.1 | 27200510 |
ETIM 9.0 | EC011178 |
ETIM 8.0 | EC011178 |
ETIM 7.0 | EC011178 |
ETIM 6.0 | EC001447 |
ETIM 5.0 | EC001447 |
UNSPSC 12.1 | 41111950 |