Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product LVL-A7-BG1A-E5V1-CG-EMS
Not available for purchase
Not available for purchase

Vibration Limit Switch LVL-A5-G1S-E5V1-CG-EMS

LVL-A5-G1S-E5V1-CG-EMS
  • Level limit switch for liquids
  • Process connection G1/2
  • Rugged stainless steel housing
  • External test option using test magnet
  • Highly visible status LEDs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LVL-A5-G1S-E5V1-CG-EMS

Product Description
Vibration Limit Switch
Application
Function principleThe tuning fork is brought to its resonance frequency by means of a piezoelectric drive. If the tuning fork is covered by liquid, this frequency changes. The electronics monitor the resonance frequency and indicate whether the tuning fork is freely vibrating or is covered by liquid.
Input characteristics
Measured variabledensity
Measuring rangemin. 0.7 g/cm3, other density (e. g. 0.5 g/cm3) settings on request
Auxiliary energy
Electrical connectionThis device may be used with any sequential circuit, as long as the circuit can support the electrical circuit values of the switching elements.
M12 x 1 connector
Supply voltage10 ... 35 V DC
Power consumption< 825 mW
Current consumption< 15 mA
Measurement accuracy
Reference operating conditionsambient temperature: 23 °C (296 K), process pressure: 1 bar, medium: water, medium density: 1,
medium temperature: 23 °C (296 K), installation from above/vertical, density setting: > 0.7 g/cm3
Measured value resolution< 0.5 mm
Measuring frequencyapprox. 1100 Hz in air
Maximum measured error13 mm ± 1 mm
Non-repeatability± 0.5 mm
Hysteresis3 mm ± 0.5 mm
Influence of ambient temperaturenegligible
Influence of medium temperature-29.6 x 10-3 mm/K
Influence of medium pressure-55.2 x 10-3 mm/bar
Switching timewhen covering the sensor approx. 0.5 s, when uncovering the sensor approx. 1.0 s
other switching times on request
Settling time< 2 s
Operating conditions
Installation conditions
Installation positionsee section mounting position
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Ambient temperature limitsderating from 90 °C (363 K) process temperature: reduction to max. 50 °C (323 K) ambient
derating from 90 °C (363 K) process temperature: reduction to max. 150 mA relay switching capacity
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Overvoltage protectedovervoltage category III
Process conditions
Medium temperature-40 ... 150 °C (-40 ... 302 °F) , see ambient temperature limits
Process pressure (static pressure)-1 ... 40 bar (-14.5 ... 580.2 psi)
State of aggregationliquid
Densitymin. 0.7 g/cm3 , other density setting on request
Viscositymax. 10000 mm2/s (10000 cSt)
Gas contentstagnant mineral water
Mechanical specifications
Degree of protectionIP66 / IP67
Mechanical construction
Mass270 g
Materialvibration fork, process connection and housing: stainless steel 1.4435/316L
connection: PSU
Certificates and approvals
ApplicationThe general authorization by the board of suveyors must be obtained for the site of installation.
It is accessible together with the technical description and the certificate from Pepperl+Fuchs.

Classifications

SystemClasscode
ECLASS 13.027200518
ECLASS 12.027200518
ECLASS 11.027200518
ECLASS 10.0.127200518
ECLASS 9.027200589
ECLASS 8.027200589
ECLASS 5.127200589
ETIM 9.0EC001447
ETIM 8.0EC001447
ETIM 7.0EC001447
ETIM 6.0EC001447
ETIM 5.0EC001447
UNSPSC 12.141111950

Details: LVL-A5-G1S-E5V1-CG-EMS

Product Documentation: LVL-A5-G1S-E5V1-CG-EMS

Language Selection:
Product informationLanguageFile TypeFile Size
TI364O, Technical information LVL-A*ENGPDF340 KB
Brief Instructions
KA213O, brief instructions LVL-A / KA213O, Kurzanleitung LVL-AALLPDF1685 KB
Operating instructions KA 141O, Weld-in adapter G1A (Z101) / Betriebsanleitung KA 141O, Einschweißadapter G1A (Z101)ALLPDF113 KB