Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product LVL-A7-BG4B-E5PU-CG-EMS
Not available for purchase
Not available for purchase

Vibration Limit Switch LVL-T1-G3S-E5PG-NA-EMS

LVL-T1-G3S-E5PG-NA-EMS
  • Level limit switch for liquids
  • Process connection G1A
  • Rugged stainless steel housing
  • External test option using test magnet
  • Due to its compact construction, it can be directly connected to a miniature contactor, magnet operated valve or programmable logic control (PLC)
  • Highly visible status LEDs

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LVL-T1-G3S-E5PG-NA-EMS

Application
Descriptionlevel limit switch for application in storage tank, stirring container and pipeline with liquids
Auxiliary energy
Electrical connectionoutput E5:
Should be used in conjunction with programmable logic controllers (PLC), positive signal on the sensor switch output (PNP).

The protective circuit is implemented in the connection.
Supply voltage10 ... 55 V DC
Current consumption< 15 mA
Measurement accuracy
Hysteresisapprox. 4 mm with vertical mounting
Operating conditions
Installation conditions
Installation positionany position , see section mounting position
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Process conditions
Medium temperature-40 ... 150 °C (-40 ... 302 °F)
Process pressure (static pressure)-1 ... 40 bar (-14.5 ... 580.2 psi)
Densitymin. 0.7 g/cm3
Viscositymax. 10000 mm2/s (10000 cSt)
Mechanical specifications
Degree of protectionIP65/IP67 with connector (PG11 cable gland)
Mechanical construction
Massapprox. 450 g
Materialprocess connection and vibration fork: stainless steel 1.4571/316Ti
housing: stainless steel 1.4404/316L
housing cover: PPSU
connector: PA
plug seal: Elastomer
flat seal ring for process connection G1A: elastomer fibre, asbestos-free, unaffected by oils, solvents, vapour, weak acids and alkalis

Classifications

SystemClasscode
ECLASS 13.027200518
ECLASS 12.027200518
ECLASS 11.027200518
ECLASS 10.0.127200518
ECLASS 9.027200589
ECLASS 8.027200589
ECLASS 5.127200589
ETIM 9.0EC001447
ETIM 8.0EC001447
ETIM 7.0EC001447
ETIM 6.0EC001447
ETIM 5.0EC001447
UNSPSC 12.141111950

Details: LVL-T1-G3S-E5PG-NA-EMS

Product Documentation: LVL-T1-G3S-E5PG-NA-EMS

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
KA035O, brief instructions LVL-T1 / KA035O Kurzanleitung LVL-T1ALLPDF322 KB