Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Valve connector, Form A to M12, 3+PE, Z-diode, PUR cable |
General specifications | ||
---|---|---|
Number of pins | 3 + PE | |
Connection 1 | Valve connector DIN | |
Construction type 1 | angled | |
Connection 2 | plug | |
Construction type 2 | straight | |
Threading 2 | M12 | |
Indicators/operating means | ||
LED green/yellow | Operating display | |
Electrical specifications | ||
Operating voltage | 24 V AC/DC | |
Operating current | max. 10 A | |
Volume resistance | < 10 mΩ | |
Ambient conditions | ||
Ambient temperature | -40 ... 80 °C (-40 ... 176 °F) Cable: -25 ... 80 °C (-13 ... 176 °F) |
|
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | Valve connector Form A | |
Material | ||
Contacts | CuZn ; CuSn | |
Body | PUR | |
Cable | PUR | |
Core insulation | PVC | |
Cable | ||
Sheath diameter | ∅ 5.7 mm | |
Bending radius | > 10 x cable diameter, moving | |
Color | black | |
Cores | (4 + 1) x 0.5 mm2 | |
Conductor construction | 16 x 0.2 mm ∅ | |
Length | 10 m | |
Mass | 461 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27060312 |
ECLASS 12.0 | 27060312 |
ECLASS 11.0 | 27060312 |
ECLASS 10.0.1 | 27060312 |
ECLASS 9.0 | 27060312 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAE | Language | File Type | File Size |
---|---|---|---|
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5035 | ALL | 280 KB |