Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Reflector REF-CLIP50HT

REF-CLIP50HT
  • Simple installation with snap-in fastener
  • With extended temperature range up to 110 °C (230 °F)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  REF-CLIP50HT

Product Description
Reflector, round ø 50 mm, snap-in, high temperature applications
General specifications
Construction typecircular
Ambient conditions
Ambient temperature-20 ... 110 °C (-4 ... 230 °F)
Mechanical specifications
MaterialPC
DimensionsDiameter: 50 mm
Diameter50 mm
MountingSnap-in

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: REF-CLIP50HT

Design / Simulation: REF-CLIP50HT

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP39 KB
CAD Portal / CAD PortalALLLINK---