Your technical, product, or application questions answered in one business day* by our team of experts.
! Please fill in all fields before submitting your question. Pepperl+Fuchs values your privacy. Please read our privacy policy.
* Pepperl+Fuchs makes every effort to provide an answer that is helpful and relevant to you. Your question is typically answered in one business day. Occasionally, an answer is delayed. In these cases, we are often researching your question, conferring with colleagues, or may route your question to another Pepperl+Fuchs location. You will be notified via e-mail regarding the status of your question.
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
REF-MA21
Product Description
Reflector with Micro-structure, round ø 20.6 mm, self-adhesive
Netlist price. Your individual price will be calculated during checkout.
In stock
Item 'MLV12-54-LAS/92/120' added to cart!
Laser retroreflective sensor, small design, polarization filter, 21 m detection range, laser red light, light/dark on, 2 PNP outputs, M12 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Objects can be reliably detected down to 0 mm: no blind zone, Resistant against noise: reliable operation under all conditionsfa
Laser retroreflective sensor for the detection of small parts, small design, polarization filter, 450 mm detection range, laser red light, light/dark on, push-pull output, test input, M12 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Reliable detection of minimum target sizes > 0.3 mm, Resistant against noise: reliable operation under all conditionsfa
Laser retroreflective sensor, small design, polarization filter, 21 m detection range, laser red light, light/dark on, push-pull output, test input, M12 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Objects can be reliably detected down to 0 mm: no blind zone, Resistant against noise: reliable operation under all conditionsfa
Laser retroreflective sensor, small design, polarization filter, 21 m detection range, laser red light, light/dark on, push-pull output, test input, fixed cable, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Objects can be reliably detected down to 0 mm: no blind zone, Resistant against noise: reliable operation under all conditionsfa
Laser retroreflective sensor for the detection of small parts, small design, polarization filter, 450 mm detection range, laser red light, light/dark on, push-pull output, test input, M8 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Reliable detection of minimum target sizes > 0.3 mm, Resistant against noise: reliable operation under all conditionsfa
Laser retroreflective sensor, small design, polarization filter, 21 m detection range, laser red light, light/dark on, push-pull output, test input, M8 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Objects can be reliably detected down to 0 mm: no blind zone, Resistant against noise: reliable operation under all conditionsfa