Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Reflector with micro-structure REF-MH78

REF-MH78
  • Mounting holes for simple installation
  • Micro-structure

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  REF-MH78

Product Description
Reflector with Micro-structure, hexagonal 78 mm x 61 mm, mounting holes
General specifications
Construction typehexagonal
Ambient conditions
Ambient temperature-30 ... 85 °C (-22 ... 185 °F)
Mechanical specifications
MaterialPMMA/ABS
Dimensions78 mm x 61 mm x 7 mm
Height78 mm
Width61 mm
Mountingmounting holes

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: REF-MH78

Design / Simulation: REF-MH78

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP113 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: REF-MH78

Accessory of

Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 1fa

197.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa

Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, analog output, terminal block, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 1fa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, infrared laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Version with infrared laser light, laser class 1, Version with IO-Link interfacefa
Laser retroreflective sensor for the detection of small parts, small design, polarization filter, 450 mm detection range, laser red light, light/dark on, push-pull output, test input, M12 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Reliable detection of minimum target sizes > 0.3 mm, Resistant against noise: reliable operation under all conditionsfa
Universal distance sensor, measurement to reflector, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Laser class 1, eyesafefa
Laser retroreflective sensor, small design, polarization filter, 21 m detection range, laser red light, light/dark on, push-pull output, test input, fixed cable, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Objects can be reliably detected down to 0 mm: no blind zone, Resistant against noise: reliable operation under all conditionsfa
402.00  USD

Contact Us

Laser retroreflective sensor, small design, polarization filter, 21 m detection range, laser red light, light/dark on, push-pull output, test input, M12 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Objects can be reliably detected down to 0 mm: no blind zone, Resistant against noise: reliable operation under all conditionsfa
Laser retroreflective sensor, small design, polarization filter, 21 m detection range, laser red light, light/dark on, push-pull output, test input, M8 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Objects can be reliably detected down to 0 mm: no blind zone, Resistant against noise: reliable operation under all conditionsfa
546.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Laser retroreflective sensor, small design, polarization filter, 21 m detection range, laser red light, light/dark on, 2 PNP outputs, M12 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Objects can be reliably detected down to 0 mm: no blind zone, Resistant against noise: reliable operation under all conditionsfa
Laser retroreflective sensor for the detection of small parts, small design, polarization filter, 450 mm detection range, laser red light, light/dark on, push-pull output, test input, M8 plug, Series of sensors in a widely used standard housing, Visible red light, pulsed LASER light, Precision: high degree of repeatability thanks to small light spot, Reliable detection of minimum target sizes > 0.3 mm, Resistant against noise: reliable operation under all conditionsfa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa
Laser retroreflective sensor, Medium design with versatile mounting options, DuraBeam Laser Sensors - durable and employable like an LED, Extended temperature range
-40 °C ... 60 °C, High degree of protection IP69K, IO-Link interface for service and process datafa