Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Reflector with micro-structure REF-MH23-2

REF-MH23-2
  • Micro-structure
  • Mounting holes for simple installation
  • High switch point accuracy due to 5 mm aperture

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  REF-MH23-2

Product Description
Reflector with Micro-structure, rectangular 23 mm x 14 mm, diagonal mounting hole
General specifications
Construction typerectangular
Tripel heightapprox. 0.9 mm
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
MaterialPMMA/ABS
Dimensions23 mm x 14 mm x 4.9 mm
Height23 mm
Width14 mm
Mountingmounting holes

Classifications

SystemClasscode
ECLASS 13.027273601
ECLASS 12.027273601
ECLASS 11.027273601
ECLASS 10.0.127273601
ECLASS 9.027273601
ECLASS 8.027279203
ECLASS 5.127279203
ETIM 9.0EC002467
ETIM 8.0EC002467
ETIM 7.0EC002467
ETIM 6.0EC002467
ETIM 5.0EC002467
UNSPSC 12.139111818

Details: REF-MH23-2

Design / Simulation: REF-MH23-2

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP59 KB
CAD Portal / CAD PortalALLLINK---

Associated Products: REF-MH23-2

Accessory of
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, dark on, DC version, PNP output, M8 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, dark on, DC version, PNP output, M8 plug, No controls, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Full metal thread mounting, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Full metal thread mounting, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Full metal thread mounting, Very bright, highly visible light spotfa
106.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Full metal thread mounting, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, M8 plug, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indicationfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, M8 plug, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indicationfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, M8 plug, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indicationfa
Retroreflective sensor with polarization filter, plastic housing, 3 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, M8 plug, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indicationfa
106.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, M8 plug, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indicationfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spot, Full metal thread mountingfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, PNP output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spot, Full metal thread mountingfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Full metal thread mounting, Very bright, highly visible light spotfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, dark on, DC version, NPN output, fixed cable with 5-pin connector, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spot, Full metal thread mountingfa
Retroreflective sensor with polarization filter, plastic housing, 3 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spot, Full metal thread mountingfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spot, Full metal thread mountingfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, fixed cable, Miniature design, Easy to use, Clearly visible LEDs for Power ON, switching state and weak signal indication, Very bright, highly visible light spot, Full metal thread mountingfa
Retroreflective sensor with polarization filter, plastic housing, 5 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, M8 plug, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indicationfa
Retroreflective sensor with polarization filter, plastic housing, 3 m detection range, red light, sensitivity adjuster, light/dark on, DC version, NPN output, M8 plug, Miniature design, Easy to use, Very bright, highly visible light spot, Full metal thread mounting, Clearly visible LEDs for Power ON, switching state and weak signal indicationfa