Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Vibration Limit Switch LVL-M2

LVL-M2
  • Limit switch for liquids
  • Large selection of process connections: universal use
  • Wide variety of electronic modules (e. g., relay, thyristor signal output): the right connection for every process control system
  • No calibration: quick and low-cost start up
  • No mechanically moving parts: maintenance-free, no wear, long operating life
  • Monitoring of the vibrating fork for damage: guaranteed function
  • PROFIBUS PA protocol: commissioning and maintenance quick and easy
  • Up to SIL 2 acc. to IEC/EN 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LVL-M2

General specifications
Function principlelimit detection
Maximum or minimum detection in tanks or pipelines containing all types of liquids including use in explosion hazardous areas. Particularly suited to very aggressive liquids thanks to high degree of corrosion protection.
Measuring methodThe forks of the sensors vibrate at their intrinsic frequency. This frequency is reduced when covered with liquid.
The change in frequency then activates the limit switch.
Construction typedevice with extension tube
SeriesVibracon LVL-M2
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
Rated voltageelectronic insert FEL50A (PA): 9 ... 32 V DC
electronic insert FEL51 (AC): 253 V AC, 50/60 Hz
electronic insert FEL52 (E5): 10 ... 55 V DC
electronic insert FEL54 (WA): 19 ... 253 V AC, 50/60 Hz or 19 ... 55 V DC
electronic insert FEL55 (SI): 11 ... 36 V DC, PLC
electronic insert FEL56 (N1), FEL58 (N2): isolating amplifier acc. to EN 60947-5-6 (NAMUR)
Current consumptionelectronic insert FEL52 (E5): max. 15 mA
Power consumptionelectronic insert FEL52 (E5): max. 0.83 W
electronic insert FEL54 (WA): max. 1.3 W
Electrical specifications
Surge protectionelectronic insert FEL51 (AC), electronic insert FEL52 (E5), electronic insert FEL54 (WA), electronic insert FEL55 (SI): overvoltage category III
Input
Switching pointsee section switch point
Measured variablelimit level (limit value)
Measurement rangedepends on mounting point
Output
Switching delaywhen fork is covered: approx. 0.5 s, when fork is exposed: approx. 1.0 s (other switching times on request)
additionally configurable for PROFIBUS PA (electronic insert FEL50A (PA)): 0.5 ... 60 s
Switch behaviourswitch-over for minimum/maximum residual current safety on electronic insert
MAX = maximum safety:
The output switches to the power fail response when the fork is covered.
for use with overspill protection for example
MIN = minimum safety:
The output switches to the power fail response when the fork is exposed.
for use with dry running protection for example
When switching on the power supply the output assumes the alarm signal. After max. 2 s it assumes the correct switching mode.
Directive conformity
Electromagnetic compatibility
Directive 89/336/EECEN 61326
If the fork tines are joined together on account of build-up, the useful signal is attenuated to such an extent that the original EMC values can no longer be completely observed (EN 61000-4-3 electromagnetic fields,
EN 61000-4-6 HF coupling).
Low voltage
Directive 73/23/EECEN 61010-1
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Vibration resistanceEN 60068-2-6
Climate classDIN EN 60068-2-38/IEC 68-2-38
Input characteristics
Medium densityadjustment on the electronic insert > 0,5 g/cm3 or > 0,7 g/cm3 (other on request)
Measurement accuracy
Reference operating conditionsambient temperature: 23 °C (73.4 °F), medium temperature: 23 °C (73.4 °F),
product density: 1 g/cm3 (water), viscosity: 1 mm2/s, medium pressure pe: 0 bar,
sensor mounting: vertical from above, density switch: to > 0.7 g/cm3
Maximum measured errormax. ± 1 mm, specified by mounting position
Non-repeatability0.1 mm
Hysteresisapprox. 2 mm
Influence of medium densitymax. +4.8 ... -3.5 mm (0.5 ... 1.5 g/cm3)
Influence of medium temperaturemax. +1.4 ... -2.8 mm (-40 ... 150 °C (-40 ... 302 °F))
Influence of medium pressuremax. 0 ... -2.5 mm (-1 ... 64 bar)
Operating conditions
Installation conditions
Installation positionwith short pipe (up to 500 mm (19.7 inch)) any position, with long pipe vertical
Process conditions
Medium temperature-50 ... 150 °C (-58 ... 302 °F) , exceptions see process connections
Medium pressurepe = -1 ... 64 bar (-14.5 ... 928.3 psi) over the entire temperature range , exceptions see process connections
Test pressuremax. 100 bar (1.5 times the medium pressure pe), no function during test pressure, burst pressure of diaphragm 200 bar
Thermal shock resistancemax. 120 °C/s (max. 120 K/s)
State of aggregationliquid
Densitymin. 0.5 g/cm3 (compact housing 0.7 g/cm3), other density settings on request
Viscositymax. 10000 mm2/s (max. 10000 cSt)
Solid contents< ∅5 mm
Ambient conditions
Ambient temperature-50 ... 70 °C (-58 ... 158 °F) , function with reduced data values
see section ambient temperature
Storage temperature-50 ... 80 °C (-58 ... 176 °F)
Vibration resistance10 ... 50 Hz, 0.15 mm, 100 cycles
Mechanical specifications
Degree of protectionpolyester, steel, and aluminum housing: IP66/IP67
compact housing:
- IP65 with valve connector PG11 or 1/2NPT
- IP66/IP68 with M12 x 1 connector without LEDs (1.4435/316L)
- IP69K with M12 x 1 connector with LEDs (1.4435/316L)
Connectionelectronic inserts: cross section max. 2.5 mm2, lace in end splice in acc. with DIN 46228
ground lead in housing: cross section max. 2.5 mm2
external equipotential bonding: cross section 4 mm2
Materialwetted parts:
- process connection and extension tube: 1.4435/316L or 2.4610/Alloy C4
- vibration fork: 1.4435/316L or 2.4610/Alloy C4
- flat seal for process connection G2* or G3*: elastomer fibre, asbestos-free
housings:
- polyester housing: PBT-FR with PBT-FR cover or with PA12 cover with sight glass, cover seal: EPDM
- stainless steel housing: 1.4435/316L, cover seal: silicone
- aluminum housing: EN-AC-AlSi10Mg, plastic-coated, cover seal: EPDM
- compact housing with valve connector or M12 connector: 1.4435/316L
cable gland: polyamide or brass, nickel-plated
temperature spacer: 1.4435/316L
flameproof bushing: 1.4435/316L
Surface qualityRa < 3.2 µm/80 grit: length, spacer, bushings *A, *B, *E
Mass600 g , basic weight: compact sensor, electronic insert, stainless steel housing, process connection G2*, additional weight is dependent on housing and process connection
process connections:
- A31 1000 g, A4* 1200 g, A5* 1500 g, A6* 2400 g, A72 4800 g, A81 4900 g, A82 6800 g, A91 7000 g,
A92 11,5 kg, A93 17,3 kg
- - C45 1400 g, C51 1200 g, C71 1600 g, C75 3200 g, C95 5900 g, CA3 5600 g
- D45 1400 g, D51 1200 g, D71 1600 g, D75 3200 g, D95 5900 g, DA3 5600 g
- F45 1400 g, F51 1200 g, F55 2000 g, F61 1400 g, F65 2400 g, F71 1600 g, F75 3200 g, F7F 2600 g,
F81 2400 g, F85 4300 g, F93 4800 g, F95 5900 g, FA3 5600 g, FA5 7500 g
- G3* 200 g
- J13 no information, J16 no information, J17 1700 g, J19 no information, J1A no information, J1C 1700 g
- N3* 200 g, N75 2900 g
- R3* 200 g
- T51 no information, T61 100 g
extension tube, tempeprature spacers, flameproof bushings:
- B* 900 g/m, C* 2300 g/100 inch
- D* 100 g
- J* 900 g/m and 600 g, K* 2300 g/100 inch and 600 g
- L* 700 g
- R* 900 g/m and 700 g, S* 2300 g/100 inch and 700 g
- T* 800 g
Dimensionshousing: diameter max. 85 mm, height max. 173 mm
temperature separator, flameproof bushing: additional length L 140 mm
process connection: length L 66.5 ... 80 mm
extension: length type II, for vertical installation from above same switching point as
Vibracon LVL1, LVL2
vibration fork: width 17.5 mm, fork width 10 mm, length 25 mm
Process connection- cylindrical thread G3/4A, G1A to DIN ISO 228/1 with flat seal to DIN 7603
- conical thread R3/4, R1 to DIN 2999, part 1
- conical thread 3/4NPT, 1NPT to ANSI B 1.20.1
- flush-mounted with welding sleeve to factory standard (G3/4A, G1A)
- Triclamp 1-1/2 inch, 2 inch to ISO 2852
- flanges to EN 1092-1 from DN25, to ANSI B 16.5 from 1 inch, to JIS B 2238 (RF) from DN25
For further information see type code.
Data for application in connection with hazardous areas
EU-type examination certificatesee instruction manuals (SI)
International approvals
FM approvalsee control drawings (ZD)
CSA approvalsee control drawings (ZD)
IECEx approvalsee instruction manuals (SI)
Indication and operation
Display elementselectronic inserts:
- electronic inserts FEL50 A (PA), FEL58 (N2): green LED, yellow LED
- electronic inserts FEL51 (AC), FEL52 (E5), FEL54 (WA), FEL55 (SI), FEL56 (N1): green LED, red LED
compact housings:
compact housing with valve connector
- electronic version FEL51 (AC), FEL52 (E5): green LED, red LED
- electronic version FEL58 (N2): green LED, yellow LED
compact housing with M12 x 1 round connector without LEDs
- electronic version FEL52 (E5): green LED, yellow LED, red LED
- electronic version FEL58 (N2): green LED, yellow LED
compact housing with M12 x 1 round connector with LEDs
- electronic version FEL52 (E5): green LED, two yellow LEDs
Control elementselectronic insert FEL50A (PA): 8 switches for device address setting
electronic inserts FEL51 (AC), FEL52 (E5), FEL54 (WA), FEL55 (SI), FEL56 (N1): two switches for fail-safe mode and density change
electronic insert FEL58 (N2): two switches for fail-safe mode and density change and one test button interrupts lead
Function testcompact housing: function test with test magnet
electronic versions FEL51 (AC), FEL52 (E5) and FEL58 (N2): During the test, the current state of the electronic switch is reversed.
Certificates and approvals
Overspill protectionsee approval (ZE)
General information
Supplementary documentationtechnical information (TI)
manuals, brief instructions (BA, KA)
instruction manuals (SI)
control drawings (ZD)
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027200518
ECLASS 12.027200518
ECLASS 11.027200518
ECLASS 10.0.127200518
ECLASS 9.027200589
ECLASS 8.027200589
ECLASS 5.127200589
ETIM 9.0EC001447
ETIM 8.0EC001447
ETIM 7.0EC001447
ETIM 6.0EC001447
ETIM 5.0EC001447
UNSPSC 12.141111950

Details: LVL-M2

Function

The device is a level limit switch for use in all liquids.

  • for temperature from -50 °C to +150 °C

  • for pressures up to 64 bar

  • for viscosities up to 10000 mm 2/s

  • for densities up to 0.5 g/cm 3 or 0.7 g/cm 3 (other settings available on request)

The function is not affected by flow, turbulence, bubbles, foam, vibration, bulk solids content or build-up, the device is thus the ideal substitute for float switches.

The device is available with extension tube up to 3 m (up to 6 m on request).

High corrosion-resistant Alloy C4 (2.4610) is available for the vibration fork and process connection for applications in very aggressive liquids.

Devices with protection Ex ia and Ex d are available for use in explosion hazardous areas.

Product Documentation: LVL-M2

Language Selection:
Product informationLanguageFile TypeFile Size
TI328O, Technical information LVL-M*ENGPDF1102 KB
Brief Instructions
KA143O, brief instructions LVL-M* / KA143O, Kurzanleitung LVL-M*ALLPDF1425 KB
KA220O, brief instructions LVLM*H Compact housing / KA220O, Kurzanleitung LVLM*H KompaktgehäuseALLPDF1111 KB
Instruction Manual Weld-in socket / Betriebsanleitung EinschweißmuffeALLPDF113 KB
Operating instructions KA 141O, Weld-in adapter G1A (Z101) / Betriebsanleitung KA 141O, Einschweißadapter G1A (Z101)ALLPDF113 KB
Operating instructions KA 142O, Weld-in socket G¾A (Z100) / Betriebsanleitung KA 142O, Einschweißmuffe G¾A (Z100)ALLPDF121 KB
Operating instructions KA 152O, Sliding sleeve G1½A (Z121), 1½ NPT (Z123) / Betriebsanleitung KA 152O, Schiebemuffe G1½A (Z121), 1½ NPT ( Z123)ALLPDF413 KB
Operating instructions KA153O, High pressure sliding sleeve G1A (Z124, Z125), 1 NPT (Z128, Z129) / Betriebsanleitung KA153O, Hochdruck-Schiebemuffe G1A (Z124, Z125), 1 NPT (Z128, Z129)ALLPDF753 KB
Operating instructions KA154O, High pressure sliding sleeve G1½A (Z126, Z127), 1½ NPT (Z130, Z131) / Betriebsanleitung KA154O, Hochdruck-Schiebemuffe G1½A (Z126, Z127), 1½ NPT (Z130, Z131)ALLPDF747 KB
Operating instuctions KA 151O, Sliding sleeve G1 (LVL-Z120), 1 NPT (LVL-Z122) / Betriebsanleitung KA 151O, Schiebemuffe G1 (LVL-Z120), 1 NPT (LVL-Z122)ALLPDF416 KB
Safety and Security Documentation
SI00063O, Instruction manual LVL-M** NAMURENGPDF460 KB
SI00064O, Instruction manual LVL-M** NAMURENGPDF404 KB
SI00031O, Instruction manual LVL-M**ENGPDF376 KB
SI00182O, Instruction manual LVL-MXXENGPDF983 KB
Manuals
BA141O, Manual Electronic insert FEL50 A (PA)ENGPDF680 KB

Approvals: LVL-M2

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada CSACoC 212978ALLPDF251 KB
DEKRA Ex ib IECEx Certificate of Conformity Ex iaIECEx DEK 16.0077XALLLINK---
DEKRA IECEx Certificate of Conformity Ex dIECEx DEK 17.0006ALLLINK---
Europe DEKRA ATEX Ex dDEKRA 17 ATEX 0021ALLPDF4207 KB
Europe KEMA ATEX Category 1 GKEMA 01 ATEX 1147XALLPDF520 KB
Europe KEMA ATEX Category 1/2 D ATEX Category 1/2 GKEMA 01 ATEX 1089ALLPDF2448 KB
Europe Pepperl+Fuchs ATEX Category 3PF18CERT4471ALLPDF294 KB
Pepperl+Fuchs Declaration of Conformity Functional SafetyP+F SIL DoC - LVL-M FEL58ALLPDF46 KB
Pepperl+Fuchs Declaration of Conformity Functional SafetyP+F SIL DoC - LVL-M FEL56ALLPDF43 KB
Pepperl+Fuchs Declaration of Conformity Functional SafetyP+F SIL DoC - LVL-M FEL54ALLPDF50 KB
Pepperl+Fuchs Declaration of Conformity Functional SafetyP+F SIL DoC - LVL-M FEL52ALLPDF44 KB
Pepperl+Fuchs Declaration of Conformity Functional SafetyP+F SIL DoC - LVL-M FEL51ALLPDF48 KB
Pepperl+Fuchs Declaration of Conformity Functional SafetyP+F SIL DoC - LVL-M FEL55ALLPDF43 KB
Control Drawings
Layout Drawings   ENGPDF656 KB
Layout Drawings   ENGPDF120 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2198BALLPDF234 KB
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3917ALLPDF244 KB
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3822AALLPDF240 KB
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2215DALLPDF269 KB
Contamination Declaration
Contamination declaration / Kontaminationserklärung   ALLPDF137 KB

Software: LVL-M2

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
GSD / GSDZIP5 KB

Associated Products: LVL-M2

Accessories
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Download from Pepperl+Fuchs websitepa
Device DTM, For level devices, Frame application, like e. g. PACTware, must be installed separatelypa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.