Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

IO-Link converter ICA-AO-I/U-IO-V1

ICA-AO-I/U-IO-V1
  • IO-Link interface
  • IP67
  • Analog output cab be parameterized (current/voltage)
  • Current output can be parameterized as 0 … 20 mA/4 … 20 mA
  • Voltage output can be parameterized as -10 … 10 V/0 … 10 V

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ICA-AO-I/U-IO-V1

Product Description
IO-Link converter with analog output (current/voltage)
General specifications
UL File NumberE223772
Functional safety related parameters
MTTFd246 a
Indicators/operating means
LED 1Device status, diagnostics
LED 2IO-Link status
Electrical specifications
Rated operating voltage18 ... 30 V
Nominal voltage24 V DC
Nominal current230 mA
Current consumptiontyp. 30 mA
Surge protectionCategory II
Interface
Interface typeIO-Link
IO-Link revision1.1
Device ID0x0F0502 (984322)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.3 ms
Process data width16 bits / 2 bytes
SIO mode supportno
Compatible master port typeA, B
Output
Number/Type1 analog output for actuators with analog input
ResolutionADC: 24 bit
Process data: 16 bit
Accuracy0.1 % FS at 25 °C
Measuring rangeCurrent output or voltage output, configurable:
0 mA…20 mA
4 mA…20 mA
0 V…10 V
-10 V…10 V
Sensor supply17 … 29.8 V DC
≤ 200 mA
Output filterAverage determination of process data, parameterizable
Temperature influence45 ppm/°K
Sampling ratemax. 200 Hz
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005, EN 61000-6-4:2007+A1:2011
Standard conformity
Degree of protectionEN 60529:2000
Fieldbus standardIEC 61131-9 / IO-Link V1.1
Emitted interferenceEN 61000-6-4
Noise immunityEN 61000-4-2, EN 61000-4-3, EN 61000-4-4, EN 61000-4-6
Shock resistanceEN 60068, Part 2-6, Part 2-27
Ambient conditions
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 85 %
Climatic conditionsClimatic class 3K3
Altitude0 ... 2000 m
Shock and impact resistance50 g, 11 ms, all axes
Pollution degree3
Mechanical specifications
Degree of protectionIP67
ConnectionIO-Link M12, A-coded
Input M12, A-coded
Material
ContactsZinc, CuNi plated
HousingPlastic PC + PBT
Mass44 g
Dimensions
Height32.3 mm
Width15 mm
Length77.2 mm
Construction typeField housing

Classifications

SystemClasscode
ECLASS 13.027242601
ECLASS 12.027242601
ECLASS 11.027242601
ECLASS 10.0.127242601
ECLASS 9.027242601
ECLASS 8.027242601
ECLASS 5.127242601
ETIM 9.0EC001597
ETIM 8.0EC001597
ETIM 7.0EC001597
ETIM 6.0EC001597
ETIM 5.0EC001597
UNSPSC 12.132151705

Details: ICA-AO-I/U-IO-V1

Product Documentation: ICA-AO-I/U-IO-V1

Language Selection:
ManualsLanguageFile TypeFile Size
Manual ICA-AI-I/U-IO-V1 and ICA-AO-I/U-IO-V1ENGPDF1460 KB
Parameter Information
Parameterdatenblatt / Parameter DatasheetENGPDF392 KB

Design / Simulation: ICA-AO-I/U-IO-V1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1522 KB
CAD Portal / CAD PortalALLLINK---

Approvals: ICA-AO-I/U-IO-V1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
IO-Link Manufacturer DeclarationCERT-6084AALLPDF174 KB
US CA ULCoC E223772 RepRef E223772-20171113ALLPDF441 KB
Declaration of Conformity
EU-Declaration of conformityTDOC-5028BENGENGPDF196 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6905ALLPDF106 KB

Software: ICA-AO-I/U-IO-V1

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
IODD for ICA-AO-I/U-IO / IODD für ICA-AO-I/U-IOV1.01.000 / 2023-12-14ZIP159 KB

Associated Products: ICA-AO-I/U-IO-V1

Accessory of

476.00  USD

Contact Us

Ethernet IO-Link module with eight IO-Link portsfa

476.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ethernet IO-Link module with 8 inputs/outputsfa
693.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET and Modbus IO-Link master with 4 x IO-Link Class A and 4 x IO-Link Class B portsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputs, DIN rail, push-in terminalsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, push-in connectorsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputs, DIN rail, screw terminalfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, screw terminalfa
Ethernet IO-Link master with PROFINET S2 redundancyfa
Ethernet IO-Link module with 4x Class A and 4x Class B IO-Link portsfa
EtherNet/IP IO-Link master with 8 inputs/outputsfa
547.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ethernet IO-Link module with 8 inputs/outputsfa
693.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

EtherNet/IP and Modbus IO-Link master with 4 x IO-Link Class A and 4 x IO-Link Class B portsfa
Firmware variant from ICE3-8IOL-G65L-V1D with Modbus enabled by defaultfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputsfa
Accessories
85.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

torque screwdriver (0.6 Nm)fa
77.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

plug-in cap M12fa
420.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

IO-Link master, supply via USB port or separate power supply, LED indicators, M12 plug for sensor connectionfa
IIoT Starter Kit

Connect your factory floor sensors to the cloud and start your digital transformation with the new IIoT starter kits.