Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Termination Board HiCTB16-TRX-RSC-SP-DI16-NEX

HiCTB16-TRX-RSC-SP-DI16-NEX
  • System board for Schneider Electric, Tricon CX series by Triconex
  • For 32-channel (16+16) DI card 3506X
  • For 16 modules
  • 24 V DC supply
  • Recommended modules: HiC2821 (DI), HiC2841 (DI), HiC2853R6 (DI)
  • Field side: spring terminals, black
  • Control side: ELCO socket, 56-pin

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiCTB16-TRX-RSC-SP-DI16-NEX

Supply
ConnectionX20: terminals 3, 5(+); 4, 6(-)
Nominal voltage24 V DC , in consideration of rated voltage of used isolators
Voltage drop0.9 V , voltage drop across the series diode on the termination board must be considered
Ripple≤ 10 %
Fusing4 A , in each case for 16 modules
Power dissipation≤ 500 mW , without modules
Reverse polarity protectionyes
Redundancy
SupplyRedundancy available. The supply for the isolators is decoupled, monitored and fused.
Fault indication output
ConnectionX20: terminals 1(+), 2(-)
Output typevolt-free transistor output , not short-circuit protected , not overload protected
Rated voltage30 V DC
Rated current100 mA
Signal levelno fault: (external voltage) - 1 V max. for 100 mA (Tamb = 25 °C (77 °F))
power supply fault: blocked output (off-state current ≤ 10 µA)
Indicators/settings
Display elementsLED PWR1 (termination board power supply), green LED
LED PWR2 (termination board power supply), green LED
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2017
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP20
Connection
Field side4 spring terminals per module , black
Control sideELCO socket, 56-pin
Supplypluggable spring terminals , black
Fault outputpluggable spring terminals , black
Core cross sectionspring terminals 0.25 ... 1.5 mm2 (24 ... 16 AWG)
Materialhousing: polycarbonate, 10 % glass fiber reinforced
Massapprox. 665 g
Dimensions216 x 200 x 163 mm (8.5 x 7.9 x 6.42 inch) (W x H x D) , depth including module assembly
Height200 mm
Width216 mm
Depth163 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: HiCTB16-TRX-RSC-SP-DI16-NEX

Function

The function of the termination board and the system connector pin assignment is exactly fitted to the requirements of the Triconex Tricon CX system.

The signal is output to the safety instrumented system via the system connector.

Information about missing supply voltage of the isolated barriers is available for the system at the volt-free transistor output.

The termination board has a robust glass fiber reinforced plastic housing.

The termination board is mounted in the switch cabinet on a 35 mm DIN mounting rail according to EN 60175.

Product Documentation: HiCTB16-TRX-RSC-SP-DI16-NEX

Language Selection:
Product informationLanguageFile TypeFile Size
Pinout TableENGPDF138 KB
Brief Instructions
Brief instructionsENGPDF3237 KB
Safety and Security Documentation
Instruction manualENGPDF40 KB
Manuals
System ManualENGPDF5438 KB

Design / Simulation: HiCTB16-TRX-RSC-SP-DI16-NEX

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP16364 KB

Approvals: HiCTB16-TRX-RSC-SP-DI16-NEX

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
China SITIIAS CCC Ex Certificate2021322308004238 (Singapore)ALLPDF1842 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4807ALLPDF41 KB

Associated Products: HiCTB16-TRX-RSC-SP-DI16-NEX

Accessories
For HiC Termination Boards, 1 piece for 8-position Termination Board, 2 pieces for 16-position Termination Boardpa