Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Termination Board HiCTB16-TRX-RAC-PL-DO16

HiCTB16-TRX-RAC-PL-DO16
  • System board for Schneider Electric, Tricon CX series by Triconex
  • TAN48 approval
  • For 32-channel (16+16) DO card 3626X
  • For 16 modules
  • Recommended modules: HiC2871A (DO), HiC2873 (DO), HiC2883 (DO), HiC5861 (DO), HiC5863 (DO)
  • 24 V DC supply
  • Hazardous area: pluggable screw terminals, blue
  • Non-hazardous area: ELCO socket, 56-pin

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiCTB16-TRX-RAC-PL-DO16

Supply
ConnectionX20: terminals 3, 5(+); 4, 6(-)
Nominal voltage24 V DC , in consideration of rated voltage of used isolators
Voltage drop0.9 V , voltage drop across the series diode on the termination board must be considered
Ripple≤ 10 %
Fusing4 A , in each case for 16 modules
Power dissipation≤ 500 mW , without modules
Reverse polarity protectionyes
Redundancy
SupplyRedundancy available. The supply for the isolators is decoupled, monitored and fused.
Fault indication output
ConnectionX20: terminals 1(+), 2(-)
Output typevolt-free transistor output , not short-circuit protected , not overload protected
Rated voltage30 V DC
Rated current100 mA
Signal levelno fault: (external voltage) - 1 V max. for 100 mA (Tamb = 25 °C (77 °F))
power supply fault/module fault: blocked output (off-state current ≤ 10 µA)
Indicators/settings
Display elementsLED PWR1 (termination board power supply), green LED
LED PWR2 (termination board power supply), green LED
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2017
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP20
Connection
Field sideexplosion hazardous area: pluggable screw terminals , blue
Control sidenon-explosion hazardous area: ELCO socket, 56-pin
Supplypluggable screw terminals , black
Fault outputpluggable screw terminals , black
Core cross sectionscrew terminals 0.25 ... 2.5 mm2 (24 ... 12 AWG)
Materialhousing: polycarbonate, 10 % glass fiber reinforced
Massapprox. 770 g
Dimensions216 x 200 x 163 mm (8.5 x 7.9 x 6.42 inch) (W x H x D) , depth including module assembly
Height200 mm
Width216 mm
Depth163 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateCESI 06 ATEX 022
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
Non-hazardous area
Maximum safe voltage250 V (Attention! Um is no rated voltage.)
Galvanic isolation
Field circuit/control circuitsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 50303:2000
International approvals
UL approvalE106378
Control drawing116-0327
IECEx approval
IECEx certificateIECEx CES 06.0003
IECEx marking[Ex ia Ga] IIC
[Ex ia Da] IIIC
[Ex ia Ma] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210101
ECLASS 11.027210101
ECLASS 10.0.127210101
ECLASS 9.027210101
ECLASS 8.027210101
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: HiCTB16-TRX-RAC-PL-DO16

Function

The function of the termination board and the system connector pin assignment is exactly fitted to the requirements of the Triconex Tricon CX system.

The signal is output to the safety instrumented system via the system connector.

Information about missing supply voltage of the isolated barriers is available for the system at the volt-free transistor output.

Wiring faults from the field side will be reported via the volt-free transistor output, if this function is supported by the isolators.

The termination board has a robust glass fiber reinforced plastic housing.

The termination board is mounted in the switch cabinet on a 35 mm DIN mounting rail according to EN 60175.

Product Documentation: HiCTB16-TRX-RAC-PL-DO16

Language Selection:
Product informationLanguageFile TypeFile Size
Pinout TableENGPDF141 KB
Brief Instructions
Brief instructionsENGPDF3237 KB
Safety and Security Documentation
Instruction manualENGPDF161 KB
Manuals
System ManualENGPDF5438 KB

Design / Simulation: HiCTB16-TRX-RAC-PL-DO16

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP16364 KB

Approvals: HiCTB16-TRX-RAC-PL-DO16

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Brasil TUV Rheinland BrazilTÜV 14.0084 XALLPDF1194 KB
CESI IECEx Certificate of ConformityIECEx CES 06.0003ALLLINK---
China SITIIAS CCC Ex Certificate2021322308004238 (Singapore)ALLPDF1842 KB
Europe CESI ATEX Category (1) GD ATEX Category (M1)CESI 06 ATEX 022ALLPDF869 KB
India PESO (India) CCOEA/P/HQ/KA/104/5881 (P508977)ALLPDF100 KB
South Africa MASCMASC MS/17-0855ALLPDF869 KB
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC E106378 RepRef E106378-20100930ALLPDF478 KB
Declaration of Conformity
EU Declaration of Conformity (P+F)TDOC-4840BENGENGPDF183 KB

Associated Products: HiCTB16-TRX-RAC-PL-DO16

Matching System Components
1-channel isolated barrier, 24 V DC supply (bus or loop powered), Output 45 mA at 12 V DC, Line fault transparency (LFT), Test pulse immunity, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Line fault transparency, Filter, Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V bus powered via Termination Board
19 ... 30 V loop powered via input , reverse polarity protected, Type: logic inputpa
Accessories
For HiC Termination Boards, 1 piece for 8-position Termination Board, 2 pieces for 16-position Termination Boardpa
1-channel isolated barrier, 24 V DC supply (bus or loop powered), Output 40 mA at 12 V DC, 55 mA current limit, Contact or logic control input, Entity parameter Io/Isc = 110 mA, Line fault detection (LFD), Test pulse immunity, Up to SIL 2 acc. to IEC/EN 61508 (bus powered), Up to SIL 3 acc. to IEC/EN 61508 (loop powered), Housing width: 12.5 mm, Number of channels: 1-channel, Filter, Safety Integrity Level (SIL): SIL 3pa
1-channel signal conditioner, 24 V DC supply (loop powered), Logic input 19 V DC ... 27.6 V DC, Relay contact output for de-energized to safe function, Test pulse immunity, Up to SIL 3 acc. to IEC/EN 61508, Up to PL e acc. to EN/ISO 13849, Housing width: 12.5 mm, Number of channels: 1-channel, DTS function (de-energized to safe), Safety Integrity Level (SIL): SIL 3, Rated voltage: 19 ... 30 V DC loop powered, Type: 1 x logic input, Type [2]: 1 x test input, Type [3]: field device supplypa
1-channel signal conditioner, 24 V DC supply (loop powered), Logic input 19 V DC ... 27.6 V DC, Relay contact output for energized to safe function , Test pulse immunity, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, ETS function (energized to safe), Safety Integrity Level (SIL): SIL 3, Systematic capability (SC): SC 3, Rated voltage: 19 ... 30 V DC loop powered, Type: 1 x logic input, Type [2]: 1 x test input, Type [3]: field device supply, Test pulse immunitypa