Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Termination Board HiCTB16-FBM-RSC-SP-DO16

HiCTB16-FBM-RSC-SP-DO16
  • System board for Schneider, Foxboro FBM series
  • For 16 modules
  • For 16-channel DO card FBM242c
  • 24 V DC supply
  • Recommended modules: HiC2871A (DO), HiC2883 (DO)
  • Hazardous area: spring terminals, blue
  • Non-hazardous area: Sub-D connector (male), 37-pin

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiCTB16-FBM-RSC-SP-DO16

Supply
ConnectionX20: terminals 3, 5(+); 4, 6(-)
Nominal voltage24 V DC , in consideration of rated voltage of used isolators
Voltage drop0.9 V , voltage drop across the series diode on the termination board must be considered
Ripple≤ 10 %
Fusing4 A , in each case for 16 modules
Power dissipation≤ 500 mW , without modules
Reverse polarity protectionyes
Redundancy
SupplyRedundancy available. The supply for the isolators is decoupled, monitored and fused.
Fault indication output
ConnectionX20: terminals 1, 2
Output typevolt-free contact
Switch behaviourno fault: relay contact closed
power supply fault: relay contact open
Contact loading30 V DC, 1 A
Indicators/settings
Display elementsLED PWR1 (termination board power supply), green LED
LED PWR2 (termination board power supply), green LED
LED FAULT (fault indication), red LED
- LED flashes: power supply fault
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2017
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP20
Connection
Field sideexplosion hazardous area: 4 spring terminals per module , blue
Control sidenon-explosion hazardous area: Sub-D connector , 37-pin
Supplypluggable spring terminals , black
Fault outputpluggable spring terminals , black
Core cross section0.25 ... 1.5 mm2 (24 ... 16 AWG)
Materialhousing: polycarbonate, 10 % glass fiber reinforced
Massapprox. 655 g
Dimensions216 x 200 x 163 mm (8.5 x 7.9 x 6.42 inch) (W x H x D) , depth including module assembly
Height200 mm
Width216 mm
Depth163 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateCESI 06 ATEX 022
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
Non-hazardous area
Maximum safe voltage250 V (Attention! Um is no rated voltage.)
Galvanic isolation
Field circuit/control circuitsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 50303:2000
International approvals
UL approvalE106378
Control drawing116-0327
IECEx approval
IECEx certificateIECEx CES 06.0003
IECEx marking[Ex ia Ga] IIC
[Ex ia Da] IIIC
[Ex ia Ma] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027211016
ECLASS 12.027211016
ECLASS 11.027211016
ECLASS 10.0.127219001
ECLASS 9.027219001
ECLASS 8.027219001
ECLASS 5.127219901
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC002653
UNSPSC 12.139121018

Details: HiCTB16-FBM-RSC-SP-DO16

Function

The function of the termination board and the connector pin assignment are exactly fitted to the requirements of the Foxboro FBM system.

The signal is output to the process control system via the system connector.

Information about a missing supply voltage of the isolators is available for the system as a volt-free contact.

The termination board has a robust glass fiber reinforced plastic housing.

The termination board is mounted in the switch cabinet on a 35 mm DIN mounting rail according to EN 60175.

Product Documentation: HiCTB16-FBM-RSC-SP-DO16

Language Selection:
Product informationLanguageFile TypeFile Size
Pinout TableENGPDF137 KB
Brief Instructions
Brief instructionsENGPDF2805 KB
Safety and Security Documentation
Instruction manualENGPDF161 KB
Manuals
System ManualENGPDF5438 KB

Design / Simulation: HiCTB16-FBM-RSC-SP-DO16

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP16364 KB

Approvals: HiCTB16-FBM-RSC-SP-DO16

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CESI IECEx Certificate of ConformityIECEx CES 06.0003ALLLINK---
China SITIIAS CCC Ex Certificate2021322308004238 (Singapore)ALLPDF1842 KB
Europe CESI ATEX Category (1) GD ATEX Category (M1)CESI 06 ATEX 022ALLPDF869 KB
India PESO (India) CCOEA/P/HQ/KA/104/5881 (P508977)ALLPDF100 KB
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378CoC E106378 RepRef E106378-20100930ALLPDF478 KB
Declaration of Conformity
EU Declaration of Conformity (P+F)TDOC-4808AENGENGPDF183 KB

Associated Products: HiCTB16-FBM-RSC-SP-DO16

Accessories
For HiC Termination Boards, 1 piece for 8-position Termination Board, 2 pieces for 16-position Termination Boardpa