Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Rated voltage | 20 ... 30 V DC | |
Fusing | 3.15 A , 5 x 20 mm (0.2 x 0.8 inch) | |
Power dissipation | 0.7 W , with Multiplexer | |
Reverse polarity protection | yes | |
HART signal channels (intrinsically safe) | ||
HART signal channels | ||
Number of channels | 32 unbalanced signal loops | |
Redundancy | ||
Supply | yes | |
Galvanic isolation | ||
HART signal channels | 30 V DC | |
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Relative humidity | 5 ... 90 %, non-condensing | |
Mechanical specifications | ||
Core cross section | 2.5 mm2 (16 AWG) | |
Connection | field side: screw terminals control side: 56-pin Elco connector RS 485 interface: removable screw terminals power: removable screw terminals |
|
Mass | approx. 500 g | |
Dimensions | 256 x 125 x 208 mm (10 x 4.9 x 8.2 inch) (W x H x D) , depth including module assembly with HiDMux2700 | |
Height | 125 mm | |
Width | 256 mm | |
Depth | 208 mm | |
Mounting | DIN rail mounting | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210190 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC001598 |
ETIM 8.0 | EC001598 |
ETIM 7.0 | EC001598 |
ETIM 6.0 | EC001598 |
ETIM 5.0 | EC001598 |
UNSPSC 12.1 | 39121008 |
The Termination Board is designed for easy HiDMux2700 Multiplexer integration with the Tricon safety system.
With the Multiplexer integrated into the board and plug-n-play option for the DCS equipment, this provides a very clean access to the HART signals, while reducing the need for marshalling cabinets and reducing equipment that require extra cabinet space.
The HART Termination Board provides a robust solution for on-line HART communications, interfaces up to 32 field located HART devices, and, it allows the user to replace standard DCS field termination panels.
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual / Handbuch | ALL | 1338 KB | |
Manual DTM description HiDMux2700 | ENG | 2278 KB | |
Manual HiDMux2700 | ENG | 8581 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B046C | ALL | 41 KB | |
UKCA-Declaration of conformity / UKCA-Konformitätserklärung | DOC-B0G2 | ALL | 39 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|