Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Termination Board HiCTB16-YRS-RRB-AK-CC-DI16

HiCTB16-YRS-RRB-AK-CC-DI16
  • System board for Yokogawa ProSafe-RS
  • For 16-channel DI card SDV144
  • For 16 modules
  • Recommended modules: HiC2831R1 (DI), HiC2853R1 (DI)
  • 24 V DC supply
  • Hazardous area: spring terminals, blue
  • Non-hazardous area: Yokogawa system connector, 50-pin

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiCTB16-YRS-RRB-AK-CC-DI16

Supply
ConnectionX20: terminals 3, 5(+); 4, 6(-)
Nominal voltage24 V DC , in consideration of rated voltage of used isolators
Voltage drop0.9 V , voltage drop across the series diode on the termination board must be considered
Ripple≤ 10 %
Fusing4 A , in each case for 16 modules
Power dissipation≤ 500 mW , without modules
Reverse polarity protectionyes
Redundancy
SupplyRedundancy available. The supply for the isolators is decoupled, monitored and fused.
Fault indication output
ConnectionX20: terminals 1, 2
Output typevolt-free contact
Switch behaviourno fault: relay contact closed
power supply fault: relay contact open
Contact loading30 V DC , 1 A
Indicators/settings
Display elementsLEDs PWR ON (Termination Board power supply)
- LED power supply I, green LED
- LED power supply II, green LED
LED FAULT (fault indication), red LED
- LED flashes: power supply fault
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2017
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP20
Connection
Field sideexplosion hazardous area: spring terminals , blue
Control sidenon-explosion hazardous area: Yokogawa system connector, 50-pin
Supplypluggable screw terminals , black
Fault outputpluggable screw terminals , black
Core cross sectionspring terminals:
rigid: 0.2 ... 2.5 mm2
flexible: 0.25 ... 1.5 mm2
Materialhousing: polycarbonate
Massapprox. 625 g
Dimensions240 x 175 x 153 mm (9.45 x 6.9 x 6.02 inch) (W x H x D) , depth including module assembly
Height175 mm
Width240 mm
Depth153 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateCESI 06 ATEX 022
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
Ex-Hexagon II (1)D [Ex ia Da] IIIC
Ex-Hexagon I (M1) [Ex ia Ma] I
Non-hazardous area
Maximum safe voltage250 V (Attention! Um is no rated voltage.)
Galvanic isolation
Field circuit/control circuitsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 50303:2000
International approvals
IECEx approval
IECEx certificateIECEx CES 06.0003
IECEx marking[Ex ia Ga] IIC
[Ex ia Da] IIIC
[Ex ia Ma] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210121
ECLASS 12.027210121
ECLASS 11.027210121
ECLASS 10.0.127210121
ECLASS 9.027210121
ECLASS 8.027210121
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: HiCTB16-YRS-RRB-AK-CC-DI16

Function

The function of the termination board and the connector pin assignment is exactly fitted to the requirements of the Yokogawa ProSafe-RS system.

The signal is output to the safety instrumented system via the system connector.

Information about a missing supply voltage of the isolators is available for the system as a volt-free contact.

The termination board has a robust plastic housing.

The termination board is mounted in the switch cabinet on a 35 mm DIN mounting rail according to EN 60175.

Product Documentation: HiCTB16-YRS-RRB-AK-CC-DI16

Language Selection:
Product informationLanguageFile TypeFile Size
Pinout TableENGPDF65 KB
Brief Instructions
Brief instructionsENGPDF3095 KB
Safety and Security Documentation
Instruction manualENGPDF161 KB
Manuals
System ManualENGPDF5438 KB

Approvals: HiCTB16-YRS-RRB-AK-CC-DI16

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Brasil TUV Rheinland BrazilTÜV 14.0084 XALLPDF1194 KB
CESI IECEx Certificate of ConformityIECEx CES 06.0003ALLLINK---
China SITIIAS CCC Ex Certificate2021322308004238 (Singapore)ALLPDF1842 KB
Europe CESI ATEX Category (1) GD ATEX Category (M1)CESI 06 ATEX 022ALLPDF869 KB
India PESO (India) CCOEA/P/HQ/KA/104/5881 (P508977)ALLPDF100 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0346EALLPDF54 KB

Associated Products: HiCTB16-YRS-RRB-AK-CC-DI16

Accessories
For HiC Termination Boards, 1 piece for 8-position Termination Board, 2 pieces for 16-position Termination Boardpa
1-channel isolated barrier, 24 V DC supply (bus powered), Dry contact or NAMUR input, Application-specific outputs, Usable as signal splitter (1 input and 2 outputs), 2 passive transistor outputs (resistive), Line fault detection (LFD), Line fault transparency (LFT), Reversible mode of operation, Up to SIL 2 (SC 3) acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Line fault transparency, Safety Integrity Level (SIL): SIL 2, Systematic capability (SC): SC 3pa