Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Replacement glass VLX-F280-C-GLASS

VLX-F280-C-GLASS
  • Protection from welding beads
  • Simple and fast mounting

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VLX-F280-C-GLASS

Product Description
Replacement glass for SmartRunner protective housing
General specifications
Accessories providedglass
Mechanical specifications
Material
Optical faceglass
Dimensions83 mm x 38 mm x 5 mm

Classifications

SystemClasscode
ECLASS 13.027273701
ECLASS 12.027273792
ECLASS 11.027273792
ECLASS 10.0.127273792
ECLASS 9.027273792
ECLASS 8.027279202
ECLASS 5.127279202
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: VLX-F280-C-GLASS

Associated Products: VLX-F280-C-GLASS

Accessory of

Laser light sensor for field monitoring; Resolution: 752 x 480 pixel; Measuring range: X = 40 ... 310 mm, Z = 60 ... 700 mm; Scan rate: 30 s-1; 2 digital outputs; RS-485 interfacefa

Laser light sensor for profile matching; Comparison of up to 32 height profiles; Output of X/Z offset; Resolution: 752 x 480 pixel; Measuring range: X = 40 ... 160 mm, Z = 60 ... 350 mm; Scan rate: 10 s-1; 2 digital outputs; RS-485 interfacefa

Laser light sensor for profile matching; Comparison of up to 32 height profiles; Output of X/Z offset; Resolution: 1280 x 960 pixel; Measuring range: X = 40 ... 160 mm, Z = 60 ... 350 mm; Scan rate: 30 s-1; 2 digital outputs; RS-485 interfacefa
Weld slag cover model, Enclosure for SmartRunner, Protection from welding beads, Simple and fast mountingfa
Laser light sensor for profile matching; Resolution: 1280 x 960 Pixel; Measuring range: X = 40 ... 160 mm, Z = 60 ... 350 mm; Scan rate: 30 s-1; Ethernet TCP/IP interfacefa
Laser light sensor for profile matching; Resolution: 1280 x 960 Pixel; Measuring range: X = 60 ... 345 mm, Z = 100 ... 700 mm; Scan rate: 30 s-1; Ethernet TCP/IP interfacefa
Laser light sensor for profile matching; Comparison of up to 32 height profiles; Output of X/Z offset; Resolution: 752 x 480 pixel; Measuring range: X = 40 ... 160 mm, Z = 60 ... 350 mm; Scan rate: 30 s-1; 2 digital outputs; RS-485 interfacefa
Laser light sensor for profile matching; Resolution: 752 x 480 Pixel; Measuring range: X = 40 ... 160 mm, Z = 60 ... 350 mm; Scan rate: 10 s-1; 2 digital outputs, RS-485 interfacefa
Laser light sensor for profile matching; Comparison of up to 32 height profiles; Output of X/Z offset; Resolution: 1280 x 960 pixels; Measuring range: X = 60 ... 300 mm, Z = 100 ... 700 mm; Scan rate: 15 s-1; 2 digital outputs; RS-485 interfacefa