Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Safety Switch Ex e 40 A 3 Pole, Stainless Steel Enclosure SAF.S.040.3P.1NO.SR

SAF.S.040.3P.1NO.SR
  • Switch disconnector, 2 position with left OFF - 3x NO
  • Auxiliary contacts - 1x NO
  • Labeling '0 - I'
  • Padlockable in three positions
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Stainless Steel AISI 316L
  • Bottom face cable glands polyamide, 2x M32 1x M20
  • Ex db eb and Ex tb certified
  • Degree of protection: IP 66
  • Return Flange Sealing provides Drain Channel

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SAF.S.040.3P.1NO.SR

Electrical specifications
Operating voltage690 V max.
Rated impulse withstand voltage6 kV
Rated frequency50/60 Hz
Short circuit current limitationrecommended: 63 A, gG
Operating current40 A max.
Terminal capacity
Main terminals capacity2x 6 ... 10 mm2
Main terminals torque3.5 Nm
Grounding terminals capacity2x 6 ... 10 mm2
Grounding terminals torque3.5 Nm
Rated insulation voltage800 V
FunctionSafety Switch
Colorred-yellow
Contact configuration3x NO
Switching configuration2 position with left OFF
Usage categoryAC23: 690 V AC - 16 A / 500 V AC - 20 A / 400 V AC - 25 A
AC3: 690 V AC - 16 A / 500 V AC - 20 A / 400 V AC - 25 A
Number of poles3
Auxiliary contacts1x NO delayed, advanced opening
Auxiliary contacts usage categoryAC11: 500 V AC - 20 A
Operator actionengage - engage
Lockablein 'OFF' position threefold padlockable
Labeling0 - I
Mechanical specifications
Enclosure rangeSR
Enclosure coverfully detachable
Cover fixingstainless steel A4 (V4A) hexagonal head screws
ScrewsM6
Number4
Tightening torque3 Nm - 3.5 Nm
Cover sealfoamed silicone
Safetycover detachable only when operator in 'ON' position
Degree of protectionIP66
Cable entrythru-holes direct through body
or via gland plate
Cable entry face B
M20 quantity1
M20 seriesCable Glands, Plastic
M20 typeCG.PEDS1.M20.*
M20 clamping range6 ... 12 mm
M32 quantity2
M32 seriesCable Glands, Plastic
M32 typeCG.PEDS1.M32L.*
M32 clamping range14 ... 24 mm
Defined entry areaface B
Material
Enclosure1.5 mm AISI 316L, (1.4404) stainless steel
Finishbrushed
Massapprox. 6.3 kg
Dimensions
External dimension (A)260 mm
External dimension (B)260 mm
External dimension (C)160 mm
External dimension with operating element (C1)210 mm
Mounting holes distance (G)295 mm
Mounting holes distance (G1)225 mm
Mounting holes distance (G2)212.5 mm
Mounting holes distance (H)225 mm
Mounting holes distance (H1)295 mm
Mounting holes distance (H2)282.5 mm
Mounting holes diameter (J)7 mm
Thickness of mounting brackets (N)8.5 mm
Maximum external dimension (K)310 mm
Maximum external dimension (K1)310 mm
Tightening torque
Nut torque at enclosure (SW1)see datasheets of cable glands
Mounting4 Mounting bracket for wall mounting included in the scope of delivery
GroundingM6 internal/external brass nickel-plated grounding bolt
M6 internal stainless steel grounding bolt welded to lid
M6 internal stainless steel grounding bolt welded to enclosure body
Ambient conditions
Ambient temperature-40 ... 55 °C (-40 ... 131 °F) @ T4
Data for application in connection with hazardous areas
EU-type examination certificateCML 16 ATEX 3009X
MarkingEx-Hexagon II 2 GD
Ex db eb IIC T* Gb
Ex tb IIIC T** °C Db
T4/T130 °C @ Ta +55 °C
International approvals
IECEx approvalIECEx CML 16.0008X
UKCA approvalCML 22 UKEX 2550X
Further approvalsfurther on request
Conformity
Degree of protectionEN60529
Usage categoryIEC / EN 60947
CE marking0102
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027180502
ECLASS 12.027180502
ECLASS 11.027180502
ECLASS 10.0.127180502
ECLASS 9.027180502
ECLASS 8.027180508
ECLASS 5.127180502
ETIM 9.0EC002503
ETIM 8.0EC002503
ETIM 7.0EC002503
ETIM 6.0EC002503
ETIM 5.0EC002503
UNSPSC 12.139121314

Details: SAF.S.040.3P.1NO.SR

Approvals: SAF.S.040.3P.1NO.SR

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CML IECEx Certificate of ConformityIECEx CML 16.0008XALLLINK---
Europe CML ATEXCML 16ATEX3009XALLPDF298 KB
UK-Type Examination CertificateCML 22UKEX2550XALLPDF264 KB