Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Industrial Communication ICA-IIOT-KIT3G-IO-BTC-BOSCH

ICA-IIOT-KIT3G-IO-BTC-BOSCH
  • Experience the benefits of IO-Link
  • See how simple it is to integrate IO-Link data into your I4.0 strategy
  • Quick start guide for basic connectivity to the IO-Link master
  • Detailed instructions for MQTT and OPC UA connectivity
  • PROFINET interface

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ICA-IIOT-KIT3G-IO-BTC-BOSCH

Product Description
IIoT Starter Kit with IP67 PROFINET Master

Classifications

SystemClasscode
ECLASS 13.027242602
ECLASS 12.027242602
ECLASS 11.027242602
ECLASS 10.0.127242602
ECLASS 9.027242602
ECLASS 8.027242602
ECLASS 5.127242602
ETIM 9.0EC001597
ETIM 8.0EC001597
ETIM 7.0EC001597
ETIM 6.0EC001597
ETIM 5.0EC001597
UNSPSC 12.132151705

Details: ICA-IIOT-KIT3G-IO-BTC-BOSCH

Function

Learn how to visualize and analyze sensor data with this IIoT starter kit and our simple-to-use IO-Link masters. Each kit includes the following components to get you started:

  • An IO-Link master with 8 inputs/outputs

  • Two IO-Link vibration sensors

  • All the necessary cabling, including an Ethernet bus cable and female cordset

  • An industrial-grade box thin client for 24/7 operation, supporting modern Ultra HD (4K) setups with 60 Hz

  • A Pepperl+Fuchs PS1000 power supply (100 VAC to 240 VAC wide range input; output 24 VDC, 5A, 120 W)

The kit includes a list of protocol details, as well as instructions that walk the user through setup and IO-Link master configurations.

Associated Products: ICA-IIOT-KIT3G-IO-BTC-BOSCH

Matching System Components
Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa
Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa
Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa
Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa
40.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa
Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa
Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa
Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa
Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa
Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa
Matching System Components
38.00  USD

Contact Us

Ethernet bus cable RJ45 to RJ45 PROFINET-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa
172.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

100 V AC to 240 V AC wide-range input, Output 24 V DC, 5 A, 120 W, 1-phase, Housing width 32 mm, Efficiency up to 94.3 %, Minimal inrush current surge, DC OK relay contact, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: Standard, Rated voltage: 24 V DC, Voltage range: 24 ... 28 V DC
factory setting: 24.1 Vpa
42.00  USD

Contact Us

Ethernet bus cable M12 plug straight D-coded to RJ45 Ethernet-coded, 4-pin, PUR cable green, Cat5e, shielded, drag chain suitablefa
Connecting cable for BTCpa
IIoT Starter Kit

Connect your factory floor sensors to the cloud and start your digital transformation with the new IIoT starter kits.

Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

IO-Link Master with OPC UA Interface

The ICE 2 and ICE3 IO-Link master series come with an OPC UA interface and a real-time fieldbus protocol, making them an ideal solution for cloud-based applications. Read more about possible scenarios in our blog.