Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inductive sensor NJ10-22-N-G-5M

NJ10-22-N-G-5M
  • 10 mm non-flush
  • Usable up to SIL 2 acc. to IEC 61508


NAMUR sensors must be operated with approved switch amplifiers. Please find suitable devices below:

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NJ10-22-N-G-5M

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distance10 mm
Installationnon-flush
Assured operating distance0 ... 8.1 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type2-wire
Nominal ratings
Nominal voltage8.2 V (Ri approx. 1 kΩ)
Switching frequency0 ... 2000 Hz
Hysteresistyp. 3 %
Current consumption
Measuring plate not detectedmin. 3 mA
Measuring plate detected≤ 1 mA
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
MTTFd4560 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN IEC 60947-5-2
Approvals and certificates
IECEx approval
Equipment protection level GbIECEx PTB 11.0037X
Equipment protection level DaIECEx PTB 11.0037X
Equipment protection level MbIECEx PTB 11.0037X
ATEX approval
Equipment protection level GbPTB 00 ATEX 2048 X
Equipment protection level DaPTB 00 ATEX 2048 X
UL approvalcULus Listed, General Purpose
CCC approval
Hazardous Location2020322315002255
NEPSI approval
NEPSI certificateGYJ16.1393X
CML approvalon request
ANZEx18.3018X
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Mechanical specifications
Connection typecable
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP68
Cable
Cable diameter6 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Core cross section0.75 mm2
Length5 m
Dimensions
Length35 mm
Diameter21 mm
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027274001
ECLASS 12.027274001
ECLASS 11.027270101
ECLASS 10.0.127270101
ECLASS 9.027270101
ECLASS 8.027270101
ECLASS 5.127270101
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NJ10-22-N-G-5M

Product Documentation: NJ10-22-N-G-5M

Language Selection:
Product informationLanguageFile TypeFile Size
Installation conditionsENGPDF1054 KB
Safety and Security Documentation
Instruction manualENGPDF178 KB

Design / Simulation: NJ10-22-N-G-5M

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP29 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ62 KB

Approvals: NJ10-22-N-G-5M

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Australia AU Test Safe Group IANZEx 18.3018XALLPDF4026 KB
BR Brasil TUV Rheinland Brazil Ex ia Ex ibTÜV 13.1123 XALLPDF1438 KB
Canada USA UL Ordinary LocationUL-US-2019259-3 / UL-CA-2015551-3ALLPDF288 KB
China SITIIAS CCC Ex Certificate2020322315002255 (Bintan)ALLPDF3704 KB
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 00 ATEX 2048 XALLPDF12880 KB
Japan CML Ex iaCML 23JPN2306XALLPDF307 KB
Pepperl+Fuchs Declaration of Conformity Functional SafetyPF 10 CERT 1536AALLPDF1532 KB
United Kingdom CML UKEX Category I M2 UKEX Category II 2 G UKEX Category II 1 D UKEX Category II 1 GCML 21UKEX21166XALLPDF541 KB
Worldwide PTB IECEx iaIECEx PTB 11.0037XALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5073AALLPDF1313 KB
UK Declaration of Conformity (P+F)TDOC-6559AENGENGPDF1311 KB
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.

K-System by Pepperl+Fuchs: Globally certified protection for people, plants, and the environment!

The largest portfolio of its kind: K-System components and systems are established in process industries around the world. Learn more!