Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Tablet computer TAB-EX03-DZ2-WWANEUR-CS-000-NC

Tab-Ex® 03 DZ2
TAB-EX03-DZ2-WWANEUR-CS-000-NC
  • NFC technology for wireless applications
  • Comprehensive security thanks to Samsung KNOX
  • Suitable for use with gloves
  • Google ARCore
  • Samsung DeX Mode
  • MIL-STD-810H
  • 64 GB internal memory
  • Micro SD slot (up to 1 TB)
  • Replaceable SIM
  • Wireless connections such as WWAN, 4G LTE, WLAN and Bluetooth®
  • Micro SD slot, 512 GB
  • 13 MP rear camera + 5 MP front camera

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  TAB-EX03-DZ2-WWANEUR-CS-000-NC

Product Description
Tab-Ex 03 DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. WiFi, with camera, with microSD card, no charger, version for Europe
Hardware
ProcessorOcta-core, 4 x 2.7 GHz + 4 x 1.7 GHz
Exynos 9810
RAM4 GB
Camera
Front camera5 MP
Main camera13 MP Autofocus
Video recording resolutionUHD 4K (3840 x 2160 Pixel) @ 30 fps
Internal data memory64 GByte
Free available memory 48.6 GByte
Optional data memorymicroSD (up to 1024 GB)
512 GB installed
SensorsAcceleration sensor, gyroscope, proximity sensor, geomagnetic sensor, Hall sensor, RGB light sensor
Speakeryes
Indicators/operating means
DisplayCan be operated while wearing gloves
Touchscreen technologyCapacitive multitouch
TypeTFT, LCD
Screen diagonal20.31 cm
Aspect ratio16:10
Resolution1920 x 1200 (WUXGA)
Brightness480 cd/m2 (nit)
Colors16 Mio.
Electrical specifications
Battery typeLi-Ion 18.87 WH, 3.8 V
5050 mAh (typical)
4900 mAh (rated)
Operating durationup to 11 h
Communication
Mobile standard
2GGSM 850 MHz, GSM 900 MHz, DCS 1800 MHz, PCS 1900 MHz
3GUMTS band: B1 (2100), B2 (1900), B4 (AWS), B5 (850), B8 (900)
4GLTE FDD: B1 (2100), B2 (1900), B3 (1800), B4 (AWS), B5 (850), B7 (2600), B8 (900), B12 (700), B13 (700), B17 (700), B20 (800), B28 (700), B66 (AWS-3)
TDD LTE: B38 (2600), B40 (2300), B41 (2500)
WLAN802.11 a/b/g/n/AC/ax 2.4 G+5 GHz, HE80, MIMO, 1024 QAM
BluetoothBluetooth® 5.0
GPS sensorGPS, Glonass, Beidou, Galileo
USBUSB 3.1 Gen. 1
ConnectionsWi-Fi Direct, NFC, ANT+
SIM card1x Nano SIM (4FF)
Software
Operating systemAndroid™ 13
SafetySamsung KNOX 3.x
SMS/MMSyes
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Mechanical specifications
Degree of protectionIP64 according to EN/IEC 60079-0 (ATEX/IECEx)
IP68* according to EN/IEC 60529 (industrial standard) and MIL-STD-810H
Mass610 g
Dimensions
W x H x D126.8 mm x 213.8 mm x 9.9 mm
Data for application in connection with hazardous areas
ATEX approval
Certificate of conformityEPS 21 ATEX 1 093 X
ATEX markingEx-Hexagon II 3G Ex ic IIC T5 Gc IP64
Ex-Hexagon II 3D Ex ic IIIC T85°C Dc
International approvals
IECEx approval
IECEx certificateIECEx EPS 21.0033X
IECEx markingEx ic IIC T5 Gc IP64
Ex ic IIIC T85°C Dc
Approved forEurope
Further approvalsMIL-STD-810H
General information
Scope of deliveryTab-Ex® 03
Battery
Ex-protective cover
S Pen
USB cable
Documentation
Micro SD flash card

Classifications

SystemClasscode
ECLASS 13.019010201
ECLASS 12.019010201
ECLASS 11.019010201
ECLASS 10.0.119010201
ECLASS 9.019010201
ECLASS 8.019010201
ECLASS 5.119010108
ETIM 9.0EC002945
ETIM 8.0EC002945
ETIM 7.0EC002945
ETIM 6.0EC002945
ETIM 5.0EC001413
UNSPSC 12.143191507

Details: TAB-EX03-DZ2-WWANEUR-CS-000-NC

Informative Literature: TAB-EX03-DZ2-WWANEUR-CS-000-NC

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Information - Tab-Ex® 03 – The Next Generation of 8" Android Tablets for Use in Hazardous AreasENGPDF981 KB
Application Report - Ensuring Safe Delivery and Storage of Hydrogen at Filling StationsENGPDF271 KB

Product Documentation: TAB-EX03-DZ2-WWANEUR-CS-000-NC

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Specific Instructions / Spezifische BetriebsanleitungALLPDF1340 KB
Safety Note / SicherheitshinweisALLPDF650 KB

Approvals: TAB-EX03-DZ2-WWANEUR-CS-000-NC

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Bureau Veritas Certificate ATEXEPS 21 ATEX 1 093 XALLPDF785 KB
Bureau Veritas Certificate IECEx Certificate of ConformityIECEx EPS 21.0033XALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F)DOC-5041BALLPDF97 KB
UK Declaration of Conformity (P+F) / UK-Konformitätserklärung (P+F)DOC-5148BALLPDF94 KB

Associated Products: TAB-EX03-DZ2-WWANEUR-CS-000-NC

Matching System Components
RSM-Ex 01, Bluetooth, Zone 2/22, version for Europepa
Accessories
USB connection cable for Tab-Ex Pro and Tab-Ex 03pa
7.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Tether for stylus penpa
Travel charger for universal usepa
Tip ends and tip removal tweezers for ST T03 X2pa
Rotatable hand strap for Tab-Ex® 03 DZ2pa
219.00  USD

Contact Us

Chest harness for Tab-Ex® 03 DZ2pa
USB-C Multiport Adapterpa
Lightweight duplex headsetpa
Lite cradle / vehicle holder for Tab-Ex 02 DZ2/D2 and Tab-Ex 03 D2pa
Dual USB Docking Station (Cigarette Lighter Connector) for Tab-Ex 02 DZ2/D2 und Tab-Ex 03 DZ2/D2pa
Dual USB Docking Station (Bare Wire) for Tab-Ex 02 DZ2/D2 und Tab-Ex 03 DZ2/D2pa
Car charger with USB-A socket for universal usepa
USB-C to Ethernet Adapterpa
Configuration application for Android™ smartphonespa
Advanced keyboard with integrated barcode scanner and NFC functionality for ecom mobile devicespa
Basic safety application for lone workerspa
Application to make it easier to answer callspa
Universal tablet holder for Tab-Ex 03 DZ2/D2pa
Table stand for Tab-Ex 03 DZ1pa
Standard duty pedestal mount for Tab-Ex 03 DZ1pa
Standard duty pedestal mount and suction cup for Tab-Ex 03 DZ1pa
Leather case for Tab-Ex® 03 DZ2pa
Carrying strap (padded) for leather bagspa
Tab-Ex® 02 Marketing Landingpage

All tablets of the Tab-Ex® series come with innovative features like augmented reality that make Industry 4.0 / IIoT applications easy to implement. Learn more here!