Hardware |
Processor | Octa-core, 4 x 2.7 GHz + 4 x 1.7 GHz Exynos 9810 |
RAM | 4 GB |
Camera | |
| Front camera | 5 MP |
| Main camera | 13 MP Autofocus |
| Video recording resolution | UHD 4K (3840 x 2160 Pixel) @ 30 fps |
Internal data memory | 64 GByte Free available memory 48.6 GByte |
Optional data memory | Expandable to 1 TB with microSD card |
Sensors | Acceleration sensor, gyroscope, proximity sensor, geomagnetic sensor, Hall sensor, RGB light sensor |
Speaker | yes |
Indicators/operating means |
Display | Can be operated while wearing gloves |
| Touchscreen technology | Capacitive multitouch |
| Type | TFT, LCD |
| Screen diagonal | 20.31 cm |
| Aspect ratio | 16:10 |
| Resolution | 1920 x 1200 (WUXGA) |
| Brightness | 480 cd/m2 (nit) |
| Colors | 16 Mio. |
Electrical specifications |
Battery type | Li-Ion 18.87 WH, 3.8 V 5050 mAh (typical) 4900 mAh (rated) |
Operating duration | up to 11 h |
Communication |
Mobile standard | |
| 2G | GSM 850 MHz, GSM 900 MHz, DCS 1800 MHz, PCS 1900 MHz |
| 3G | UMTS band: B1 (2100), B2 (1900), B4 (AWS), B5 (850), B8 (900) |
| 4G | LTE FDD: B1 (2100), B2 (1900), B3 (1800), B4 (AWS), B5 (850), B7 (2600), B8 (900), B12 (700), B13 (700), B17 (700), B20 (800), B28 (700), B66 (AWS-3) TDD LTE: B38 (2600), B40 (2300), B41 (2500) |
WLAN | 802.11 a/b/g/n/AC/ax 2.4 G+5 GHz, HE80, MIMO, 1024 QAM |
Bluetooth | Bluetooth® 5.0 |
GPS sensor | GPS, Glonass, Beidou, Galileo |
USB | USB 3.1 Gen. 1 |
Connections | Wi-Fi Direct, NFC, ANT+ |
SIM card | 1x Nano SIM (4FF) |
Software |
Operating system | Android™ 12 |
Safety | Samsung KNOX 3.x |
SMS/MMS | yes |
Ambient conditions |
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) |
Mechanical specifications |
Degree of protection | IP64 according to EN/IEC 60079-0 (ATEX/IECEx) IP68* according to EN/IEC 60529 (industrial standard) and MIL-STD-810H |
Mass | 610 g |
Dimensions | |
| W x H x D | 126.8 mm x 213.8 mm x 9.9 mm |
Data for application in connection with hazardous areas |
ATEX approval | |
| Certificate of conformity | EPS 21 ATEX 1 093 X |
| ATEX marking | II 3G Ex ic IIC T5 Gc IP64 II 3D Ex ic IIIC T85°C Dc |
International approvals |
IECEx approval | |
| IECEx certificate | IECEx EPS 21.0033X |
| IECEx marking | Ex ic IIC T5 Gc IP64 Ex ic IIIC T85°C Dc |
Approved for | Europe |
Further approvals | MIL-STD-810H |
General information |
Scope of delivery | Tab-Ex® 03 Battery Ex-protective cover S Pen USB cable Documentation
|