Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Tab-Ex 03 DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, WiFi, with camera, version for Brazil |
Hardware | ||
---|---|---|
Processor | Octa-core, 4 x 2.7 GHz + 4 x 1.7 GHz Exynos 9810 |
|
RAM | 4 GB | |
Camera | ||
Front camera | 5 MP | |
Main camera | 13 MP Autofocus | |
Video recording resolution | UHD 4K (3840 x 2160 Pixel) @ 30 fps | |
Internal data memory | 64 GByte Free available memory 48.6 GByte |
|
Optional data memory | Expandable to 1 TB with microSD card | |
Sensors | Acceleration sensor, gyroscope, proximity sensor, geomagnetic sensor, Hall sensor, RGB light sensor | |
Speaker | yes | |
Indicators/operating means | ||
Display | Can be operated while wearing gloves | |
Touchscreen technology | Capacitive multitouch | |
Type | TFT, LCD | |
Screen diagonal | 20.31 cm | |
Aspect ratio | 16:10 | |
Resolution | 1920 x 1200 (WUXGA) | |
Brightness | 480 cd/m2 (nit) | |
Colors | 16 Mio. | |
Electrical specifications | ||
Battery type | Li-Ion 18.87 WH, 3.8 V 5050 mAh (typical) 4900 mAh (rated) |
|
Operating duration | up to 11 h | |
Communication | ||
WLAN | 802.11 a/b/g/n/AC/ax 2.4 G+5 GHz, HE80, MIMO, 1024 QAM | |
Bluetooth | Bluetooth® 5.0 | |
GPS sensor | GPS, Glonass, Beidou, Galileo | |
USB | USB 3.1 Gen. 1 | |
Connections | Wi-Fi Direct, NFC, ANT+ | |
Software | ||
Operating system | Android™ 13 | |
Safety | Samsung KNOX 3.x | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Mechanical specifications | ||
Degree of protection | IP64 according to EN/IEC 60079-0 (ATEX/IECEx) IP68* according to EN/IEC 60529 (industrial standard) and MIL-STD-810H |
|
Mass | 610 g | |
Dimensions | ||
W x H x D | 126.8 mm x 213.8 mm x 9.9 mm | |
Data for application in connection with hazardous areas | ||
ATEX approval | ||
Certificate of conformity | EPS 21 ATEX 1 093 X | |
ATEX marking | II 3G Ex ic IIC T5 Gc IP64 II 3D Ex ic IIIC T85°C Dc |
|
International approvals | ||
IECEx approval | ||
IECEx certificate | IECEx EPS 21.0033X | |
IECEx marking | Ex ic IIC T5 Gc IP64 Ex ic IIIC T85°C Dc |
|
INMETRO approval | ||
INMETRO certificate | TÜV 22.0081 X | |
INMETRO marking | Ex ic IIC T5 Gc Ex ic IIIC T85°C Dc |
|
Approved for | Brazil | |
Further approvals | MIL-STD-810H | |
General information | ||
Scope of delivery | Tab-Ex® 03 Battery Ex-protective cover S Pen USB cable Charger Documentation |
System | Classcode |
---|---|
ECLASS 13.0 | 19010201 |
ECLASS 12.0 | 19010201 |
ECLASS 11.0 | 19010201 |
ECLASS 10.0.1 | 19010201 |
ECLASS 9.0 | 19010201 |
ECLASS 8.0 | 19010201 |
ECLASS 5.1 | 19010108 |
ETIM 9.0 | EC002945 |
ETIM 8.0 | EC002945 |
ETIM 7.0 | EC002945 |
ETIM 6.0 | EC002945 |
ETIM 5.0 | EC001413 |
UNSPSC 12.1 | 43191507 |
Literature | Language | File Type | File Size |
---|---|---|---|
Product Information - Tab-Ex® 03 – The Next Generation of 8" Android Tablets for Use in Hazardous Areas | ENG | 981 KB | |
Application Report - Ensuring Safe Delivery and Storage of Hydrogen at Filling Stations | ENG | 271 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Specific Instructions / Spezifische Betriebsanleitung | ALL | 1340 KB | |
Safety Note / Sicherheitshinweis | ALL | 650 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Brasil TUV Rheinland Brazil | TÜV 22.0081 X | ALL | 1168 KB | |
Bureau Veritas Certificate ATEX | EPS 21 ATEX 1 093 X | ALL | 785 KB | |
Bureau Veritas Certificate IECEx Certificate of Conformity | IECEx EPS 21.0033X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F) | DOC-5040A | ALL | 97 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitätserklärung (P+F) | DOC-5147A | ALL | 94 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|