Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Tablet computer TAB-EX03-DZ1-WWANEUR-NN-000-..

Tab-Ex® 03 DZ1
TAB-EX03-DZ1-WWANEUR-NN-000-..
  • NFC technology for wireless applications
  • Comprehensive security thanks to Samsung KNOX
  • Suitable for use with gloves
  • Google ARCore
  • Samsung DeX Mode
  • MIL-STD-810H
  • 64 GB internal memory
  • Replaceable SIM
  • Wireless connections such as WWAN, 4G LTE, WLAN and Bluetooth®

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  TAB-EX03-DZ1-WWANEUR-NN-000-..

Product Description
Tab-Ex 03 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, no camera, version for Europe
Hardware
ProcessorOcta-core, 4 x 2.7 GHz + 4 x 1.7 GHz
Exynos 9810
RAM4 GB
Internal data memory64 GByte
Free available memory 48.6 GByte
Optional data memoryExpandable to 1 TB with microSD card
SensorsAcceleration sensor, ambient light sensor, gyroscope, geomagnetic sensor, hall sensor,
Speakeryes
Indicators/operating means
DisplayCan be operated while wearing gloves
Touchscreen technologyCapacitive multitouch
TypeTFT, LCD
Screen diagonal20.31 cm
Aspect ratio16:10
Resolution1920 x 1200 (WUXGA)
Brightness480 cd/m2 (nit)
Colors16 Mio.
Electrical specifications
Battery typeLi-Ion 18.87 WH, 3.8 V
5050 mAh (typical)
4900 mAh (rated)
Operating durationup to 11 h
Communication
Mobile standard
2GGSM 850 MHz, GSM 900 MHz, DCS 1800 MHz, PCS 1900 MHz
3GUMTS band: B1 (2100), B2 (1900), B4 (AWS), B5 (850), B8 (900)
4GLTE FDD: B1 (2100), B2 (1900), B3 (1800), B4 (AWS), B5 (850), B7 (2600), B8 (900), B12 (700), B13 (700), B17 (700), B20 (800), B28 (700), B66 (AWS-3)
TDD LTE: B38 (2600), B40 (2300), B41 (2500)
WLAN802.11 a/b/g/n/AC/ax 2.4 G+5 GHz, HE80, MIMO, 1024 QAM
BluetoothBluetooth® 5.0
GPS sensorGPS, Glonass, Beidou, Galileo
USBUSB 3.1 Gen. 1
ConnectionsWi-Fi Direct, NFC, ANT+
SIM card1x Nano SIM (4FF)
Software
Operating systemAndroid™ 13
SafetySamsung KNOX 3.x
SMS/MMSyes
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Mechanical specifications
Degree of protectionIP64 according to EN/IEC 60079-0 (ATEX/IECEx)
Mass1100 g
Dimensions
W x H x D161.5 mm x 262.75 mm x 25.75 mm
Data for application in connection with hazardous areas
ATEX approval
ATEX certificateEPS 22 ATEX 1 055 X
ATEX markingEx-Hexagon II 2G Ex db ia IIC T6 Gb IP64
Ex-Hexagon II 2D Ex tb ia IIIC T80°C Db
International approvals
IECEx approval
IECEx certificateIECEx EPS 22.0014X
IECEx markingEx db ia IIC T6 Gb
Ex ia tb IIIC T80°C Db
UKCA approval
UKCA certificateEPS 22 UKEX 1 055 X
UKCA markingEx-Hexagon II 2G Ex db ia IIC T6 Gb IP64
Ex-Hexagon II 2D Ex tb ia IIIC T80°C Db
Approved forEurope
Further approvalsMIL-STD-810H
General information
Scope of deliveryTab-Ex® 03
S Pen
USB cable
Charger
Documentation

Classifications

SystemClasscode
ECLASS 13.019010201
ECLASS 12.019010201
ECLASS 11.019010201
ECLASS 10.0.119010201
ECLASS 9.019010201
ECLASS 8.019010201
ECLASS 5.119010108
ETIM 9.0EC002945
ETIM 8.0EC002945
ETIM 7.0EC002945
ETIM 6.0EC002945
ETIM 5.0EC001413
UNSPSC 12.143191507

Details: TAB-EX03-DZ1-WWANEUR-NN-000-..

Informative Literature: TAB-EX03-DZ1-WWANEUR-NN-000-..

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Information - Tab-Ex® 03 – The Next Generation of 8" Android Tablets for Use in Hazardous AreasENGPDF981 KB
Application Report - Ensuring Safe Delivery and Storage of Hydrogen at Filling StationsENGPDF271 KB

Product Documentation: TAB-EX03-DZ1-WWANEUR-NN-000-..

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Safety Note / SicherheitshinweisALLPDF788 KB
Manuals
Manual / HandbuchALLPDF7833 KB

Approvals: TAB-EX03-DZ1-WWANEUR-NN-000-..

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe EU Bureau VeritasEPS 22 ATEX 1 055 XALLPDF846 KB
United Kingdom Bureau VeritasEPS 22 UKEX 1 055 XALLPDF904 KB
Worldwide Bureau Veritas IECEx Certificate of ConformityIECEx EPS 22.0014XALLLINK---
Declaration of Conformity
EU Attestation of Conformity (External) / EU-Konformitätsbescheinigung (extern)DOC-5816AALLPDF98 KB
UK Attestation of Conformity (External) / UK-Konformitätsbescheinigung (extern)DOC-5820AALLPDF95 KB

Associated Products: TAB-EX03-DZ1-WWANEUR-NN-000-..

Matching System Components
RSM-Ex 01, Bluetooth, Zone 0/21, version for Europepa
Accessories
Leather case for Tab-Ex® 03 DZ1pa
4-way desktop charging dock for Tab-Ex 03 DZ1pa
Table stand for Tab-Ex 03 DZ1pa
Standard duty pedestal mount for Tab-Ex 03 DZ1pa
Standard duty pedestal mount and suction cup for Tab-Ex 03 DZ1pa
Chest harness for Tab-Ex® 03 DZ1pa
16.00  USD

Contact Us

Belt clip with carabiner for universal usepa
USB connection cable for Tab-Ex Pro and Tab-Ex 03pa
Travel charger for universal usepa
Tip ends and tip removal tweezers for ST T03 X2pa
7.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Tether for stylus penpa
Car charger with USB-A socket for universal usepa
USB-C to Ethernet Adapterpa
USB-C Multiport Adapterpa
Travel charger for universal usepa
Stylus pen for Tab-Ex 03pa
Torx screwdriver for Smart-Ex 02, Ex-Handy 10 and Tab-Ex 03 DZ1pa
Configuration application for Android™ smartphonespa
Advanced keyboard with integrated barcode scanner and NFC functionality for ecom mobile devicespa
Basic safety application for lone workerspa
Application to make it easier to answer callspa
Universal tablet holder for Tab-Ex 03 DZ1pa
Leather case for Tab-Ex® 03 DZ1pa
Carrying strap (padded) for leather bagspa
Tab-Ex® 02 Marketing Landingpage

All tablets of the Tab-Ex® series come with innovative features like augmented reality that make Industry 4.0 / IIoT applications easy to implement. Learn more here!