Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Tab-Ex 03 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, WWAN (LTE) incl. WiFi, with camera, version for Canada |
Hardware | ||
---|---|---|
Processor | Octa-core, 4 x 2.7 GHz + 4 x 1.7 GHz Exynos 9810 |
|
RAM | 4 GB | |
Camera | ||
Front camera | 5 MP | |
Main camera | 13 MP Autofocus | |
Video recording resolution | UHD 4K (3840 x 2160 Pixel) @ 30 fps | |
Internal data memory | 64 GByte Free available memory 48.6 GByte |
|
Optional data memory | Expandable to 1 TB with microSD card | |
Sensors | Acceleration sensor, ambient light sensor, gyroscope, geomagnetic sensor, Hall sensor, | |
Speaker | yes | |
Indicators/operating means | ||
Display | Can be operated while wearing gloves | |
Touchscreen technology | Capacitive multitouch | |
Type | TFT, LCD | |
Screen diagonal | 20.31 cm | |
Aspect ratio | 16:10 | |
Resolution | 1920 x 1200 (WUXGA) | |
Brightness | 480 cd/m2 (nit) | |
Colors | 16 Mio. | |
Electrical specifications | ||
Battery type | Li-Ion 18.87 WH, 3.8 V 5050 mAh (typical) 4900 mAh (rated) |
|
Operating duration | up to 11 h | |
Communication | ||
Mobile standard | ||
3G | UMTS: B1, B2, B4, B5, B8 | |
4G | LTE FDD: B2, B3, B4, B5, B7, B8, B12, B13, B14, B20, B25, B26, B29, B66, B71 LTE TDD: B41 |
|
WLAN | 802.11 a/b/g/n/AC/ax 2.4 G+5 GHz, HE80, MIMO, 1024 QAM | |
Bluetooth | Bluetooth® 5.0 | |
GPS sensor | GPS, Glonass, Beidou, Galileo | |
USB | USB 3.1 Gen. 1 | |
Connections | Wi-Fi Direct, NFC, ANT+ | |
SIM card | 1x Nano SIM (4FF) | |
Software | ||
Operating system | Android™ 13 | |
Safety | Samsung KNOX 3.x | |
SMS/MMS | yes | |
Ambient conditions | ||
Ambient temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Mechanical specifications | ||
Degree of protection | IP64 according to EN/IEC 60079-0 (ATEX/IECEx) | |
Mass | 1100 g | |
Dimensions | ||
W x H x D | 161.5 mm x 262.75 mm x 25.75 mm | |
International approvals | ||
IECEx approval | ||
IECEx certificate | IECEx EPS 22.0014X | |
IECEx marking | Ex db ia IIC T6 Gb Ex ia tb IIIC T80°C Db |
|
ETL approval | 5027822 | |
Approved for | Class I, Division 1, Groups A, B, C, D, T6 Class I, Zone 1, AEx db ia IIC T6 Gb Ex db ia IIC T6 Gb |
|
Approved for | Canada | |
Further approvals | MIL-STD-810H | |
General information | ||
Scope of delivery | Tab-Ex® 03 S Pen USB cable Charger Documentation |
System | Classcode |
---|---|
ECLASS 13.0 | 19010201 |
ECLASS 12.0 | 19010201 |
ECLASS 11.0 | 19010201 |
ECLASS 10.0.1 | 19010201 |
ECLASS 9.0 | 19010201 |
ECLASS 8.0 | 19010201 |
ECLASS 5.1 | 19010108 |
ETIM 9.0 | EC002945 |
ETIM 8.0 | EC002945 |
ETIM 7.0 | EC002945 |
ETIM 6.0 | EC002945 |
ETIM 5.0 | EC001413 |
UNSPSC 12.1 | 43191507 |
Literature | Language | File Type | File Size |
---|---|---|---|
Product Information - Tab-Ex® 03 – The Next Generation of 8" Android Tablets for Use in Hazardous Areas | ENG | 981 KB | |
Application Report - Ensuring Safe Delivery and Storage of Hydrogen at Filling Stations | ENG | 271 KB |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual / Handbuch | ALL | 7833 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Intertek | 5027822 | ALL | 231 KB | |
Worldwide Bureau Veritas IECEx Certificate of Conformity | IECEx EPS 22.0014X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Attestation of Conformity (External) / EU-Konformitätsbescheinigung (extern) | DOC-5816A | ALL | 98 KB | |
UK Attestation of Conformity (External) / UK-Konformitätsbescheinigung (extern) | DOC-5820A | ALL | 95 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|