Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Tablet computer PAD-EX01P12-D2NAMC516256LTE000

Pad-Ex® 01 P12
PAD-EX01P12-D2NAMC516256LTE000
  • 12th generation Intel® Core processor, Windows® 11 Pro
  • Intel® Wi-Fi 6E
  • 11.6" FHD DynaVueWindows® SR display with 1000 nits
  • Can be used in sunlight
  • 8 MP camera with autofocus and LED flash
  • Thunderbolt® 4
  • Micro HDMI
  • 6 keys, including 2 user-definable keys
  • TPM 2.0
  • Support for 4G LTE and GPS/Augmented Reality
  • Sierra Wireless EM 7565 Module
  • MIL-STD-810H / MIL-STD-461F standard

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PAD-EX01P12-D2NAMC516256LTE000

Product Description
Pad-Ex® 01 P12 D2 (Div. 2), LTE, camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, version for Northern America
Hardware
ProcessorIntel® Core i5-1235U, 12. Gen.
RAM16 GByte DDR5
Camera
Front camera2 MP
Main camera8 MP Autofocus
Internal data memory256 GByte NVMe PCIe SSD
SensorsAcceleration sensor, gyroscope and e-compass, light sensor
Indicators/operating means
DisplayCan be operated while wearing gloves
Touchscreen technologyCapacitive multitouch
TypeTFT, LCD
Screen diagonal29.5 cm (11.6 ")
Aspect ratio16:9
Resolution1920x1080 (Full HD)
Brightness1000 cd/m2 (nit)
Colors16 Mio.
KeyOn/off
Volume up / down
Windows Touch button
Barcode / Camera Touch Button
Programmable Touch Button
Electrical specifications
Battery typeLi-Ion battery
43.29 WH 11.1 V 3900 mAh
Interface
I/O ports1x Thunderbolt® 4
1x USB 3.2 Gen 2 (Type A)
1x Micro-HDMI
1x Audio in/out (combo jack)
1x microSD card (microSDXC)
1x Docking connector (35-pin Pogo)
1x DC-In jack
Communication
Mobile standard
3GHSPA+
B1, B2, B4, B5, B6, B8, B9, B19
4GLTE
Please note (only U.S. market): AT&T is the only supported mobile carrier for the U.S. market.
 
B1, B2, B3, B4, B5, B7, B8, B9, B12, B13, B18, B19, B20, B26, B28, B29, B30, B32, B41, B42, B43, B46, B48, B66
WLANIntel® Wi-Fi 6E AX211 (802.11a/b/g/n/ac/ax)
BluetoothBluetooth® 5.3
GPS sensorGPS, Glonass, Beidou, Galileo
SIM card1x Nano SIM
Software
Operating systemWindows® 11 Pro (64 Bit)
TPM 2.0
LanguagesDeutsch , English (default)
Ambient conditions
Ambient temperature-10 ... 55 °C (14 ... 131 °F)
Storage temperature-10 ... 55 °C (14 ... 131 °F)
Mechanical specifications
Degree of protectionIP64
MIL-STD-810H / MIL-STD-461F
Mass1200 g
Dimensions
W x H x D298 mm x 192 mm x 20 mm
International approvals
SGS approval
SGS certificateSGSNA/24/SUW/00031X
Approved forClass I, Zone 2, AEx ic IIC T4 Gc IP64
Class I, Div 2, Groups A-D T4
Class II, Class III, Zone 22, AEx IIIB T135°C Dc
Class II, Div 2, Class III Div 1, Groups F, G, T135°C
Ex ic IIC T4 Gc IP64
Ex ic IIIB T135°C Dc IP64
Approved forNorthern America
General information
Scope of deliveryPad-Ex®
Power supply
Power cable
Dock Connector with Pass-Through
Hand strap
Documentation
Stylus pen with tether

Classifications

SystemClasscode
ECLASS 13.019010201
ECLASS 12.019010201
ECLASS 11.019010201
ECLASS 10.0.119010201
ECLASS 9.019010201
ECLASS 8.019010201
ECLASS 5.119010108
ETIM 9.0EC002945
ETIM 8.0EC002945
ETIM 7.0EC002945
ETIM 6.0EC002945
ETIM 5.0EC001413
UNSPSC 12.143191507

Details: PAD-EX01P12-D2NAMC516256LTE000

Informative Literature: PAD-EX01P12-D2NAMC516256LTE000

Language Selection:
LiteratureLanguageFile TypeFile Size
Twopager Pad-Ex 01ENGPDF280 KB

Product Documentation: PAD-EX01P12-D2NAMC516256LTE000

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief instructions / KurzanleitungALLPDF978 KB
Accessories Installation Guides / Zubehör InstallationsanleitungenALLPDF312 KB
Safety and Security Documentation
Instruction leaflet / BeipackzettelALLPDF67 KB

Approvals: PAD-EX01P12-D2NAMC516256LTE000

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
SGSSGSNA_24_SUW_00031XALLPDF786 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-7301ALLPDF99 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-7303ALLPDF95 KB

Associated Products: PAD-EX01P12-D2NAMC516256LTE000

Accessories
AC power cable (UK) for Pad-Ex 01pa
AC power cable (IT) for Pad-Ex 01pa
Vehicle dock for Pad-Ex 01 DZ2, D2pa
Office docking station for Pad-Ex 01 DZ2 D2pa
USB-C Multiport Adapterpa
USB-C to Ethernet Adapterpa
Car charger for Pad-Ex 01 DZ2 D2pa
AC power cable (US) for Pad-Ex 01pa
Power Supply (AC Adapter with AC Power Cord EU) for Pad-Ex 01 D2, DZ2pa
Charger for BP P01 HC and BP P01 SCpa
Hand strap for Pad-Ex 01 DZ2, D2pa
Shoulder strap for Pad-Ex 01 DZ2, D2pa
X-strap for Pad-Ex 01 DZ2, D2pa
Leather case for Pad-Ex 01 DZ2, D2pa
Li-ion spare battery for Pad-Ex 01 DZ2/D2pa
Li-ion spare battery for Pad-Ex 01 DZ2/D2pa
Tab-Ex® 02 Marketing Landingpage

All tablets of the Tab-Ex® series come with innovative features like augmented reality that make Industry 4.0 / IIoT applications easy to implement. Learn more here!