Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Tablet computer TAB-IND08* (WIN)

Tab-IND®
TAB-IND08* (WIN)
  • Rugged, industrial-grade tablet computer
  • Mobility and flexibility with multiple accessories
  • Enterprise durability and longevity meets sleek design
  • Developed in-house
  • IP 65 protection class

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  TAB-IND08* (WIN)

Product Description
Tab-IND (industrial grade), 8-inch display, Windows® 10, LTE (optional), Wi-Fi®, Intel® A3950, 8/4 GB RAM, 128 GB storage
Hardware
ProcessorIntel® Atom® x7-A3950 (Apollo Lake-I), Quad Core Processor 2.0GHz
RAM8 GB
4 GB (optional)
Camera
Front camera2 MP
Main camera8 MP
Internal data memory128 GByte eMMC
Optional data memorymicroSDXC Card Slot, accessible by end user
SensorsE-compass, accelerometer, gyro, ambient light sensor, proximity sensor
Indicators/operating means
DisplayPassive stylus support (4 mm tip)
Glove support (support of cotton gloves)
Improved usage in wet environments (rain & outdoor)
Touchscreen technologyMulti-touch
Screen diagonal8.4"
Aspect ratio16:10
Resolution2560 x 1600 px (WQXGA)
Brightness800 cd/m2
Electrical specifications
Battery type25.08 Wh 7.6 V 3300 mAh
Operating durationup to 10 h
Interface
I/O portsUSB-C, USB 3.1 Gen 1, PD (12V/3A) and DP 1.2 (for fast charging & debugging)
Docking connector: USB 3.1 Gen 1, HDMI 1.4b
SmartBack Connector for easy USB accessory integration
Communication
Mobile standard
4GLTE (optional)
WLANIEEE 802.11 ac+r/k/v, WiDi, WWAN (optional)
BluetoothBluetooth® 4.2
GPS sensorGPS, Glonass, Beidou, Galileo
NFCSecure element
SIM cardnano SIM Card (LTE version only)
Software
Operating systemWindows® 10 IoT Enterprise LTSC x64
Ambient conditions
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Mechanical specifications
Degree of protectionIP65
Massapprox. 540 g
Dimensions
W x H x D227.83 mm x 150.04 mm x 12.65 mm
General information
Scope of deliveryTab-IND®

Classifications

SystemClasscode
ECLASS 13.019010201
ECLASS 12.019010201
ECLASS 11.019010201
ECLASS 10.0.119010201
ECLASS 9.019010201
ECLASS 8.019010201
ECLASS 5.119010108
ETIM 9.0EC002945
ETIM 8.0EC002945
ETIM 7.0EC002945
ETIM 6.0EC002945
ETIM 5.0EC001413
UNSPSC 12.143191507

Details: TAB-IND08* (WIN)

Associated Products: TAB-IND08* (WIN)

Accessories
Adjustable nylon handstrap for Tab-INDpa
Adjustable TPE handstrap for Tab-INDpa
Passive stylus pen for Tab-INDpa
Smart module for the back side of Tab-IND 8"pa
Adjustable shoulder strap for Tab-INDpa
I/O adapter for using Tab-IND with rugged frame installed in combination with Scanner-Frame-FULL-DSpa
Rugged frame for Tab-IND 8"pa
Single charger (EU) for Tab-INDpa
Single charger (US) for Tab-INDpa
5-way charger (EU) for Tab-INDpa
5-way charger (US) for Tab-INDpa
Desktop charging station (EU) for Tab-INDpa
Desktop charging station (US) for Tab-INDpa
Desktop charging station (EU) for Tab-IND with mounted scanner framepa
Desktop charging station (US) for Tab-IND with mounted scanner framepa
Li-Ion battery pack for Tab-IND 10" WINpa
Tab-Ex® 02 Marketing Landingpage

All tablets of the Tab-Ex® series come with innovative features like augmented reality that make Industry 4.0 / IIoT applications easy to implement. Learn more here!