Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Tablet computer TAB-EX03-D2*

Tab-Ex® 03 D2
TAB-EX03-D2*
  • NFC technology for wireless applications
  • Comprehensive security thanks to Samsung KNOX
  • Suitable for use with gloves
  • Google ARCore
  • Samsung DeX Mode
  • MIL-STD-810H
  • 64 GB internal memory
  • Micro SD slot (up to 1 TB)
  • Replaceable battery
  • Replaceable SIM
  • Wireless connections such as WWAN, 4G LTE, WLAN and Bluetooth®
  • Micro SD slot, 512 GB
  • 13 MP rear camera + 5 MP front camera
  • No battery mode
  • Verizon, AT&T, T-Mobile

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  TAB-EX03-D2*

Product Description
Tab-Ex 03 D02 (DIV 2), latest available Android firmware release, WWAN (LTE, optional) incl. WiFi, with camera (optional), with microSD card (optional)
Hardware
ProcessorOcta-core, 4 x 2.7 GHz + 4 x 1.7 GHz
Exynos 9810
RAM4 GB
Camera
Front camera5 MP
Main camera13 MP Autofocus
Video recording resolutionUHD 4K (3840 x 2160 Pixel) @ 30 fps
ScannerFingerprint scanner
Internal data memory64 GByte
Free available memory 48.6 GByte
Optional data memorymicroSD (up to 1024 GB)
512 GB installed
SensorsFingerprint scanner, acceleration sensor, gyroscope, proximity sensor, geomagnetic sensor, Hall sensor, RGB light sensor
Indicators/operating means
DisplayCan be operated while wearing gloves
Touchscreen technologyCapacitive multitouch
TypeTFT, LCD
Screen diagonal20.31 cm
Aspect ratio16:10
Resolution1920 x 1200 (WUXGA)
Brightness480 cd/m2 (nit)
Colors16 Mio.
Electrical specifications
Battery typeLi-Ion 18.87 WH, 3.8 V
5050 mAh (typical)
4900 mAh (rated)
(replaceable)
Operating durationup to 11 h
Communication
Mobile standardOptional:
3GUMTS: B1, B2, B4, B5, B8
4GLTE FDD: B2, B3, B4, B5, B7, B8, B12, B13, B14, B20, B25, B26, B29, B66, B71
LTE TDD: B41
WLAN802.11 a/b/g/n/AC/ax 2.4 G+5 GHz, HE80, MIMO, 1024 QAM
BluetoothBluetooth® 5.0
GPS sensorGPS, Glonass, Beidou, Galileo
USBUSB 3.1 Gen. 1
ConnectionsWi-Fi Direct, NFC, ANT+
SIM card1x Nano SIM (4FF) (optional)
Software
Operating systemAndroid™ 13
SafetySamsung KNOX 3.x
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Mechanical specifications
Degree of protectionIP68
Mass550 g
Dimensions
W x H x D126.8 mm x 213.8 mm x 9.9 mm
International approvals
SGS approval
SGS certificateSGSNA/21/SUW00045X
Approved forClass I, Division 2 Groups A, B, C, D T5
Class II, Division 2 Groups F, G T100°C
Class III
Class I, Zone 2 Group IIC T5
Zone 22 Group IIIB T100°C
Approved forNorthern America or Canada
Further approvalsMIL-STD-810H
General information
Note* IP68 is based on test conditions for submersion in up to 1.5 meters of freshwater for up to 30 minutes.
Scope of deliveryTab-Ex® 03
Battery
Ex-protective cover
S Pen
USB cable
Charger
Documentation
Micro SD flash card (optional)

Classifications

SystemClasscode
ECLASS 13.019010201
ECLASS 12.019010201
ECLASS 11.019010201
ECLASS 10.0.119010201
ECLASS 9.019010201
ECLASS 8.019010201
ECLASS 5.119010108
ETIM 9.0EC002945
ETIM 8.0EC002945
ETIM 7.0EC002945
ETIM 6.0EC002945
ETIM 5.0EC001413
UNSPSC 12.143191507

Details: TAB-EX03-D2*

Informative Literature: TAB-EX03-D2*

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Information - Tab-Ex® 03 – The Next Generation of 8" Android Tablets for Use in Hazardous AreasENGPDF981 KB
Application Report - Ensuring Safe Delivery and Storage of Hydrogen at Filling StationsENGPDF271 KB

Product Documentation: TAB-EX03-D2*

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manual / BetriebsanleitungALLPDF1070 KB
Safety Note / SicherheitshinweisALLPDF895 KB

Approvals: TAB-EX03-D2*

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA SGS CertificateSGSNA/21/SUW/00045XALLPDF846 KB

Associated Products: TAB-EX03-D2*

Accessories
Spare Li-Ion battery pack for Tab-Ex 03 D2pa
Dual USB Docking Station (Cigarette Lighter Connector) for Tab-Ex 02 DZ2/D2 und Tab-Ex 03 DZ2/D2pa
USB connection cable for Tab-Ex Pro and Tab-Ex 03pa
7.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Tether for stylus penpa
Lite cradle / vehicle holder for Tab-Ex 02 DZ2/D2 and Tab-Ex 03 D2pa
Desktop charging station, 5-slot, for Tab-Ex 01 D2, Z2, DZ2 and Tab-Ex 02 DZ2pa
459.00  USD

Contact Us

Desktop charging station, 5-slot, for Tab-Ex 01 D2, Z2, DZ2 and Tab-Ex 02 DZ2pa
16.00  USD

Contact Us

Belt clip with carabiner for universal usepa
Travel charger for universal usepa
Rotatable hand strap for Tab-Ex® 03 DZ2pa
219.00  USD

Contact Us

Chest harness for Tab-Ex® 03 DZ2pa
Lightweight duplex headsetpa
Car charger with USB-A socket for universal usepa
USB-C to Ethernet Adapterpa
Dual USB Docking Station (Bare Wire) for Tab-Ex 02 DZ2/D2 und Tab-Ex 03 DZ2/D2pa
Spare Li-Ion battery pack for Tab-Ex 03 D2pa
Configuration application for Android™ smartphonespa
Advanced keyboard with integrated barcode scanner and NFC functionality for ecom mobile devicespa
Basic safety application for lone workerspa
Application to make it easier to answer callspa
Universal tablet holder for Tab-Ex 03 DZ2/D2pa
Table stand for Tab-Ex 03 DZ1pa
Standard duty pedestal mount for Tab-Ex 03 DZ1pa
Standard duty pedestal mount and suction cup for Tab-Ex 03 DZ1pa
Tab-Ex® 02 Marketing Landingpage

All tablets of the Tab-Ex® series come with innovative features like augmented reality that make Industry 4.0 / IIoT applications easy to implement. Learn more here!