Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), Wi-Fi, camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, incl. 1-D/2-D barcode scanner, incl. 1-D/2-D barcode scanner, version for India |
Hardware | ||
---|---|---|
Processor | Intel® Core i5-1235U, 12. Gen. | |
RAM | 16 GByte DDR5 | |
Camera | ||
Front camera | 2 MP | |
Main camera | 8 MP Autofocus | |
Scanner | 1-D/2-D barcode scanner Honeywell N670X Series scan engine |
|
Internal data memory | 256 GByte NVMe PCIe SSD | |
Sensors | Acceleration sensor, gyroscope and e-compass, light sensor | |
Indicators/operating means | ||
Display | Can be operated while wearing gloves | |
Touchscreen technology | Capacitive multitouch | |
Type | TFT, LCD | |
Screen diagonal | 29.5 cm (11.6 ") | |
Aspect ratio | 16:9 | |
Resolution | 1920x1080 (Full HD) | |
Brightness | 1000 cd/m2 (nit) | |
Colors | 16 Mio. | |
Key | On/off Volume up / down Windows Touch button Barcode / Camera Touch Button Programmable Touch Button |
|
Electrical specifications | ||
Battery type | Li-Ion battery 43.29 WH 11.1 V 3900 mAh | |
Interface | ||
I/O ports | 1x Thunderbolt® 4 1x USB 3.2 Gen 2 (Type A) 1x Micro-HDMI 1x Audio in/out (combo jack) 1x microSD card (microSDXC) 1x Docking connector (35-pin Pogo) 1x DC-In jack |
|
Communication | ||
WLAN | Intel® Wi-Fi 6E AX211 (802.11a/b/g/n/ac/ax) | |
Bluetooth | Bluetooth® 5.3 | |
GPS sensor | GPS, Glonass, Beidou, Galileo | |
Software | ||
Operating system | Windows® 11 Pro (64 Bit) TPM 2.0 |
|
Languages | Deutsch , English (default) | |
Ambient conditions | ||
Ambient temperature | -10 ... 55 °C (14 ... 131 °F) | |
Storage temperature | -10 ... 55 °C (14 ... 131 °F) | |
Mechanical specifications | ||
Degree of protection | IP64 MIL-STD-810H / MIL-STD-461F |
|
Mass | 1200 g | |
Dimensions | ||
W x H x D | 298 mm x 192 mm x 20 mm | |
Data for application in connection with hazardous areas | ||
ATEX approval | ||
Certificate of conformity | EPS 16 ATEX 1 163 X | |
ATEX marking | II 3G Ex ic op is IIC T4 Gc IP64 II 3D Ex ic op is IIIB T135°C Dc IP64 |
|
International approvals | ||
IECEx approval | ||
IECEx certificate | IECEx EPS 16.0072X | |
IECEx marking | Ex ic op is IIC T4 Gc IP64 Ex ic op is IIIB T135°C Dc IP64 |
|
Approved for | India | |
General information | ||
Scope of delivery | Pad-Ex® Power supply Power cable Dock Connector with Pass-Through Hand strap Documentation Stylus pen with tether |
System | Classcode |
---|---|
ECLASS 13.0 | 19010201 |
ECLASS 12.0 | 19010201 |
ECLASS 11.0 | 19010201 |
ECLASS 10.0.1 | 19010201 |
ECLASS 9.0 | 19010201 |
ECLASS 8.0 | 19010201 |
ECLASS 5.1 | 19010108 |
ETIM 9.0 | EC002945 |
ETIM 8.0 | EC002945 |
ETIM 7.0 | EC002945 |
ETIM 6.0 | EC002945 |
ETIM 5.0 | EC001413 |
UNSPSC 12.1 | 43191507 |
Literature | Language | File Type | File Size |
---|---|---|---|
Twopager Pad-Ex 01 | ENG | 280 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
SGS | SGSNA_24_SUW_00031X | ALL | 786 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|