Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, Wi-Fi, 6 GB RAM, with camera, version for Europe |
Hardware | ||
---|---|---|
Processor | Octa-Core, 4 x 2.4 GHz + 4 x 1.8 GHz Qualcomm Snapdragon SM7325-2-AB |
|
RAM | 6 GByte | |
Camera | ||
Front camera | 8 MP | |
Main camera | 13 MP Autofocus | |
Video recording resolution | UHD 4K (3840 x 2160) @ 30 fps | |
Internal data memory | 128 GByte Free available memory 104.6 GByte |
|
Sensors | Accelerometer, barometer, position sensor, compass, hall sensor, ambient light sensor, proximity sensor | |
Indicators/operating means | ||
Display | ||
Touch screen technology | Capacitive multitouch | |
Panel type | TFT, LCD | |
Screen size | 10.1" (25.66 cm) | |
Aspect ratio | 21.6:18 | |
Resolution | 1920 x 1200 (WUXGA) | |
Brightness | 480 cd/m2 (nit) | |
Colors | 16 Mio. | |
Special Features | Can be operated while wearing gloves | |
Electrical specifications | ||
Battery type | Li-Ion battery 28.12 WH 3.8 V 7400 mAh | |
Operating duration | up to 15 h | |
Communication | ||
WLAN | 802.11 a/b/g/n/ac/ax (2,4 GHz + 5 GHz), HE80, MIMO, 1024-QAM | |
Bluetooth | 5.2 (BLE supported) | |
GPS sensor | GPS, GLONASS, Beidou, Galileo, QZSS | |
USB | USB 3.2 (Type C) | |
Connections | Wi-Fi Direct, NFC, ANT+ | |
Software | ||
Operating system | Android™ 13 | |
Languages | Deutsch , English (default) | |
Cybersecurity | ||
IT security | ||
Mobile device protection | Samsung KNOX 3.x | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Mechanical specifications | ||
Degree of protection | IP68 according to EN/IEC 60529 MIL-STD-810H |
|
Mass | 930 g | |
Dimensions | ||
W x H x D | 170.2 mm x 243.5 mm x 9.9 mm | |
Data for application in connection with hazardous areas | ||
ATEX approval | ||
ATEX certificate | EPS 23 ATEX 1 251 X | |
ATEX marking | ![]() ![]() |
|
International approvals | ||
IECEx approval | ||
IECEx certificate | IECEx EPS 23.0079X | |
IECEx marking | Ex ic IIC T5 Gc Ex ic IIIC T135°C Dc |
|
Approved for | Singapore | |
General information | ||
Scope of delivery | Tab-Ex 04 Pro incl. battery S Pen Charger Documentation |
System | Classcode |
---|---|
ECLASS 13.0 | 19010201 |
ECLASS 12.0 | 19010201 |
ECLASS 11.0 | 19010201 |
ECLASS 10.0.1 | 19010201 |
ECLASS 9.0 | 19010201 |
ECLASS 8.0 | 19010201 |
ECLASS 5.1 | 19010108 |
ETIM 9.0 | EC002945 |
ETIM 8.0 | EC002945 |
ETIM 7.0 | EC002945 |
ETIM 6.0 | EC002945 |
ETIM 5.0 | EC001413 |
UNSPSC 12.1 | 43191507 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Safety Note | ALL | 1792 KB | |
Manuals | |||
Manual | ALL | 4114 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU ATEX Category | EPS 23 ATEX 1 251 X | ALL | 2072 KB | |
IECEx Certificate of Conformity | IECEx EPS 23.0079X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (Pepperl+Fuchs) | DOC-7345A | ALL | 97 KB | |
UK Declaration of Conformity (Pepperl+Fuchs) | DOC-7347A | ALL | 94 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|