Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Sealing Plugs for metal Cable Glands BP.NA.M16-M20S.PA.GN.K50

BP.NA.M16-M20S.PA.GN.K50
  • Sealing element for installation of cable glands in enclosures
  • Accessory for CG.NA.* size M12 ... M20S / NPT1/4" ... NPT1/2S" cable glands metal
  • Accessory for CG.EM.* size M16S ... M20 / NPT3/8S" ... NPT1/2" cable glands metal
  • Polyamide
  • Ex e and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Packaging unit: 50 pieces, without accessories

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  BP.NA.M16-M20S.PA.GN.K50

Mechanical specifications
Degree of protectionIP66 / IP68
MaterialPolyamide (PA)
Finishinherent color green
Mass
Individual componentapprox. 0.1 g
Packing unitapprox. 40 g
Dimensions
Diameter (D)5.8 mm
Outer diameter (DO)15 mm
Length of pin (PL)10 mm
Total length (L)14 mm
Ambient conditions
Ambient temperature-60 ... 70 °C (-76 ... 158 °F)
Impact resistance4 J
Data for application in connection with hazardous areas
EU-type examination certificateIMQ 14 ATEX 012X
MarkingEx-Hexagon II 2 GD
Ex e IIC Gb
Ex tb IIIC Db
International approvals
IECEx approvalIECEx IMQ 14.0004X
Conformity
Degree of protectionEN 60529
General information
NoteFor exact reference to types and sizes of cable glands please refer to the specific datasheets
Delivery quantity50
Scope of deliverySealing Plugs for metal Cable Glands
Brief instructions (1 copy)
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027140805
ECLASS 12.027140805
ECLASS 11.027144435
ECLASS 10.0.127144435
ECLASS 9.027144435
ECLASS 8.027149112
ECLASS 5.127149112
ETIM 9.0EC000032
ETIM 8.0EC000032
ETIM 7.0EC000032
ETIM 6.0EC000441
ETIM 5.0EC000441
UNSPSC 12.131181702

Details: BP.NA.M16-M20S.PA.GN.K50

Product Documentation: BP.NA.M16-M20S.PA.GN.K50

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Cable Glands CG.P*DS1.* / Stopping Plugs SP.PE.* / Sealing Plugs BP.*ENGPDF281 KB
Safety and Security Documentation
Instruction manualENGPDF156 KB

Approvals: BP.NA.M16-M20S.PA.GN.K50

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe IMQ ATEX Category 2 D ATEX Category 2 GIMQ 14 ATEX 012 XALLPDF987 KB
IMQ IECEx Certificate of ConformityIECEx IMQ 14.0004XALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2242CALLPDF444 KB

Associated Products: BP.NA.M16-M20S.PA.GN.K50

Matching System Components
For cables without armor, Brass nickel-plated, Thread M12, Seal chloroprene, Ex eb and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Packaging unit: 50 pieces, without accessories, Ambient temperature: -40 ... 80 °C (-40 ... 176 °F) washer gasket -40 ... 80 °C (-40 ... 176 °F), Cable type: non-armored cables, Thread size (TD): M12, Cable gland: brass, nickel-plated, Washer gasket: aramid fibers bonded with NBR, O-Ring: chloroprenepa
For cables without armor, Stainless Steel, Thread M12, Seal chloroprene, Ex eb and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Packaging unit: 50 pieces, without accessories, Ambient temperature: -40 ... 80 °C (-40 ... 176 °F) washer gasket -40 ... 80 °C (-40 ... 176 °F), Cable type: non-armored cables, Thread size (TD): M12, Cable gland: stainless steel, Washer gasket: aramid fibers bonded with NBR, O-Ring: chloroprenepa
For cables without armor, Brass nickel-plated, Thread M20, Seal silicone, Ex db, Ex eb and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Suitable for operation in Class I, Zone 1/2/22, Suitable for operation in Class I, Division 2 when installed in accordance with NEC501.10(B)(2), Degree of protection IP66 / IP68, UL Type 4X, Packaging unit: 50 pieces, without accessoriespa
For cables without armor, Brass nickel-plated, Thread M20, Seal chloroprene, Ex db, Ex eb and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Suitable for operation in Class I, Zone 1/2/22, Suitable for operation in Class I, Division 2 when installed in accordance with NEC501.10(B)(2), Degree of protection IP66 / IP68, UL Type 4X, Packaging unit: 50 pieces, without accessories, Ambient temperature: -40 ... 80 °C (-40 ... 176 °F) washer gasket -40 ... 80 °C (-40 ... 176 °F)pa
For cables without armor, Stainless Steel, Thread M20, Seal chloroprene, Ex db, Ex eb and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Suitable for operation in Class I, Zone 1/2/22, Suitable for operation in Class I, Division 2 when installed in accordance with NEC501.10(B)(2), Degree of protection IP66 / IP68, UL Type 4X, Packaging unit: 50 pieces, without accessories, Ambient temperature: -40 ... 80 °C (-40 ... 176 °F) washer gasket -40 ... 80 °C (-40 ... 176 °F)pa
For shielded EMC cables without armor, Brass nickel-plated, Thread M16, Seal chloroprene, Ex db, Ex eb and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66 / IP68, UL Type 4X, Packaging unit: 50 pieces, without accessories, Ambient temperature: -40 ... 80 °C (-40 ... 176 °F) washer gasket -40 ... 80 °C (-40 ... 176 °F), Cable type: non-armored shielded EMC cables, Thread size (TD): M16, Cable gland: brass, nickel-platedpa
For shielded EMC cables without armor, Stainless Steel, Thread M16, Seal chloroprene, Ex db, Ex eb and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66 / IP68, UL Type 4X, Packaging unit: 50 pieces, without accessories, Ambient temperature: -40 ... 80 °C (-40 ... 176 °F) washer gasket -40 ... 80 °C (-40 ... 176 °F), Cable type: non-armored shielded EMC cables, Thread size (TD): M16, Cable gland: stainless steelpa
For cables without armor, Brass nickel-plated, Thread M16, Seal chloroprene, Ex db, Ex eb and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Packaging unit: 50 pieces, without accessories, Ambient temperature: -40 ... 80 °C (-40 ... 176 °F) washer gasket -40 ... 80 °C (-40 ... 176 °F), Cable type: non-armored cables, Thread size (TD): M16, Cable gland: brass, nickel-plated, Washer gasket: aramid fibers bonded with NBR, O-Ring: chloroprenepa
For cables without armor, Stainless Steel, Thread M16, Seal chloroprene, Ex db, Ex eb and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Packaging unit: 50 pieces, without accessories, Ambient temperature: -40 ... 80 °C (-40 ... 176 °F) washer gasket -40 ... 80 °C (-40 ... 176 °F), Cable type: non-armored cables, Thread size (TD): M16, Cable gland: stainless steel, Washer gasket: aramid fibers bonded with NBR, O-Ring: chloroprenepa
For cables without armor, Brass nickel-plated, Thread M16, Seal chloroprene, Ex db, Ex eb and Ex tb certified, Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Packaging unit: 1 piece, kit with accessories, Ambient temperature: -40 ... 80 °C (-40 ... 176 °F) washer gasket -40 ... 80 °C (-40 ... 176 °F), Cable type: non-armored cables, Thread size (TD): M16, Cable gland: brass, nickel-plated, Washer gasket: aramid fibers bonded with NBR, O-Ring: chloroprenepa