Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Mechanical specifications | ||
---|---|---|
Degree of protection | IP66 / IP68 | |
Material | Polyamide (PA) | |
Finish | inherent color green | |
Mass | ||
Individual component | approx. 23 g | |
Packing unit | approx. 125 g | |
Dimensions | ||
Diameter (D) | 34.6 mm | |
Outer diameter (DO) | 51 mm | |
Length of pin (PL) | 22.5 mm | |
Total length (L) | 38.5 mm | |
Ambient conditions | ||
Ambient temperature | -60 ... 70 °C (-76 ... 158 °F) | |
Impact resistance | 4 J | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | IMQ 15 ATEX 006X | |
Marking | ![]() Ex e IIC Gb Ex tb IIIC Db |
|
International approvals | ||
IECEx approval | IECEx IMQ 15.0001X | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Note | For exact reference to types and sizes of cable glands please refer to the specific datasheets | |
Delivery quantity | 5 | |
Scope of delivery | Sealing Plugs for plastic Cable Glands Brief instructions |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Designation | Accessory of |
System | Classcode |
---|---|
ECLASS 13.0 | 27140805 |
ECLASS 12.0 | 27140805 |
ECLASS 11.0 | 27144435 |
ECLASS 10.0.1 | 27144435 |
ECLASS 9.0 | 27144435 |
ECLASS 8.0 | 27149112 |
ECLASS 5.1 | 27149112 |
ETIM 9.0 | EC000032 |
ETIM 8.0 | EC000032 |
ETIM 7.0 | EC000032 |
ETIM 6.0 | EC000441 |
ETIM 5.0 | EC000441 |
UNSPSC 12.1 | 31181702 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - Cable Glands CG.P*DS1.* / Stopping Plugs SP.PE.* / Sealing Plugs BP.* | ENG | 281 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 156 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe IMQ Ex tb Ex eb | IMQ 15 ATEX 006 X | ALL | 1138 KB | |
IMQ IECEx Certificate of Conformity | IECEx IMQ 15.0001X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2242C | ALL | 444 KB |