Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Mechanical specifications | ||
---|---|---|
Thread type | NPSL ANSI B1.20.1 | |
Thread size female (TF) | NPSL 1-1/4'' | |
Material | brass, nickel-plated | |
Finish | inherent color silver | |
Dimensions | ||
Width across corners (D2) | 57.4 mm | |
Width across flats (SW1) | 52 mm | |
Total length (L) | 7 mm | |
General information | ||
Delivery quantity | 25 | |
Scope of delivery | Locknuts |
System | Classcode |
---|---|
ECLASS 13.0 | 27140805 |
ECLASS 12.0 | 27140805 |
ECLASS 11.0 | 27144435 |
ECLASS 10.0.1 | 27144435 |
ECLASS 9.0 | 27144435 |
ECLASS 8.0 | 27149112 |
ECLASS 5.1 | 27149112 |
ETIM 9.0 | EC000940 |
ETIM 8.0 | EC000940 |
ETIM 7.0 | EC000940 |
ETIM 6.0 | EC000441 |
ETIM 5.0 | EC000441 |
UNSPSC 12.1 | 31181702 |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|