Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Mechanical specifications | ||
---|---|---|
Thread type | NPT ANSI ASME B1.20.1 | |
Thread size (TD) | NPT 1-1/4'' | |
Degree of protection | IP66 / IP68 , UL Type 4X | |
Material | ||
Finish | inherent color silver | |
Stopping plug | stainless steel | |
Mass | ||
Individual component | approx. 224 g | |
Packing unit | approx. 225 g | |
Dimensions | ||
Thread length (TL) | 25 mm | |
Total length (L) | 25 mm | |
Key size (KS) | 14 mm | |
Tightening torque | ||
Nut torque at enclosure (SW1) | 13 Nm | |
Ambient conditions | ||
Ambient temperature | -60 ... 130 °C (-76 ... 266 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 15 ATEX 029X | |
Marking | II 2 GD Ex db IIC Gb Ex eb IIC Gb Ex tb IIIC Db |
|
International approvals | ||
UL approval | ||
cULus | E305142 tested to UL 50E and UL 508A CSA C22.2, No. 14-13 |
|
IECEx approval | IECEx CES 15.0006X | |
UKCA approval | CML 22 UKEX 1267X | |
CCC approval | 2021312313000343 | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Delivery quantity | 1 | |
Scope of delivery | Stopping Plugs, Metal Brief instructions |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27140805 |
ECLASS 12.0 | 27140805 |
ECLASS 11.0 | 27144435 |
ECLASS 10.0.1 | 27144435 |
ECLASS 9.0 | 27144435 |
ECLASS 8.0 | 27149112 |
ECLASS 5.1 | 27149112 |
ETIM 9.0 | EC000032 |
ETIM 8.0 | EC000032 |
ETIM 7.0 | EC000032 |
ETIM 6.0 | EC000441 |
ETIM 5.0 | EC000441 |
UNSPSC 12.1 | 31181702 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - Stopping Plugs Series SP.MA* / SP.MD* | ENG | 127 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 156 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
CCC Ex Certificate | 2021312313000343 (Bimed Teknik) | ALL | 1053 KB | |
CESI IECEx Certificate of Conformity | IECEx CES 15.0006X | ALL | LINK | --- |
Europe CESI ATEX II 2GD | CESI 15 ATEX 029X | ALL | 509 KB | |
UK-Type Examination Certificate | CML 22UKEX1267X | ALL | 150 KB | |
UL cULus | E305142 | ALL | 241 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3192B | ALL | 269 KB | |
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F) | DOC-6761 | ALL | 155 KB |