Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Stopping Plugs, Plastic SP.PE.M20.PA.C.15.K50

SP.PE.M20.PA.C.15.K50
  • Stopping plug for unused cable entries
  • High impact-resistant polyamide material
  • Thread M20
  • Hexagon head
  • Ex eb and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Full impact resistance of 7 J according to IEC/EN 60079-0 for the full range without limitations
  • Packaging unit: 50 pieces, without accessories

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SP.PE.M20.PA.C.15.K50

Mechanical specifications
Thread typemetric ISO pitch 1.5 mm
Thread size (TD)M20
Degree of protectionIP66 / IP68
Material
Finishinherent color black
Washer gasketflat chloroprene gasket
Stopping plughigh impact-resistant polyamide
Mass
Individual componentapprox. 6 g
Packing unitapprox. 261 g
Dimensions
Diameter thru-hole (DT)20 ... 20.2 mm
Width across flats (SW1)23 mm
Thread length (TL)15 mm
Total length (L)21 mm
Tightening torque
Nut torque at enclosure (SW1)2 Nm
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Data for application in connection with hazardous areas
EU-type examination certificateIMQ 15 ATEX 006X
MarkingEx-Hexagon II 2 GD
Ex eb IIC Gb
Ex tb IIIC Db
International approvals
IECEx approvalIECEx IMQ 15.0001X
UKCA approvalCML 22 UKEX 31379X
INMETRO approvalDNV 20.0032 X
CCC approval2021312313000455
Conformity
Degree of protectionEN 60529
General information
Delivery quantity50
Scope of deliveryStopping Plugs, Plastic
Brief instructions (1 copy)

Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027140805
ECLASS 12.027140805
ECLASS 11.027144435
ECLASS 10.0.127144435
ECLASS 9.027144435
ECLASS 8.027149112
ECLASS 5.127149112
ETIM 9.0EC000032
ETIM 8.0EC000032
ETIM 7.0EC000032
ETIM 6.0EC000441
ETIM 5.0EC000441
UNSPSC 12.131181702

Details: SP.PE.M20.PA.C.15.K50

Product Documentation: SP.PE.M20.PA.C.15.K50

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Brief Instructions - Cable Glands CG.P*DS1.* / Stopping Plugs SP.PE.* / Sealing Plugs BP.*ENGPDF281 KB
Safety and Security Documentation
Instruction manualENGPDF156 KB

Approvals: SP.PE.M20.PA.C.15.K50

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Brasil DNV GL BrasilDNV 20.0032 XALLPDF253 KB
CCC Ex Certificate2021312313000455 (Bimed Teknik)ALLPDF1119 KB
Europe IMQ Ex tb Ex ebIMQ 15 ATEX 006 XALLPDF1138 KB
IMQ IECEx Certificate of ConformityIECEx IMQ 15.0001XALLLINK---
UK-Type Examination CertificateCML 21UKEX31379XALLPDF137 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2242CALLPDF444 KB
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F)DOC-6766ALLPDF156 KB

Associated Products: SP.PE.M20.PA.C.15.K50

Matching System Components
Brass nickel-plated, Thread M20, Packaging unit: 100 piecespa