Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Software | ||
---|---|---|
Operating system | based on Microsoft Windows Embedded Standard 7 | |
Languages | English | |
Licensing | ||
Available licenses | 1x license key to enable "DeltaV Remote Desktop Connection (DRDC) Client" features of one VisuNet Remote Monitor with pre-installed RM Shell 4.x | |
Installation | Licenses can only be enabled in the RM Shell 4.x by user role "Adminstrator". | |
Associated products | VisuNet Remote Monitors with pre-installed RM Shell 4.x |
System | Classcode |
---|---|
ECLASS 13.0 | 27242501 |
ECLASS 12.0 | 27242501 |
ECLASS 11.0 | 27242501 |
ECLASS 10.0.1 | 27242501 |
ECLASS 9.0 | 27242501 |
ECLASS 8.0 | 27242501 |
ECLASS 5.1 | 27242501 |
ETIM 9.0 | EC000809 |
ETIM 8.0 | EC000809 |
ETIM 7.0 | EC000809 |
ETIM 6.0 | EC000809 |
ETIM 5.0 | EC000809 |
UNSPSC 12.1 | 43232901 |
Pepperl+Fuchs VisuNet Remote Monitors (VisuNet RM) are industrial grade Thin Client solutions that provide a simplified, modern User lnterface to the Operators. The firmware of a VisuNet RM, called VisuNet RM Shell, enables the users to easily access the applications that run on a process control systems via Ethernet.
With the RM Shell 4.0 DRDC License key, the EMERSON DRDC client can be enabled in the RM Shell 4.0:
The EMERSON DeltaV® Remote Desktop Connection (DRDC) client allows you directly connecting to a virtualized Emerson DeltaV system from a VisuNet Remote Monitor. No addition thin clients are required in the safe area. Furthermore, all features of a VisuNet Remote Monitor (like auto-connect, connection loss detection, backup connection, etc.) can be used for a DRDC connection, which gives you the maximum reliability in your process automation application.
Manuals | Language | File Type | File Size |
---|---|---|---|
Software manual "VisuNet RM Shell 4.0 Emerson DRDC" | ENG | 1273 KB |