Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Industrial monitors DM510 Series GP Monitor

DM510 Series GP Monitor
  • 10 inch flat panel monitor
  • Direct PC interface
  • Panel or rack mount in general-purpose areas
  • Touchscreen options
  • Antiglare and stainless options

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DM510 Series GP Monitor

Product Description
10 inch flat panel monitor for general purpose applications.
Supply
Connection180° 5-pin DIN
Input voltage+ 12 V DC   @ 1.2 A continuous
Indicators/operating means
Display
Type5-wire resistive
Screen diagonal10.4 inch
Response time50 ms
Resolution800 x 600 (native mode) , 640 x 480 (text mode) @ any standard refresh rate
Maximum resolution: 800 x 600
Color depth18 bit (262 K) color supported in any video mode
Contrast700:1
BrightnessStandard: 400 nit
Reading angle160° horizontal , 160° vertical
Life spanback lamp life: 50,000 hrs typical half life (replaceable)
Input devices15-pin VGA , 29-pin DVI
Optional interface to NTSC (camera, live video) via standard BNC connector
Touch screen5-wire resistive
Interface
Interface typeRS-232 serial or USB port to host computer via standard cable
Directive conformity
Electromagnetic compatibility
Directive 89/336/EECEN55022A, EN61000-6-2, EN61000-3-2, EN61000-3-3
Low voltage
Directive 73/23/EECEN60950
Ambient conditions
Operating temperature-10 ... 60 °C (14 ... 140 °F) ambient, no active cooling devices required
Storage temperature-10 ... 80 °C (14 ... 176 °F)
Relative humidity0 ... 90 %, non-condensing
Vibration resistance5 ... 100 Hz , 1 g, 12 m/s2, all axes
Impact resistance30 g, 6 ms, all axes
Mechanical specifications
Degree of protectionNEMA Type 4/12 (front face and seals).
Type 4x with stainless option
IP66
Installationpanel mount
Mass4 kg
DimensionsOuter bezel: 251 mm x 307 mm (9.9 x 12.1 inch)
Front bezel thickness: 2.5 mm (0.10 inch)
Overall depth69 mm (2.7 inch) w/recessed cable ways
Cut out dimensions226 mm X 282 mm (8.9 inch x 11.1 inch)
International approvals
UL approvalE185778

Classifications

SystemClasscode
ECLASS 13.027330201
ECLASS 12.027330201
ECLASS 11.027330201
ECLASS 10.0.127330201
ECLASS 9.027330201
ECLASS 8.027339090
ECLASS 5.127242402
ETIM 9.0EC001428
ETIM 8.0EC001428
ETIM 7.0EC001428
ETIM 6.0EC001428
ETIM 5.0EC001428
UNSPSC 12.139121106

Details: DM510 Series GP Monitor

Function

This product is a high-performance industrial flat panel monitor. It is designed as an operator interface device for continuous use in heavy-duty conditions.

It incorporates an industrial grade, high performance active matrix LCD panel, an optional touchscreen, and will connect directly to any DVI, VGA, or NTSC video signal.

It is available in many configurations.

Informative Literature: DM510 Series GP Monitor

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - VisuNet IND - Rugged HMI Solution Supports Automated LoadingENGPDF165 KB

Product Documentation: DM510 Series GP Monitor

Language Selection:
System DescriptionsLanguageFile TypeFile Size
Industrial Display Cross-ReferenceENGPDF237 KB
Manuals
I&O Manual Industrial Flat Panel Monitors Visunet Ind DM5xx SeriesENGPDF7119 KB

Approvals: DM510 Series GP Monitor

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
UL Ordinary LocationE185778 (NWGQ, NWGQ7)ALLPDF174 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-B010DALLPDF221 KB

Software: DM510 Series GP Monitor

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
ELO Touchscreen Drivers / Software Tools_a11/2022LINK---

Update Service

As a user of the Pepperl+Fuchs thin client software, benefit from our new service.

Subscribe

Let us inform you as soon as a new software update is available!

VisuNet FLX Platform

Discover the new VisuNet FLX platform for highly flexible operator workstations and monitoring systems.