Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

VisuNet GXP PC Zone 2/22 (2016 Generation) PC-GXP1200-22F*

PC-GXP1200-22F*
  • 21.5" (54.61 cm) display
  • 16:9 aspect ratio widescreen formatting to match engineering stations
  • PC solution with pre-installed Windows® operating system
  • Lightweight design
  • Full HD Resolution
  • Completely modular system for easy field maintainability
  • Flush or bezel mounting options
  • IP66 rating for each individual component and entire system with housing
  • Certified for ATEX and IECEx Zone 2/22
  • UL listed for USA and Canada

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PC-GXP1200-22F*

Product Description
VisuNet GXP PC Zone 2/22 (2016 Generation)
General specifications
TypePersonal Computer
Hardware
ProcessorIntel® Atom™ Bay Trail E3845 1.91 GHz
RAM4096 MB DDR3L
Mass storage128 GByte industrial grade MLC SSD
Supply
Power consumption
AC115/230 V AC, 0.4 ... 0.7 A, 50/60 Hz
DC18 ... 36 V DC , 1.5 ... 3 A
Indicators/operating means
Display
TypeLiquid Crystal Display (LCD) with LED backlight
Screen diagonal54.61 cm (21.5 inch)
Resolution1920 x 1080 pixels (Full HD)
Aspect ratio 16:9
Color depth24 bit (16.7 M) color
Contrast5000:1 (typically)
Brightness300 cd/m2 (nit)
Reading angle175° in all directions
Life spanback lamp life: 50.000 hrs typical half life , at 25 °C (77 °F)
Input devices
Touch screenoptional: projective capacitive; 10 finger multi-touch, glove friendly
KeyboardFoil keyboard with different pointing device options available (see EXTA2 datasheet)
Interface
Interface typeStandard:
1 x Ethernet 100/1000BASE-TX (Ex e) or
1 x fiber optic 1000BASE-SX (Multimode) or
1 x fiber optic 1000BASE-LX (Singlemode),
1 x USB 2.0 (Ex e),
2 x USB 1.1 (Ex i; intended for Pepperl+Fuchs keyboard and mouse),
1 x DC or AC power in (via power supply unit)

Optional:
1 x barcode reader interface Pepperl+Fuchs Pscan-D/B (Ex i)
 
"interface 3": 1 x barcode reader interface for wired 1-D scanners IDM-160-D*, IDM-Z1-160-D-* and base station IDMx61-B-* and IDM-Z1-x61-B-* (Ex i)
 
"interface 4": 1 x barcode reader interface for wired 2-D Scanner IDM-Z1-260-D-* (Ex i)
 
"interface 5": 1 x RS-232 interface with Power Supply for miscellaneous devices and peripherals (Ex i)
 
1 x RS-232 (Ex e)
1 x RS-485 (Ex e)
1 x Ethernet 100/1000Base-TX (Ex e)
Bluetooth v4.0, communication distance up to 30 m in open terrain, transmission power +8 dBm, transmission frequency 2.402 ... 2.48 GHz
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
non-Bluetooth products only
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 301 328 V2.1.1
EN 301 489-1 V2.1.1
EN 301 489-17 V3.1.1
Bluetooth products only
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012-09
Software
Operating systemMicrosoft® Windows® 10 IoT Enterprise x64
Ambient conditions
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Display might react sluggishly below 0 °C
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity93% at 40°C, non-condensating, according to EN60068-2-78
AltitudeOperating altitude max. 2000 m
Shock resistance18 shocks 15 g , 11 ms all axis, IEC 60068-2-27
Vibration resistance10 ... 150 Hz, +/- 0.075 mm , 1g, 10 cycles per axis according to EN60068-2-6
Mechanical specifications
Degree of protectionIP66 (individual components and entire system with housing)
MaterialInternal:
Panel: anodized aluminum (TCU, PCU, PSU), powder coated aluminum (DPU)
External:
Bezel: stainless steel AISI 304 (1.4301)
System housing: stainless steel AISI 304 (1.4301), bead blasted, typical surface roughness Ra = 0.8 µm
InstallationFlush-mount installation (requires customized mounting kit)
Panel-mount installation into system housing with bezel
Panel-mount installation into cabinet with Bezel and standard mounting kit
MassPanel (DPU with bezel, TCU, PSU DC): approx. 17.5 kg
Panel (DPU with bezel, TCU, PSU AC): approx. 18 kg
System housing: approx. 11 kg
DimensionsPanel (DPU with bezel, TCU, PSU DC): 625 mm x 459 mm x 120 mm
Panel (DPU with bezel, TCU, PSU AC): 625 mm x 459 mm x 137 mm
Panel with system housing: 625 mm x 459 mm x 173 mm
Panel cut-out dimensions: 583 mm x 417 mm (installation surface)
Data for application in connection with hazardous areas
EU-type examination certificateBVS 17 ATEX E 037 X
MarkingEx-Hexagon II 3G Ex ec [ib] q IIC T4 IP66 Gc
Ex-Hexagon II 3D Ex tc [ib] IIIC T85 °C IP66 Dc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013, EN 60079-7:2015, EN 60079-11:2012, EN 60079-31:2014
International approvals
UL approvalE492874
Approved forClass I, Division 2, Groups A, B, C, D T4; Zone 2, Group IIC T4
Class II, Division 2, Groups F, G T4; Zone 22, Group IIIB T85
Class III; Zone 22, Group IIIA T85
IECEx approvalIECEx BVS 17.0029X
Approved forEx ec [ib] q IIC T4 IP66 Gc
Ex tc [ib] IIIC T85 °C IP66 Dc
StandardsIEC 60079-0:2011, IEC 60079-7:2015, IEC 60079-11:2011, IEC 60079-31:2013

Classifications

SystemClasscode
ECLASS 13.027330190
ECLASS 12.027330190
ECLASS 11.027330190
ECLASS 10.0.127330190
ECLASS 9.027330190
ECLASS 8.027330190
ECLASS 5.127242301
ETIM 9.0EC002504
ETIM 8.0EC002504
ETIM 7.0EC002504
ETIM 6.0EC002504
ETIM 5.0EC001412
UNSPSC 12.139121106

Details: PC-GXP1200-22F*

Function

The VisuNet GXP PC (PC-GXP1100- 22F*/PC-GXP1200-22F*) is a lightweight modular operator workstation for use in hazardous locations according to ATEX and IECEx Zone 1/21 as well as Class I and II, Division 2, and Class III. Certification for Class I, Zone 2; Class II, Zone 22; and Class III, Zone 22 is also available.

The system assembly consists of three core components that are fieldreplaceable by the customer.

The display unit (DPU1100-*/DPU1200- *) is a hazardous-location rated display panel with an optional 10 finger multitouch sensor. The display and touchsensor are optically bonded with the hardened front glass.

The PC unit (PCU1100-*/PCU1200-*) is a hazardous-location rated computing unit that runs a pre-installed Microsoft Windows operating system. The PC unit allows users to install individual software packages such as SCADA applications to visualize and control their automation application.

The power supply units (PSU1100-*/ PSU1200-*) are hazardous-location rated power supplies that provide the PCU and DPU devices with 24 V DC power.

As a standard mounting option, a bezel is available that allows the panel to be mounted into the system housing or into a cabinet (requires mounting kit). The panel can also be flush-mounted into a cabinet from the back with additional mounting brackets.

Product Documentation: PC-GXP1200-22F*

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF246 KB

Approvals: PC-GXP1200-22F*

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
ATEX CertificateBVS 17 ATEX E 037 XALLPDF1637 KB
China SITIIAS CCC Ex Certificate2020322309003371 (Singapore)ALLPDF2218 KB
IECEx Certificate of ConformityIECEx BVS 17.0029XALLLINK---
UL Hazardous LocationE492874 (NRAG, NRAG7)ALLPDF405 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF80 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3793DALLPDF234 KB

Software: PC-GXP1200-22F*

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
VisuNet GXP PC Service Tool / Version 1.2.3 for Windows 1018-34053DZIP32452 KB

Associated Products: PC-GXP1200-22F*

Accessories
Fiber Optic Single-Mode Breakout Cable , Military-grade fiber optic single-mode cable for easy connectivity of Pepperl+Fuchs thin client / PC unitspa
Fiber Optic Single-Mode Breakout Cable , Military-grade fiber optic single-mode cable for easy connectivity of Pepperl+Fuchs thin client / PC unitspa
Display Unit, 10 point multi-touch sensor option allows design of modern user interfaces, Highly resistant to cleaning agents with stainless steel bezel and seamless glass design, Design optimized for easy cleanability, Low-power consumption and heat dissipation due to LED backlight technologypa
AC Power Supply, Certified for ATEX and IECEx Zone 2/22, Galvanic isolation between input and output, Provides an output power up to 80 W at 24 V DC, Fully IP66 ratedpa
DC Power Supply, Certified for ATEX and IECEx Zone 2/22, Galvanic isolation between input and output, Provides an output power up to 80 W at 24 V DC, Fully IP66 ratedpa
21.5 inch Full HD display, Enclosure and mounting options for the GXP display unit, Ideally positioned cable glands for all necessary connections, 304 stainless steel constructionspa
VisuNet Control Center License Key for RM Shell 5, Enables easy, centralized management of a Remote Monitor via the VisuNet Control Centerpa
DRDC License Key for RM Shell 5, Allows you to directly connect from a VisuNet Remote Monitor to a virtualized Emerson DeltaV systempa
PRO License Key for RM Shell 5, Restricted Web browser (Internet Explorer-based): Allows the secure direct access of HTML-based MES and SCADA systems, Restricted Web browser (Chrome-Engine-based): HTML5 compatible web browser that enables the secure access of websites and web-applications., Desktop Sharing: Clone a Remote Monitor to work with one host system from several Remote Monitors simultaneously, Raritan KVM Profile: Client allows to directly connect to Raritan Dominion KX II-101 V2 KVM-Switchpa
Fiber Optic Multi-Mode Breakout Cable , Military-grade fiber optic multi-mode cable for easy connectivity of Pepperl+Fuchs thin client / PC units, Available with duplex LC to LC or LC to SC connectorspa
Stainless steel holder for for IDM-Z1- handheld readers, compatible with AG1 housing, Mounting bracket, Simple and fast mounting, Compatible with AG1 housing (adapter included), Compatible with 1-D/2-D code handheld readers such as the IDM and Ident-Ex® portfoliospa
Corded 1-D and 2-D Handheld Reader for Zone 1/21, Approved for Zone 1 and 21 (ATEX and IECEx), All 1-D standard barcode families supported, 2-D model supports Data Matrix, QR, and other two-dimensional codes, Fall tested from 2 m to ensure reliabilitypa
Bluetooth® 1-D and 2-D Handheld Reader for Zone 1/21, Approved for Zone 1 and 21 (ATEX and IECEx), All 1-D standard barcode families supported, 2-D model supports Data Matrix, QR, and other two-dimensional codes, Fall tested from 2 m to ensure reliabilitypa
Stainless steel bracket to mount IDM-Zx-x6x-B-Jx-BT-N0 base station to AG1 housing, Mounting bracket, Simple and fast mounting, Compatible with AG1 housing (adapter included), Compatible with 1-D/2-D code handheld reader base stations and chargerspa
1 m connector cable for corded handheld reader with M12 connector to open cable end, Connector cable for wired 1-D Scanner IDM-Z1-16x-D-1D-J1-S-* and 2-D Scanner IDM-Z1-26x-D-2D-J1-S* and Bluetooth Basestation IDM-Z1-x6x-B-J1-BT-N0, 4-wire with ferrules, IDM Scanner connection via M12-connector, Note: Supports only RS232 Scanner/Basestationpa
Personal Computer Unit (PCU), Modular, lightweight design, Low-power design with minimal heat dissipation, High connectivity flexibility due to multiple interface options, Powerful Intel® Atom Apollo Lake processor, Certified for ATEX and IECEx Zone 2/22, UL listed for USA and Canada, IP66pa
Gigabit Industrial Media Converter, Converts 10, 100, and 1000BASE-T to 1000BASE-SX, Supports multi-mode (50/125 µm) up to 550 m, Redundant power inputs (10 ... 30 V DC), CE approved and UL listed for Class I, Div. 2pa
Gigabit Industrial Media Converter, Converts 10/100/1000BaseT to 1000BaseLX, Supports Single Mode (7-10/125µm) up to 10 KM, Interfaces: LC connector (fiber optic) & RJ45 port, Redundant Power Inputs (10-30 VDC), Mounting: DIN Rail 35 mm, Approvals: CE, UL Class I Div 2pa

Update Service

As a user of the Pepperl+Fuchs thin client software, benefit from our new service.

Subscribe

Let us inform you as soon as a new software update is available!