Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 16 ... 28 V DC , via zener barrier or galvanic isolator | |
Operating current | 25 mA @ 24 V via 28 V 300 Ω zener barrier | |
Terminal capacity | 0.5 ... 2.5 mm2 | |
Function | alarm sounder | |
Sound pressure level, nominal | 105 dB @ 1 m +/- 3 dB - sound 2 , 96 dB @ 3 m | |
Sound pressure level, control | 96 ... 105 dB , sound 2 | |
Effective sound range | 60 m @ 1 kHz | |
Number of sounds | 32 , UKOOA / PFEER compliant | |
Number of stages | 3 | |
Mechanical specifications | ||
Degree of protection | IP66 | |
Cable entry face A | ||
M20 quantity | 1 | |
M20 type | thru-holes | |
M20 info | Stopping Plug 1x plastic | |
Cable entry face B | ||
M20 quantity | 1 | |
M20 type | thru-holes | |
Material | ||
Enclosure | fiber reinforced ABS, UL94-V0 and 5VA | |
Finish | RAL 3000 (red) | |
Mounting bracket | stainless steel 1.4301 / AISI 304 | |
Mass | 0.75 kg | |
Dimensions | ||
External dimension (A) | 130 mm | |
External dimension (B) | 130 mm | |
External dimension (C) | 133.5 mm | |
Mounting holes distance (H) | 144 mm | |
Mounting holes diameter (J) | 7 mm | |
Maximum external dimension (K) | 160 mm | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | SIRA 04 ATEX 2301X | |
Marking | ![]() Ex ia IIC T* Ga , T4 @ Ta +60 °C |
|
International approvals | ||
FM approval | ||
Approved for | Class I, Division 1, Groups A, B, C, D, T4 Class I, Zone 0, AEx ia IIC T4 |
|
IECEx approval | IECEx SIR 04.0038X | |
EAC approval | RU C-GB.MH04.B.00048 | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Scope of delivery | device , Instruction leaflet | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27110509 |
ECLASS 12.0 | 27110509 |
ECLASS 11.0 | 27110509 |
ECLASS 10.0.1 | 27110509 |
ECLASS 9.0 | 27110509 |
ECLASS 8.0 | 27110509 |
ECLASS 5.1 | 27371220 |
ETIM 9.0 | EC002493 |
ETIM 8.0 | EC002493 |
ETIM 7.0 | EC002493 |
ETIM 6.0 | EC002493 |
ETIM 5.0 | EC001952 |
UNSPSC 12.1 | 39121314 |