Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Alarm Sounder 110 dB with Beacon Xenon 250 cd Ex d IIB PF-BExCS11005-DPF*

PF-BExCS11005-DPF*
  • UV stable PC field replaceable lens colour filter
  • ‘Stage Programmable’ version available with 32 sounds and 3 remotely selectable stages
  • Automatic synchronisation with systems operation
  • Beacons can be set to ‘flip-flop’ alternating mode with other units on multi-beacon systems
  • Degree of protection IP66 / IP67
  • Marine grade and corrosion proof LM6 aluminium enclosure
  • Ratchet adjustable stainless steel ‘U’ bracket
  • Xenon tube mechanically secured against shock and vibrations

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  PF-BExCS11005-DPF*

Electrical specifications
Operating voltage240 V AC , 115 V AC , 24 V DC , further on request
Terminal capacity0.5 ... 2.5 mm2
Line monitoringblocking diode included
EOL resistors (AC) or diodes (DC) available on request
Functionalarm sounder
Sound pressure level, maximum117 dB @ 1 m , 108 dB @ 3 m
Sound pressure level, nominal110 dB @ 1 m +/- 3 dB - sound 2 , 101 dB @ 3 m
Sound pressure level, control72 ... 110 dB , sound 2
Effective sound range100 m @ 1 kHz
Number of sounds32 , UKOOA / PFEER compliant
Number of stages3
Stage switchingnegative or positive
Function 2flashing beacon
Lens colorred , yellow , blue , green , further on request
Energy5 J
Flash rate1 Hz
Luminous intensity, peak, calculated500000 cd calculated from energy
Luminous intensity, peak, measured39463 cd measured according to I.E.S.
Effective luminous intensity, calculated250 cd calculated from energy
Effective luminous intensity, measured120 cd measured according to I.E.S.
Illuminant, typexenon tube
Illuminant, lifeLuminous intensity reduced to 70% after 5 million flashes
Mechanical specifications
Degree of protectionIP66/IP67
Cable entry face B
M20 quantity2
M20 typemetric ISO pitch 1.5 mm
M20 infoStopping Plug 1x brass nickel-plated
Material
EnclosureAluminum LM6
Hornfiber reinforced ABS, UL94-V0 and 5VA
Finishchromated, powder coated RAL 3000 (red)
Mounting bracketstainless steel 1.4301 / AISI 304
MassDC: 4.8 kg , AC: 5 kg
Dimensions
External dimension (A)365 mm
External dimension (B)153.6 mm
External dimension (C)162 mm
Mounting holes distance (G)12.5 mm
Mounting holes distance (H)30 mm
Mounting holes distance (H1)76.8 mm
Mounting holes diameter (J)7 mm
Depth mounting frame (S)145 mm
Maximum external dimension (K)165 mm
Maximum external dimension (K1)181 mm
Groundingexternal grounding bolt M5
Ambient conditions
Ambient temperature-50 ... 70 °C (-58 ... 158 °F)
Data for application in connection with hazardous areas
EU-type examination certificateKEMA 01 ATEX 2223 X
MarkingEx-Hexagon II 2 GD
Ex d IIB T* Gb
Ex tb IIIC T** °C Db
T5 @ Ta +40 °C , T4 @ Ta +70 °C
T110 °C @ Ta +55 °C , T125 °C @ Ta +70 °C
International approvals
IECEx approvalIECEx KEM 10.0025X
INMETRO approval16-IEx-0034
EAC approvalRU C-GB.AA71.B.00109
Conformity
Degree of protectionEN 60529
General information
Scope of deliverydevice , 1 Stopping Plug , Instruction leaflet
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027110509
ECLASS 12.027110509
ECLASS 11.027110509
ECLASS 10.0.127110509
ECLASS 9.027110509
ECLASS 8.027110509
ECLASS 5.127371220
ETIM 9.0EC002493
ETIM 8.0EC002493
ETIM 7.0EC002493
ETIM 6.0EC002493
ETIM 5.0EC001952
UNSPSC 12.139121314

Details: PF-BExCS11005-DPF*