Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Car charger VH TPRO X2 CIGLIGHTCON NON-EX

VH TPRO X2 CIGLIGHTCON NON-EX

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VH TPRO X2 CIGLIGHTCON NON-EX

Product Description
Car charger, on-board voltage socket, non-Ex, for Tab-Ex Pro
General specifications
Colorblack
Mechanical specifications
ConnectionSpecial Pogo magnetic connector
2x USB 1.1 port 1.5 A per output
Cigarette Lighter Connector
Materialplastic
Mass1045.1 g
International approvals
Approved fornon-explosion hazardous area
Suitable series
SeriesTab-Ex® Pro , Tab-Ex® 04 Pro

Classifications

SystemClasscode
ECLASS 13.019069090
ECLASS 12.019069090
ECLASS 11.019069090
ECLASS 10.0.119069290
ECLASS 9.019069290
ECLASS 8.019069290
ECLASS 5.119069290
ETIM 9.0EC002696
ETIM 8.0EC002696
ETIM 7.0EC002696
ETIM 6.0EC002696
ETIM 5.0EC002696
UNSPSC 12.143191507

Details: VH TPRO X2 CIGLIGHTCON NON-EX

Associated Products: VH TPRO X2 CIGLIGHTCON NON-EX

Accessory of
Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, Wi-Fi, 4 GB RAM, with camera, with microSD card, version for Northern Americapa
Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, with camera, with microSD card, 4 GB RAM, version for Northern Americapa
Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, Wi-Fi, 6 GB RAM, with camera, version for Northern Americapa
Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, Wi-Fi, 6 GB RAM, with camera, with microSD card, version for Northern Americapa
Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, with camera, 4 GB RAM, version for Canadapa
2,500.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, 6 GB RAM, with camera, version for Northern Americapa
Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, WWAN (optional), with camera (optional), with microSD card (optional)pa
Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, with camera, 4 GB RAM, version for Northern Americapa
2,200.00  USD

Contact Us

Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, Wi-Fi, 4 GB RAM, with camera, version for Northern Americapa
Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, 6 GB RAM, with camera, version for Northern Americapa
Tab-Ex Pro DZ2 (DIV 2 & Zone 2/22), latest available Android firmware release, WiFi, with camera, with microSD card, version for Europepa
Tab-Ex Pro DZ2 (DIV 2 & Zone 2/22), latest available Android firmware release, WiFi, with camera, version for Europepa
Tab-Ex Pro DZ2 (DIV 2 & Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. WiFi, with camera, with microSD card, version for Europepa
Tab-Ex Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, with camera, version for Europepa
Tab-Ex Pro DZ2 (DIV 2 & Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. WiFi, with camera, with microSD card, version for Australia & New Zeelandpa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, WWAN (optional), with camera (optional), with microSD card (optional)pa