Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Battery pack BP T04PRO X2 LI-ION (GLOBAL)

BP T04PRO X2 LI-ION (GLOBAL)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  BP T04PRO X2 LI-ION (GLOBAL)

Product Description
Li-Ion battery pack for Tab-Ex 04 Pro
General specifications
Colorblack
Electrical specifications
Battery typeLi-Ion battery 28.12 WH 3.8 V 7400 mAh
Operating durationup to 15 h
Suitable series
SeriesTab-Ex® 04 Pro

Classifications

SystemClasscode
ECLASS 13.019069090
ECLASS 12.019069090
ECLASS 11.019069090
ECLASS 10.0.119069290
ECLASS 9.019069290
ECLASS 8.019069290
ECLASS 5.119069290
ETIM 9.0EC002696
ETIM 8.0EC002696
ETIM 7.0EC002696
ETIM 6.0EC002696
ETIM 5.0EC002696
UNSPSC 12.143191507

Details: BP T04PRO X2 LI-ION (GLOBAL)

Associated Products: BP T04PRO X2 LI-ION (GLOBAL)

Accessory of
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, WWAN (optional), with camera (optional), with microSD card (optional)pa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, Wi-Fi, 6 GB RAM, version for Indiapa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, Wi-Fi, 6 GB RAM, with camera, version for Europe and Northern Americapa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, Wi-Fi, 6 GB RAM, with camera, version for Europepa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, Wi-Fi, 6 GB RAM, with camera, version for Indiapa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, Wi-Fi, 6 GB RAM, with camera, incl. HART modem, version for Europepa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, Wi-Fi, 6 GB RAM, with camera, with microSD card, version for Europepa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, Wi-Fi, 6 GB RAM, with camera, with microSD card, version for Indiapa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, Wi-Fi, 6 GB RAM, with camera, with microSD card, version for Europe and Northern Americapa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, Wi-Fi, 6 GB RAM, version for Europepa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, Wi-Fi, 4 GB RAM, with camera, version for Japanpa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, 6 GB RAM, with camera, version for Northern Americapa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, 6 GB RAM, with camera, with microSD card, version for Europa and Northern Americapa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, 6 GB RAM, with camera, version for Indiapa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, 6 GB RAM, with camera, version for Europa and Northern Americapa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, 6 GB RAM, with camera, version for Europapa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, 6 GB RAM, with camera, incl. HART modem, version for Europapa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, 6 GB RAM, with camera, with microSD card, version for Northern Americapa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, 6 GB RAM, with camera, version for Canadapa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, 6 GB RAM, with camera, with microSD card, version for Europapa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, 6 GB RAM, with camera, with microSD card, version for Indiapa
Tab-Ex 04 Pro DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, 6 GB RAM, version for Europapa
Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, WWAN (optional), with camera (optional), with microSD card (optional)pa
2,200.00  USD

Contact Us

Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, Wi-Fi, 4 GB RAM, with camera, version for Northern Americapa
Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, Wi-Fi, 6 GB RAM, with camera, version for Northern Americapa
Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, Wi-Fi, 4 GB RAM, with camera, with microSD card, version for Northern Americapa
Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, Wi-Fi, 6 GB RAM, with camera, with microSD card, version for Northern Americapa
Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, with camera, 4 GB RAM, version for Canadapa
Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, with camera, 4 GB RAM, version for Northern Americapa
2,500.00  USD

Contact Us

Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, 6 GB RAM, with camera, version for Northern Americapa
Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, with camera, with microSD card, 4 GB RAM, version for Northern Americapa
Tab-Ex 04 Pro D2 (DIV 2), latest available Android firmware release, WWAN (LTE) incl. Wi-Fi, 6 GB RAM, with camera, version for Northern Americapa