Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Smartphone Smart-Ex02-ROW-DZ1OMN-ANDC00..

Smart-Ex02-ROW-DZ1OMN-ANDC00..
  • Replaceable SIM
  • Global certificates - a common hardware platform
  • Android™ 9 operating system
  • Upgrade to Android™ 11 now available.
  • Wireless connections such as WWAN, 4G LTE, WLAN, etc.
  • Android™ Enterprise Recommended verified device
  • GPS
  • NFC technology for wireless applications
  • Service contract
  • Special buttons for lone worker protection (LWP) applications
  • Programmable hardware buttons

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Smart-Ex02-ROW-DZ1OMN-ANDC00..

Product Description
Smart-Ex 02 DZ1 (DIV 1 & Zone 1/21), latest available Android firmware release, with camera, version for Oman
Hardware
ProcessorQualcomm Snapdragon 450
Working memoryRAM 3 GByte
Camera
Front camera5 MP
Main camera12 MP with autofocus and LED flash
Video recording resolution1080p HD, 720p HD, 480p (main camera)
Optional data memoryMicro SD flash card up to 128 GByte
Internal data memory32 GByte
SpeakerForward facing main speaker with Gore® cone
MicrophoneDual-mic solution with three selectable background noise suppression options
Indicators/operating means
DisplayCan be operated while wearing gloves
Extreme shock and scratch resistant Gorilla® glass
Touchscreen technologyCapacitive multitouch
Screen diagonal12.7 cm
Resolution720 x 1280 pixels
KeyPTT / Alarm / Power / Multifunction / Volume / Hardware buttons for Android features
Electrical specifications
Battery typeLi-Ion battery 16.28 WH 3.7 V 4400 mAh
Operating durationup to 250 h In standby mode
Communication
Mobile standard
2GGSM: 850 MHz, 900 MHz, 1800 MHz, 1900 MHz
3GUMTS: 850 MHz, 900 MHz, 1700 MHz, 1900 MHz, 2100 MHz
4GLTE FDD: B1, B2, B3, B4, B5, B7, B8, B11, B12, B13, B20, B21, B25, B26, B28, B66, B71
LTE TDD: B38, B39, B40, B41
WLAN802.11 a/b/g/n/ac/e/k/r/h (2,4 GHz + 5 GHz)
BluetoothBluetooth® 4.2
GPS sensorGPS, A-GPS, Glonass, Beidou, Galileo
NFCyes
SIM cardDual Nano-SIM
Software
Operating systemAndroid™ 9
Android™ Enterprise Recommended verified device
Upgrade to Android™ 11 now available.
SMS/MMSyes
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP68 , MIL-STD-810G
ConnectionWaterproof magnetic USB 2.0 port
3.5 mm jack connection with special ecom mounting solution
Massapprox. 380 g
DimensionsH x W x D 163 mm x 82 mm x 22 mm
Data for application in connection with hazardous areas
ATEX approval
ATEX certificateEPS 19 ATEX 1 068 X
ATEX markingEx-Hexagon II 2G Ex ib op is IIC T4 Gb IP64
Ex-Hexagon II 2D Ex ib op is IIIC T120°C Db
Ta = -20 °C to +60 °C
International approvals
SGS approval
SGS certificateCl I, II, III, Division 1 Group A-G T4 IP 64
Ex ib op is IIC T4 Gb
Ex ib op is IIIC T120°C C Db
Cl 1 Zn 1, AEx ib op is IIC T4 Gb
Zn 21, AEx ib op is IIIC T120°C Db
Ta = -20 °C to +60 °C, IP 64
IECEx approval
IECEx certificateIECEx EPS 19.0031X
IECEx markingEx ib op is IIC T4 Gb IP64
Ex ib op is IIIC T120°C Db
Ta = -20 °C to +60 °C
Approved forOman
General information
NoteAndroid is a trademark of Google LLC.
Scope of deliverySmart-Ex® 02
Li-Ion battery
Charger
USB cable
Screwdriver
Documentation

Classifications

SystemClasscode
ECLASS 13.019060302
ECLASS 12.019060302
ECLASS 11.019060302
ECLASS 10.0.119060302
ECLASS 9.019060302
ECLASS 8.019060302
ECLASS 5.127230240
ETIM 9.0EC002487
ETIM 8.0EC002487
ETIM 7.0EC002487
ETIM 6.0EC002487
ETIM 5.0EC002487
UNSPSC 12.143191507

Details: Smart-Ex02-ROW-DZ1OMN-ANDC00..

Informative Literature: Smart-Ex02-ROW-DZ1OMN-ANDC00..

Language Selection:
LiteratureLanguageFile TypeFile Size
Twopager Smart-Ex 02ENGPDF200 KB
Application Report - AVEVA Mobile Operator SolutionsENGPDF175 KB
Application Report - Safety 4.0 in Hazardous AreasENGPDF217 KB

Approvals: Smart-Ex02-ROW-DZ1OMN-ANDC00..

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Bureau VeritasIECEx EPS 19.0031XALLLINK---
Bureau Veritas ATEXEPS 19 ATEX 1 068 XALLPDF847 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4476BALLPDF166 KB

Associated Products: Smart-Ex02-ROW-DZ1OMN-ANDC00..

Accessories
50.00  USD

Contact Us

Cradle for Smart-Ex 02pa
Retractable lanyard for universal usepa
Suction cup holder for Smart-Ex 02 and Ex-Handy 10pa
Leather holster for Smart-Ex 02pa
Mini QD looppa
31.00  USD

Contact Us

Clip2Loop coil tetherpa
Travel charger for universal usepa
126.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Leather case for Smart-Ex 02pa
71.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Docking station for Smart-Ex 02 and Ex-Handy 10pa
27.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Belt clip with QuickFix for universal usepa
Car charger with USB-A socket for universal usepa
Battery pack charger for Ex-BP S02 & BP S02pa
Li-Ion battery pack for Smart-Ex 02pa
7.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Tether for stylus penpa
32.00  USD

Contact Us

USB Charging Cable for Smart-Ex 02, Ex-Handy 10 and Pocket Unit PU-Ex V01pa
smart-ex_03

Smart, safe, powerful: The new 5G smartphone Smart-Ex® 03 takes the digitalization of processes in hazardous areas to the next level. Learn more …