Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Smartphone Smart-Ex02-ROW-DZ2AIC-ANDCEB..

Smart-Ex02-ROW-DZ2AIC-ANDCEB..
  • Replaceable SIM
  • Global certificates - a common hardware platform
  • Wireless connections such as WWAN, 4G LTE, WLAN and Bluetooth®
  • Android™ Enterprise Recommended verified device
  • GPS
  • NFC technology for wireless applications
  • Service contract
  • Special buttons for lone worker protection (LWP) applications
  • Programmable hardware buttons
  • Android™ 11 operating system

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Smart-Ex02-ROW-DZ2AIC-ANDCEB..

Product Description
Smart-Ex 02 DZ2 (DIV 2 and Zone 2/22), latest available Android firmware release, with camera, Camera Only Mode, global version
Hardware
ProcessorQualcomm Snapdragon 450
RAM3 GByte
Camera
Front camera5 MP
Main camera12 MP with autofocus and LED flash
Video recording resolution1080p, 720p, 480p (main camera)
Optional data memoryMicro SD flash card up to 128 GByte
Internal data memory32 GByte
SpeakerForward facing main speaker with Gore® cone
MicrophoneDual-mic solution with three selectable background noise suppression options
Indicators/operating means
DisplayExtreme shock and scratch resistant Gorilla® Glass with glove touch and wet mode
Touchscreen technologyCapacitive multitouch
Screen diagonal12.7 cm
Resolution720 x 1280 pixels
KeyPTT / Alarm / Power / Multifunction / Volume / Hardware buttons for Android features
Electrical specifications
Battery typeLi-Ion battery 16.28 WH 3.7 V 4400 mAh
Operating durationLTE standby time: up to 350 h
Communication
Mobile standard
2GGSM: 850 MHz, 900 MHz, 1800 MHz, 1900 MHz
3GUMTS: 850 MHz, 900 MHz, 1700 MHz, 1900 MHz, 2100 MHz
4GLTE FDD: B1, B2, B3, B4, B5, B7, B8, B11, B12, B13, B20, B21, B25, B26, B28, B66, B71
LTE TDD: B38, B39, B40, B41
WLAN802.11 a/b/g/n/ac/e/k/r/h (2,4 GHz + 5 GHz)
BluetoothBluetooth® 4.2
GPS sensorGPS, A-GPS, Glonass, Beidou, Galileo
NFCyes
SIM cardDual Nano-SIM
Software
Operating systemAndroid™ 11
Android™ Enterprise Recommended verified device
SMS/MMSyes
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP68 , MIL-STD-810G
Connection7-pins water-proof magnetic USB 2.0 port
3.5 mm jack connection with special ecom mounting solution
Massapprox. 380 g
Dimensions
W x H x D82 mm x 163 mm x 22 mm
Data for application in connection with hazardous areas
ATEX approval
ATEX certificateEPS 19 ATEX 1 069 X
ATEX markingEx-Hexagon II 3G Ex ic op is IIC T4 Gc IP64
Ex-Hexagon II 3D Ex ic op is IIIC T120°C Dc
Ta = -20 °C to +60 °C
International approvals
SGS approval
SGS certificateClass I, II, III, Division 2 Group A-G T4 IP 64
Ex ic IIC T4 Gc
Ex ic IIIC T120°C Dc
Cl I Zn 2, AEx ic IIC T4 Gc
Zn 22, AEx ic IIIC T120°C Dc
Ta = -20 °C to +60 °C, IP 64
IECEx approval
IECEx certificateIECEx EPS 19.0032X
IECEx markingEx ic op is IIC T4 Gc IP64
Ex ic op is IIIC T120°C Dc
Ta = -20 °C to +60 °C
Approved forAlbania, Australia, Austria, Azerbaijan, Belgium, Bosnia-Herzegovina, Brunei, Bulgaria, Canada, Ceuta, Croatia, Czech Republic, Denmark, Egypt, Estonia, Finland, France, Germany, Greece, Hungary, Iceland, India, Iraq, Ireland, Israel, Italy, Kuwait, Latvia, Liechtenstein, Lithuania, Luxembourg, Macedonia, Malaysia, Malta, Mexico, Montenegro, Myanmar, Netherlands, New Zealand, Norway, Oman, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Serbia, Singapore, Slovak Republic, Slovenia, Spain, Sweden, Switzerland, Thailand, Turkey, United Arab Emirates, United Kingdom, Uzbekistan, Vietnam, USA
General information
NoteAndroid is a trademark of Google LLC.
Scope of deliverySmart-Ex® 02
Li-Ion battery
Charger
USB cable
Screwdriver
Documentation
Camera Only Mode

Classifications

SystemClasscode
ECLASS 13.019060302
ECLASS 12.019060302
ECLASS 11.019060302
ECLASS 10.0.119060302
ECLASS 9.019060302
ECLASS 8.019060302
ECLASS 5.127230240
ETIM 9.0EC002487
ETIM 8.0EC002487
ETIM 7.0EC002487
ETIM 6.0EC002487
ETIM 5.0EC002487
UNSPSC 12.143191507

Details: Smart-Ex02-ROW-DZ2AIC-ANDCEB..

Informative Literature: Smart-Ex02-ROW-DZ2AIC-ANDCEB..

Language Selection:
LiteratureLanguageFile TypeFile Size
Twopager Smart-Ex 02ENGPDF200 KB
Application Report - AVEVA Mobile Operator SolutionsENGPDF175 KB
Application Report - Digital Lockout and Tagout for Hot Permit Maintenance WorkENGPDF1183 KB
Application Report - Safety 4.0 in Hazardous AreasENGPDF217 KB

Product Documentation: Smart-Ex02-ROW-DZ2AIC-ANDCEB..

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Safety Note / SicherheitshinweisALLPDF657 KB

Approvals: Smart-Ex02-ROW-DZ2AIC-ANDCEB..

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Bureau Veritas ATEXEPS 19 ATEX 1 069 XALLPDF861 KB
Bureau Veritas IECEx Certificate of ConformityIECEx EPS 19.0032XALLLINK---
SGS CertificateSUW-CERT191100466ALLPDF304 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4477AALLPDF168 KB

Associated Products: Smart-Ex02-ROW-DZ2AIC-ANDCEB..

Matching System Components
RSM-Ex 01, wired, Zone 1, straight 3.5 mm plug for Smart-Ex 02 and Ex-Handy 10, Audio Improvement, with Red Button, version for Europepa
623.00  USD

Contact Us

RSM-Ex 01, Bluetooth, Division 1, version for Northern Americapa
RSM-Ex 01, Bluetooth, Zone 2/22, version for Europepa
Accessories
Retractable lanyard for universal usepa
Li-Ion battery pack for Smart-Ex 02pa
Suction cup holder for Smart-Ex 02 and Ex-Handy 10pa
Leather holster for Smart-Ex 02pa
Travel charger for universal usepa
31.00  USD

Contact Us

Clip2Loop coil tetherpa
126.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Leather case for Smart-Ex 02pa
Mini QD looppa
71.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Docking station for Smart-Ex 02 and Ex-Handy 10pa
Car charger with USB-A socket for universal usepa
27.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Belt clip with QuickFix for universal usepa
Battery pack charger for Ex-BP S02 & BP S02pa
50.00  USD

Contact Us

Cradle for Smart-Ex 02pa
7.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Tether for stylus penpa
32.00  USD

Contact Us

USB Charging Cable for Smart-Ex 02, Ex-Handy 10 and Pocket Unit PU-Ex V01pa
Spring clip with 4QuickFixpa
Stylus capacitive with tetherpa
Torx screwdriver for Smart-Ex 02, Ex-Handy 10 and Tab-Ex 03 DZ1pa
Configuration application for Android™ smartphonespa
Data migration application for ecom smartphonespa
Advanced keyboard with integrated barcode scanner and NFC functionality for ecom mobile devicespa
Basic safety application for lone workerspa
Diagnostic tool application for ecom smartphonespa
Enhanced flashlight application for Android™ smartphonespa
Application to make it easier to answer callspa
Data recovery application for Smart-Ex® 02pa
smart-ex_03

Smart, safe, powerful: The new 5G smartphone Smart-Ex® 03 takes the digitalization of processes in hazardous areas to the next level. Learn more …