Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Feature phone Ex-Handy10-ROW-DZ1ARG-ANDC00NC

Ex-Handy 10
Ex-Handy10-ROW-DZ1ARG-ANDC00NC
  • Replaceable SIM
  • Global certificates - a common hardware platform
  • Wireless connections such as WWAN, 4G LTE, WLAN and Bluetooth®
  • Android™ Enterprise Recommended verified device
  • GPS
  • NFC technology for wireless applications
  • Service contract
  • Programmable hardware buttons
  • Special buttons for lone worker protection (LWP) applications
  • Latest firmware release: Android™ 9

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  Ex-Handy10-ROW-DZ1ARG-ANDC00NC

Product Description
Ex-Handy 10 DZ1 (DIV 1 and Zone 1/21), latest available Android firmware release, with camera, without charger, version for Argentina
General specifications
FunctionThe Ex-Handy 10 is full WEA 2.0 compliant and is also supporting WEA 3.0 features / functionality except advanced geo location tagging.
Hardware
ProcessorQualcomm Snapdragon MSM8909
Working memoryRAM 2 GByte
Camera
Main camera8 MP Autofocus , LED flash
Internal data memory16 GByte
Optional data memoryMicro SD flash card up to 16 GByte
SpeakerForward facing main speaker with Gore® cone
MicrophoneDual-mic solution with three selectable background noise suppression options
Indicators/operating means
DisplayCan be operated while wearing gloves
Extreme shock and scratch resistant Gorilla® glass
Touch screen technologyCapacitive multitouch
Screen size6.6 cm
KeyPTT / Alarm / Power / Multifunction / Volume / Hardware buttons for Android features
Electrical specifications
Battery typeLi-Ion battery 16.3 WH 3.7 V 4400 mAh
Operating durationLTE standby time: up to 600 h
Communication
Mobile standard
2GGSM: 850 MHz, 900 MHz, 1800 MHz, 1900 MHz
3GUMTS: 850 MHz, 900 MHz, 1700 MHz, 1900 MHz, 2100 MHz
4GLTE FDD: B1, B2, B3, B4, B5, B7, B8, B11, B12, B13, B20, B21, B25, B26, B28, B66, B71
LTE TDD: B38, B39, B40, B41
WLAN802.11 a/b/g/n/e/k/r/h (2,4 GHz + 5 GHz)
BluetoothBluetooth® 4.2
GPS sensorGPS, A-GPS, Glonass, Beidou
NFCyes
SIM card1x Nano SIM (4FF)
Software
Operating systemAndroid™ 9 , Android™ Zero Touch , Google Play
SMS/MMSyes
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP68 , MIL-STD-810G
Connection7-pins water-proof magnetic USB 2.0 port
3.5 mm jack connection with special ecom mounting solution
Massapprox. 330 g
Dimensions
W x H x D67 mm x 148 mm x 24 mm
Data for application in connection with hazardous areas
ATEX approval
ATEX certificateEPS 19 ATEX 1 015 X
ATEX markingEx-Hexagon II 2G Ex ib op is IIC T4 Gb IP64
Ex-Hexagon II 2D Ex ib op is IIIC T120°C Db
Ta = -20 °C to +60 °C
International approvals
CSA approval
CSA certificateI.S. Class I, Division 1, Groups A-D; T4
Class II, III, Division 1, Groups E-G; T120°C
Ex ib op is IIC T4 Gb / Ex ib op is IIIC T120°C Db
CL I, Zone 1, AEx ib op is IIC T4 Gb
Zone 21, AEx ib op is IIIC T120°C Db
IECEx approval
IECEx certificateIECEx EPS 19.0008X
IECEx markingEx ib op is IIC T4 Gb IP64
Ex ib op is IIIC T120°C Db
Ta = -20 °C to +60 °C
Approved forArgentina
General information
Scope of deliveryEx-Handy 10
Li-Ion battery
USB cable
Screwdriver
Documentation

Classifications

SystemClasscode
ECLASS 13.019060301
ECLASS 12.019060301
ECLASS 11.019060301
ECLASS 10.0.119060301
ECLASS 9.019060301
ECLASS 8.019060301
ECLASS 5.127230240
ETIM 9.0EC002487
ETIM 8.0EC002487
ETIM 7.0EC002487
ETIM 6.0EC002487
ETIM 5.0EC002487
UNSPSC 12.143191507

Details: Ex-Handy10-ROW-DZ1ARG-ANDC00NC

Informative Literature: Ex-Handy10-ROW-DZ1ARG-ANDC00NC

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Safety 4.0 in Hazardous AreasENGPDF217 KB

Product Documentation: Ex-Handy10-ROW-DZ1ARG-ANDC00NC

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Safety NoteALLPDF780 KB
Safety NoteALLPDF67 KB
Safety NoteALLPDF594 KB

Approvals: Ex-Handy10-ROW-DZ1ARG-ANDC00NC

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Bureau Veritas Ex ib IECEx Certificate of ConformityIECEx EPS 19.0008XALLLINK---
Canada, USA CSACoC 80057097ALLPDF305 KB
Europe Bureau Veritas ATEX Category 2 D ATEX Category 2 GEPS 19 ATEX 1 015XALLPDF1627 KB
Declaration of Conformity
EU Declaration of Conformity (Pepperl+Fuchs)DOC-4343CALLPDF236 KB

Associated Products: Ex-Handy10-ROW-DZ1ARG-ANDC00NC

Accessories
Retractable lanyard for universal usepa
144.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Leather case for Ex-Handy 10pa
53.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Cradle for Ex-Handy 10pa
Leather holster for Ex-Handy 10pa
Travel charger for universal usepa
73.50  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Docking station for Smart-Ex 02 and Ex-Handy 10pa
Suction cup holder for Smart-Ex 02 and Ex-Handy 10pa
28.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Belt clip with QuickFix for universal usepa
Car charger with USB-A socket for universal usepa
7.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Tether for stylus penpa
Mini QD looppa
32.00  USD

Contact Us

Clip2Loop coil tetherpa
33.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

USB Charging Cable for Smart-Ex 02 and Ex-Handy 10pa
Spring clip with 4QuickFixpa
Stylus capacitive with tetherpa
Torx screwdriverpa
Configuration application for Android™ smartphonespa
Data migration application for ecom smartphonespa
Advanced keyboard with integrated barcode scanner and NFC functionality for ecom mobile devicespa
Basic safety application for lone workerspa
Diagnostic tool application for ecom smartphonespa
Enhanced flashlight application for Android™ smartphonespa
Application to make it easier to answer callspa
smart-ex_03

Smart, safe, powerful: The new 5G smartphone Smart-Ex® 03 takes the digitalization of processes in hazardous areas to the next level. Learn more …