General specifications |
Function | The Ex-Handy 10 is full WEA 2.0 compliant and is also supporting WEA 3.0 features / functionality except advanced geo location tagging. |
Description | CLASSIC MODE with camera |
Hardware |
Processor | Qualcomm Snapdragon MSM8909 |
Working memory | RAM 2 GByte |
Camera | |
| Main camera | 8 MP Autofocus , LED flash |
Internal data memory | 16 GByte |
Optional data memory | Micro SD flash card up to 16 GByte |
Speaker | Forward facing main speaker with Gore® cone |
Microphone | Dual-mic solution with three selectable background noise suppression options |
Indicators/operating means |
Display | Can be operated while wearing gloves Extreme shock and scratch resistant Gorilla® glass |
| Touch screen technology | Capacitive multitouch |
| Screen size | 6.6 cm |
Key | PTT / Alarm / Power / Multifunction / Volume / Hardware buttons for Android features |
Electrical specifications |
Battery type | Li-Ion battery 16.3 WH 3.7 V 4400 mAh |
Operating duration | LTE standby time: up to 600 h |
Communication |
Mobile standard | |
| 2G | GSM: 850 MHz, 900 MHz, 1800 MHz, 1900 MHz |
| 3G | UMTS: 850 MHz, 900 MHz, 1700 MHz, 1900 MHz, 2100 MHz |
| 4G | LTE FDD: B1, B2, B3, B4, B5, B7, B8, B11, B12, B13, B20, B21, B25, B26, B28, B66, B71 LTE TDD: B38, B39, B40, B41 |
WLAN | 802.11 a/b/g/n/e/k/r/h (2,4 GHz + 5 GHz) |
Bluetooth | Bluetooth® 4.2 |
GPS sensor | GPS, A-GPS, Glonass, Beidou |
NFC | yes |
SIM card | 1x Nano SIM (4FF) |
Software |
Operating system | Android™ 9 , Android™ Zero Touch |
Applications | CALCULATOR, CLOCK, CONTACTS, DIALER, eFLASH, eRESET, eSENTINEL, GALLERY, SMS Messenger |
SMS/MMS | yes |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP68 , MIL-STD-810G |
Connection | 7-pins water-proof magnetic USB 2.0 port 3.5 mm jack connection with special ecom mounting solution |
Mass | approx. 330 g |
Dimensions | |
| W x H x D | 67 mm x 148 mm x 24 mm |
Data for application in connection with hazardous areas |
ATEX approval | |
| ATEX certificate | EPS 19 ATEX 1 016 X |
| ATEX marking | II 3G Ex ic IIC T4 Gc IP64
II 3D Ex ic IIIC T120°C Dc Ta = -20 °C to +60 °C |
International approvals |
CSA approval | |
| CSA certificate | I.S Class I, Division 2, Groups A-D; T4 Class II, III, Division 2, Groups E-G; T120°C Ex ic IIC T4 Gc / Ex ic IIIC T120°C Dc CL I, Zone 2, AEx ic IIC T4 Gc Zone 22, AEx ic IIIC T120°C Dc |
IECEx approval | |
| IECEx certificate | IECEx EPS 19.0009X |
| IECEx marking | Ex ic IIC T4 Gc IP64 Ex ic IIIC T120°C Dc Ta = -20 °C to +60 °C |
Approved for | Albania, Australia, Austria, Azerbaijan, Belgium, Bosnia-Herzegovina, Brunei, Bulgaria, Canada, Ceuta, Croatia, Czech Republic, Denmark, Egypt, Estonia, Finland, France, Germany, Greece, Hungary, Iceland, India, Iraq, Ireland, Israel, Italy, Kuwait, Latvia, Liechtenstein, Lithuania, Luxembourg, Macedonia, Malaysia, Malta, Mexico, Montenegro, Myanmar, Netherlands, New Zealand, Norway, Oman, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Serbia, Singapore, Slovak Republic, Slovenia, Spain, Sweden, Switzerland, Thailand, Turkey, United Arab Emirates, United Kingdom, Uzbekistan, Vietnam, USA |
General information |
Scope of delivery | Ex-Handy 10 Li-Ion battery Charger USB cable Screwdriver Documentation |